Search Results for b-07-p-a
T 3487 000 - M16 Front mounting female receptacle with ring
Contacts included. Contact arrangement according to DIN EN 61076-2-106 "0X-b". Replaces T 3487 550. Related Items. HN02 015 0046 1 - 1.5mm socket contact, silver plated, wire gauge 0.34 - 0.5mm². ... Comparable to PN# 99-2581-00-07, 99-2581-00-07. REQUEST A QUOTE. T 3484 002 - M16 Male straight cable connector with internal strain relief and ...
at06-12 | Amphenol Global Search | Amphenol
at06-12sc-gry at06-12sc-blk at06-12sc at06-12sc-brn * grey black brown color part number key-d configuration green at06-12sd-gry at06-12sd-blk at06-12sd-grn * at06-12sd * note: an asterisks ( *) placed before the color denotes the standard molded color of the connectors shown above. other colors shown are available via special order. p/n at06 ...
Model 481A01 16-channel, Rack Mounted Signal Conditioner ... - PCB
p p u u t t:: 11112222 1 11113333 1114444 iiiinnnnppppuuuutttt ffffaaaauuuulllltttt 7777 11116666 1 1 0 0 i n p u t s 6666 1 1 3 3 1 1 4 4 1 6 1 1 5 5 o u t p u t s 1-1 6 111111 1 1 0 0 0---2 2 4 4 0 0 v v v mmmmooooddddeeeellll sssseeeerrrriiiieeeessss 444488881111 5 5 i n p u t s 1-1 6 8 9 1 1111 2222 333 444 b b o t h l i n n e e s a r e f u ...
PSMASPU265P130-X SERIES - Amphenol Socapex
p-p Out # Option Voltage Range Max Current Max Power 1 A 0.8-12 V 5 A 60 W B 0.8-40 V 3.5 A 2 A 0.8-12 V 5A 60 W B 0.8-40 V 3.5 A 3 A 0.6-5 V 8 A 40 W * Compliance dependent on specific configuration, and is achieved when using shielded interconnection cable. Electrical Specifications AC Input 85 to Single-phase 265 V
CHARGE OUTPUT PRESSURE SENSOR - PCB
%PDF-1.4 1 0 obj /Title (þÿ) /Creator (þÿwkhtmltopdf 0.12.1.2) /Producer (þÿQt 4.8.6) /CreationDate (D:20241004074442-04'00') >> endobj 3 0 obj /Type /ExtGState /SA true /SM 0.02 /ca 1.0 /CA 1.0 /AIS false /SMask /None>> endobj 4 0 obj [/Pattern /DeviceRGB] endobj 8 0 obj /Type /XObject /Subtype /Image /Width 288 /Height 528 /BitsPerComponent 8 /ColorSpace /DeviceRGB /Length 9 0 R ...
18.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 18.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMA R/A Male ( 2912-61001 ) 2.92mm Bulkhead Female ( SF1521-60025 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz
1 D D C C - Amphenol Australia
Dec. 07 Dec. 07 J. Chaudry Vincent Ke Name NTS mm See Notes Jack Receptacle Assembly Kit Nickel Plated Zinc Die-Cast Version 17K1A144 SEE ABOVE TABLE Tolerance Unless otherwise specified 0 PLC `0.50 1 PLC `0.38 2 PLC `0.25 3 PLC `0.10 ANGLES `3~ Notes: 1. Electrical Specifications:
6.0 ± 0.2 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 6.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMP R/A Female ( 1222-4005 ) 2.4mm Straight Male ( SF1611-60003 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E
Model Q353B51 High sensitivity, quartz shear ICP® accel., 500 mV ... - PCB
0.07 - 0.13 installation drawing 081-xxxx-90 none 1 of 1 for standard 081 series mounting njf 05/03/23jdm mjn 3425 walden ave. depew, ny 14043 ... thread pitch= 1/tpi [p] 3.) for best results, place a thin layer of silicone grease (or equivalent) on interface prior to mounting.
MIL-DTL-83723, Series III, Pyle B - Amphenol Aerospace
83723 III 20 Contact Amphenol Aerospace for more information at 800-678-0141 • www .amphenol-aerospace .com Pyle B MIL-DTL-83723, Series III, Pyle ® Sq. Flange Receptacle, Threaded - Quick Reference SQUARE FLANGE RECEPTACLE THREADED Military: M83723/82 with Sockets, Classes G, K
HH D P 0 R 4 - 2 4 - 16 P R -S - Amphenol Sine
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
18.0 ± 0.2 - svmicrowave.com
S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 4.65 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches
ITEM NO. PART NUMBER DESCRIPTION QTY. MKS09P01 1 251-445-9-029 PIPE ...
d ecn-297:add view of cuux022x03f000 07/30/15 - revisions revised by rev. description date approved ron w. c ecn-58, chg mtg hardware back to english 11/04/13 jcc item no. part number description qty. ... b dwg. no. rev scale: nts aguttierrez11/13/2012 2-point spacing mounting kit do not scale drawing sheet 1 of 1 amphenol antenna soltutions
Videos - Amphenol MAO
R-VPX Ruggedized VITA 46 Connectors – Amphenol New Product Collaboration. 3.33. Solaris - Rectangular Connector
18.0 ± 0 - SV Microwave
S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 26.5 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 4.01 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches
18.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 18.0 ± 0.2 m at e r i a l c o n n e c t o r s : smp r/a female ( 1222-4005 ) sma r/a male ( 2912-61001 ) c a b l e : Ø.085 flexible coax s h r i n k t u b i n g : m23053/5 p e r f o r m a n c e i m p e d a n c e : 50 ohms f r e q . r a n g e : dc to 18 ghz
rt360 | Amphenol Global Search | Amphenol
RT360 9 PIN, M/F, "MC" CABLE ASSY. KEY "N", HI-FLEX, TC-ER ONLY P30165-M A1 C-P30165 11 KMM 02/06/14 MRF 02/06/14 KMM RFC 02/06/14 NONE C-FEMALE FACE VIEW MALE FACE VIEW WARNING Risk of Electrical Shock Do Not Disconnect Under Load. Risque de chocs electriques Ne pas debrancher sous tension. H L F G & FOIL 14AWG E D C B A P1 18AWG SHIELD WHITE ...
RT0W01626PNH03 | Amphenol Global Search | Amphenol
B RT0W01626P*H* B1 - Amphenol Sine RT0W01626PNH03 RT0W01626PXH03 RT0W01626PYH03 RT0W01626PZH03 PART NUMBER-40°C ~ 125°C RT0W01626PWH03 RT0W01626PNH RT0W01626PXH RT0W01626PYH RT0W01626PZH RT0W01626PWH. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 ...
SIZE B C- - Amphenol Sine
b atm04-2p-sr01xx a2 11 louie 21/jul/20 orion 22/jul/20 tommy 23/jul/20 none of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a2 atm04-2p-sr01xx receptacle, 2 pin,atm series,strain relief end cap a1 - release new dwg format 18/aug/14 jarry tommy notes: unless otherwise specified 1. material: housing: thermoplastic seal ...