Search Results for b-07-p-a
MOUNTING HOLE PREPARATION - PCB
b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] xx ± 0.13 angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches decimals xx ±.01 fillets and radii .003 - .005 decimals x ± 0.3
12.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : VITA 67.3 SMPM Backplane Contact ( 3221-40071 ) SMPS Straight Female ( 3821-40029 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz
INSTALLATION DRAWING CRYOGENIC GROUND ISOLATED ICP® PRESSURE SENSOR
b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets 1] xx x ± 0.13 angles ` 2 degrees dimensions in inches decimals xx ±.01 angles ` 2 degrees fillets and radii .003 - .005 decimals x ± 0.3 fillets and radii 0.07 - 0.13 installation ...
Amphenol Canada Corp.
this document contains proprietary information and such information may not be disclosed to others for p-mhdr-2a11-0x4bp colour options, rohs compliant b.copping dwg size: mhdr series dust cover, drawing 1 aug13/15 aug13/15 03554 5:1x ... 3.07±0.05 2.50 2.00.079 mounting screws (not supplied) mhdr receptacle customer panel thickness up to 4mm ...
pt02a-10-6p | Amphenol Global Search | Amphenol
32-10 e/b/d/a 7 2 2 3 32-12 a/d 15 5 10 32-13 d 23 5 18 32-15 d 8 2 6 32-16 a 23 2 3 2 16 * 圧着コンタクトにはコンタクトと同サイズまたは1 サイズ小さいサイズの電線が適合します。
Amphenol Canada Corp.
this document contains proprietary information and such information may not be disclosed to others for p-musb-c511-xx sheet 1 cover option, rohs compliant b.copping g product drawing (ear 14057) mar21/12 k.l. dwg size: pcb mount, thread option, dust stacked series 'a' interface, vertical drawing k.lambie mar13/12 mar16/12 a.g. x 3:1 ear 14057 ...
High Power Connector Series - Amphenol PCD
07 Jam Nut Receptacle – Locking Ring Only, Crimp Termination 32 07 Jam Nut Receptacle – Locking Ring Only, ... Example: WPTV – 06 ZN 25 – 1000 – 6 P N B (W587) = castellated nut for jam nut connectors used in space constraint (W638) = to denote sealing gasket supplied with wall-mount connectors (W52) = Aluminium, Olive Drab Zinc ...
18.0 ± 0.2 - svmicrowave.com
S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.03 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches
Features
%PDF-1.6 %âãÏÓ 3176 0 obj > endobj 3211 0 obj >/Filter/FlateDecode/ID[1544F2FFB4467343AE52C62581B7609D>]/Index[3176 79]/Info 3175 0 R/Length 153/Prev 2450438/Root ...
APPROVED PRODUCT DATA DRAWING - NRN 42259 05/18 STW - SV Microwave
stw 05/07/18 def 05/07/18 rohs compliant surface area: date approved revision history rev description see notes see notes scale: 1:2 third angle projection dwg. no. b material: ... sv p/n oal max inser. loss 7012-1327 6.000 0.85 db 7012-1328 12.000 1.27 db 7012-1329 24.000 2.12 db material:
D-Sub connectors - Stamped and Formed Contacts
M a t e r slai a n d P al t i n g s Shell Steel, tin over nickel plating Insulator Glass-filled thermoplastic, UL 94V-0 Contacts Brass, selective gold plating Rear insert Brass, tin over nickel plating Screwlock Brass, tin over nickel plating Grounding clip Brass with tin plating C l i m ta i c D ata
Model 353B11 ACCELEROMETER KIT Installation and Operating Manual - PCB
0.07 - 0.13 installation drawing 081-xxxx-90 none 1 of 1 for standard 081 series mounting njf 05/03/23jdm mjn 3425 walden ave. depew, ny 14043 ... thread pitch= 1/tpi [p] 3.) for best results, place a thin layer of silicone grease (or equivalent) on interface prior to mounting.
5015 Series Hermetic Insert Arrangements - Amphenol
12S 27.79 20.62 3.05 .7500-20 UNEF 17.07 18.26 5.56 19.81 3.2 ... 5015 Series Hermetic How to Order ACS N 02H 10SL 4 P W Connector Type Shell Material and Plating Shell Style Shell Size Insert Arrangement Contact Type Insert Rotation Contact Plating Other Suffix Omit for Carbon Steel Standard
6.0 ± 0 - svmicrowave.com
S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 0.82 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches
38999 CONNECTORS WITH POWER CONTACTS - Amphenol Aerospace
A m p hen o l E U / 20 9 5 E C DZ Black Zinc-Nickel alternative to cadmium. Corrosion resistant, 500 hour salt spray, conductive, -65°C to +175°C R o H S A m p hen o l E U / 20 /9 5 C DS AP-93 Tri-Nickel Alloy, Aluminum, 1000 Hr., 200°C, -65dB@100Hz* R o H S A m p hen o l E U / 20 /9 5 C DW Corrosion resistant olive drab cadmium plated aluminum,
7/16 CRIMP PLUG (FOR RG-8/U,213/U, LMR 400 CABLE)
b scale: rev sheet of rev description date revisions eco appr 2.2:1 1 1 amphenol connex see table abhaya kishore 15-dec-11 7/16 crimp plug (for rg-8/u,213/u, lmr 400 cable) abhaya kishore 15-dec-11 task # 826 d a modify plating to silver 29-dec-00 --b modify plating to nexcote, update drawing format 27-may-05 --c revise mating face to 32 hex ...
10-40812-xx | Amphenol Global Search | Amphenol
b dcn 41793 10/15 dal checked: approved: drawn: sw 04/07/97 dal 10/21/15 bnk 10/21/15 rohs compliant freq. range: dc to 12.4 ghz material: bodies: stainless steel per ams-5640, alloy uns s30300, type 1 cap: stainless steel per astm a-240, alloy uns s30400, type 304
pc07e-18-30 | Amphenol Global Search | Amphenol
Search Results for 922390 pc07e-18-30 | Amphenol Global Search | Amphenol 18.3 l tanar eries imensions mm 44.7 30.1 20.2 15.3 43.7 0.2 eceptacle l tanar eries ein aots atm04-12pa key-a standard color: grey atm04-12pb key-b standard color: black p/n atm04-12pc key-c standard color: green atm04-12pd key-d standard color: brown atm06-12sa key-a ...
12.0 ± 0.2 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMP Straight Female ( 1221-4009 ) 2.4mm Straight Male ( SF1611-60003 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E