Search Results for b-07-p-a
Hermetic Military - amphenol-aerospace.com
14 Contact Us: 800-678-0141 • www.amphenol-aerospace.com 38999 III 38999 II 38999 I SJT Aquacon 2M 83723 26482 26500 † Red band indicates fully mated NOTE: Consult Amphenol Aerospace for availability of non-glass-sealed versions
T 3435 055 - M16 Female right angled cable connector with bl
C091 M16-B; 7 Position Cable Connectors; T 3435 055 - M16 Female right angled cable connector with black cable sleeve. 7 contacts, 4-6mm cable diameter Contacts sold separately. ... Comparable to PN# 99-1622-00-07. REQUEST A QUOTE. T 3435 552 - M16 Female straight cable connector with internal strain relief and clamping ring. 7 contacts, 6-8mm ...
6.0 ± 0 - svmicrowave.com
S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.35 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches
Contacts - Amphenol-Air LB
Amphenol 5 INDEX P/N Pin or Socket Type Pages P/N Pin or Socket Type Pages P/N Pin or Socket Type Pages Table of contents 900210 Pin QUADRAX CONTACTS -PCB 45 900217 Socket Power contact 16 59 900238 Pin Signal contact CI 14 900240 Pin Signal contact CI 14 900241 Pin Signal contact CI 14 900243 Pin Signal contact LI 14 900245 Pin Signal contact CI 14 900246 Pin Signal contact LI 14
Single-channel accelerometer power supply - Wilcoxon Sensing Technologies
Features. Powers most 700 series accelerometers and AC couples the output; Battery powered (LA704B line adapter optional) Portable and lightweight
6.0 ± 0.2 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 6.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMP R/A Female ( 1222-4004 ) 2.92mm Bulkhead Female ( SF1521-60045 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 26.5 GHz
18.0 ± 0 - svmicrowave.com
S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.03 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches
VZ8(6)9 rev B I2C communication - SGX Sensortech
© SGX Sensortech Oct-19th, 2015 rev. A 5 / 13 4. VZ response frame Start 1 1 1 0 0 0 0 A6 A5 A4 A3 A2 A1 A0 1 R/W ACK ACK D7 D6 D5 D4 D3 D2 D1 D0 Data byte 1/6
AT06-2S | Amphenol Global Search | Amphenol
at06-2s at06-2s-blk at06-2s-blu at06-2s-brn at06-2s-grn at06-2s-red at06-2s-wht at06-2s-yel color part number part number chart 15.0 standard molded color is grey. additional colors shown in part number chart are available via special order. requires contact retention wedge aw2s notes: unless otherwise specified 1. material: housing: thermoplastic
ROHS COMPLIANT DATE APPROVED PRODUCT DATA DRAWING - SV Microwave
- dcn 35555 12/07 stw a dcn 38375 07/11 stw smp male hermetic shroud full detent checked: approved: drawn: stw 12/03/07 stw 12/03/07 hlp 12/03/07 rohs compliant size date approved revision history rev description insul. res.: 5000 megohms 0'1 x x' 15' decimal: .x 7) remove all burrs unless otherwise specified 95077 1211-6041 cage code
EN3645 - amphenol-socapex.com
Amphenol Socapex 948, promenade de l’Arve BP29 74311 Thyez Cedex - France Phone: +33 (0)4 50 89 28 00 contact@amphenol-socapex.fr We reserve the right to modify our products in any way we deem necessary.
NTC Type B Series - amphenol-sensors.com
Type B Series Specifications Type B05/07/10/14 and Type B35/43 dimensions Type B05/07/10/14 Thermal and Electrical Properties The following lists the thermal and electrical properties for all small glass coated thermis-tors. All definitions and test methods per MIL-PRF-23648.
Model 003P30 Low-noise coaxial cable, blue TFE jacket, 30-ft ... - PCB
b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing ...
hvc3p63fs106 | Amphenol Global Search | Amphenol
Search Results for tv07rqf-25-17s SPE: The Future of Industrial Ethernet - amphenol-cs.com ... 25= 10kΩ b 25/50=3950k 24awg black p01bc00200 6mm² tinned unshielding blue, xlpe od=5.1±0.2 c210006837 h.s.t:Ø3.2 white not marking c210003609 cable tie w2.5*100mm black c210030045 c210030046 c-hvcoifs506ntlxxxx c-hvcoifs506ntlxxxx hvcoifs506ntl ...
132291 | Amphenol Global Search | Amphenol
Part Number: 132291 Description: SMA(F)STR P.C.B. MOUNT RoHS Status: Compliant with Exemption 6C This declaration of conformity is issued under the sole responsibility of Amphenol RF. This is to certify that the part/product listed above are in conformance with the EU Directive 2011/65/EU as amended by (EU)2015/863.
6.0 ± 0 - svmicrowave.com
S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.35 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches
Model 356A26 Platinum Stock Products; Triaxial, general purpose ... - PCB
0.07 - 0.13 installation drawing 081-xxxx-90 none 1 of 1 for standard 081 series mounting njf 05/03/23jdm mjn 3425 walden ave. depew, ny 14043 ... thread pitch= 1/tpi [p] 3.) for best results, place a thin layer of silicone grease (or equivalent) on interface prior to mounting.
Rugged Ethernet Connector
• SCE2-B-76A07-14SN-002 (Jam Nut, Solder Buckets) And to mate with either of the above, one or other of: • SCE2-B-01K07-14PN (Push-pull, breakaway style) • SCE2-B-L1K07-14PN (Latch, coupling ring style) A range of caps, accessories and overmoulded cable assemblies are available to suit, details can be found in the Terrapin Catalogue.
18.0 ± 0 - svmicrowave.com
C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.78 dB Max N O T E S 1. See individual data drawings for connector specifications
REVISION HISTORY PRODUCT DATA DRAWING REV. DESCRIPTION DATE APPROVED
b c d 8 7 6 5 4 3 2 1 8 7 6 5 4 3 2 1 e f f scale: 5:1 sheet 1 of 1 a material: do not scale drawing see notes dwg. no. title: size c www.svmicrowave.com the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of