Search Results for b-07-p-a
RTS714N7S03 | Amphenol Global Search | Amphenol
N RTS714N7S RTS714N7S03 A2 -- UPDATE NOTES Jun-22-2017 Nick TOMMY A3 -- UPDATE DRAWING Mar-20-2018 White Tommy. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG
NTC Type B Series - amphenol-sensors.com
Type B Series Specifications Type B05/07/10/14 and Type B35/43 dimensions Type B05/07/10/14 Thermal and Electrical Properties The following lists the thermal and electrical properties for all small glass coated thermis-tors. All definitions and test methods per MIL-PRF-23648.
18.0 ± 0 - svmicrowave.com
S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.03 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches
sae j1772 type 1 | Amphenol Global Search | Amphenol
TT-1-735, grade A or B mixed one part by volume with three parts by volume of mineral spir its per TT-T-291, type 1 or P-D-680, type 1 (j) 1-1-1 trichloroethane Service Rating** ** Please note that the establishment of electrical safety factors is left entirely in the designers hands, since he is in the best position to know what peak
BUS-12-055 PRODUCT SPECIFICATION - Amphenol CS
(minimum) gold per MIL-G-45204, Type I, Grade B over 20 microinches (minimum) nickel per QQ-N-290, Class 2. 3.4 Design and Construction - The connector shall be a multi-piece assembly having one or two rows of
Model JM353B18 High frequency, quartz shear ICP® accel., 10 mV/g ... - PCB
0.07 - 0.13 installation drawing 081-xxxx-90 none 1 of 1 for standard 081 series mounting njf 05/03/23jdm mjn 3425 walden ave. depew, ny 14043 ... thread pitch= 1/tpi [p] 3.) for best results, place a thin layer of silicone grease (or equivalent) on interface prior to mounting.
12.0 ± 0 - svmicrowave.com
C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.30 dB Max N O T E S 1. See individual data drawings for connector specifications
Model 1380-01A Rod end load cell Installation and Operating Manual
%PDF-1.4 %âãÏÓ 6 0 obj >/Parent 13 0 R/Rotate 0/MediaBox[0 0 612 792]>> endobj 94 0 obj >stream xœí]YsÜ6 ®ÝGýŠyÊ «v ÜÇcâ$¶· Ù‘”¤RÉ>(¶’õVì8>6• ¿Ý€& 3CJspF´Êª ˆ‹M ?ô à gBÎ8þ4Ä‹×g|ö þÿzöÇ™g ÿ• (ýâõìóë³O/Ý J]ÿrÆY ž‡ò™˜);sÚ0xòúl>+®ÿ[æôŒë”×™:³ (Ë\YàÇùóB2 ¬œ?* † 奜 žÈY±ÐLJ®íü¼ Ž9ïäü÷ ...
CUSTOMER OUTLINE DRAWING MIL-C-39012 INSPECTION - Amphenol RF
b. marking: bag to be marked "amphenol rf, 31-2253, and date code" mil-c-39012 inspection 4. recommended cable assembly instructions: a. trim cable as shown. b. slide ferrule onto cable. c. crimp cable center conductor to contact with amphenol tool 227-944 (m22520/-01) and die set 227-1221-11, cavity 'b' (m22520/5-11, closure 'b')
ms27488-22-2 | Amphenol Global Search | Amphenol
APCD P/N Diode P/N Quantity Size* Quantity P/N M39029 Size 20/22 1.552 Max Size 16 1.922 Max Dimension C *Mating Pin Wire Barrrel 44. Terminal Junction Modules Amphenol Pcd www.amphenolpcd.com [email protected] 1-978-624-3400 72 Cherry Hill Drive Beverly, MA 01915 Amphenol Pcd Terminal Junction ...
18.0 ± 0.2 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 18.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMA Bulkhead Female ( 2944-6001 ) SMPS Size 16 Socket ( SF9911-60001 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz
F F - Amphenol Sine
p.m 04-05-04 04-05-04 1 update to modified components l.v 1/03/2004 8241 1 50310007-*30 50310007-130-1 insert assembly 1 2 53490001-*31 53490001-331-1 backshell assembly 1 3 51270016-521 51270013-521-1 pvc insulation tube 1 parts list item part number dwg no description qty
12.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 12.0 ± 0.2 m at e r i a l c o n n e c t o r s : smp female qb ( 1221-40051 ) sma r/a male ( 2912-61002 ) c a b l e : Ø.047 flexible coax s h r i n k t u b i n g : m23053/5 p e r f o r m a n c e i m p e d a n c e : 50 ohms f r e q . r a n g e : dc to 18 ghz
UNLESS OTHERWISE SPECIFIED Amphenol
3d view 1:1 sheet third angle projection this document is the property of amphenol australia pty. ltd.. no part thereof may be reproduced and used
6.0 ± 0 - svmicrowave.com
S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.35 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches
at04-08pb-pmr7g | Amphenol Global Search | Amphenol
modifications: reduced diameter wire seal; end cap. specifications: 3.1 current rating: 13 amps. 3.2 operating temperature: -55°c to +125°c. 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip67 ( mated condition )
mps02-bsfa0140 | Amphenol Global Search | Amphenol
Search Results for mps02 -bsfa032s 14孔低压防水连接器 - アンフェノールジャパン株式会社 MPS02 -BSFA0140 (Code A) MPS02 -BSFB0140 (Code B) MPS02 -BSFC0140 (Code C) Cable Diameter:1.55±0.15mm 插座: MPS02 -BSMA0140 (Code A) MPS02 -BSMB0140 (Code B) MPS02 -BSMC0140 (Code C) Cable Diameter:1.55±0.15mm 性能参数: 配合 ...
12.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : 2.92mm Straight Male ( SF1511-60071 ) SMA Bulkhead Female ( 2946-6012 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz
6.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 6.0 ± 0.2 M AT E R I A L C O N N E C T O R S : VITA 67.1/2 SMPM Plug-in Contact ( 3221-40022 ) SMP Male Bulkhead ( SF1211-6061 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 26.5 GHz
Model JTLD352C04 General purpose, ceramic shear ICP® accel., 10 mV/g, 0 ...
0.07 - 0.13 installation drawing 081-xxxx-90 none 1 of 1 for standard 081 series mounting njf 05/03/23jdm mjn 3425 walden ave. depew, ny 14043 ... thread pitch= 1/tpi [p] 3.) for best results, place a thin layer of silicone grease (or equivalent) on interface prior to mounting.