Search Results for b-07-p-a
711 Series Single/Multi Way - Amphenol-Air LB
Single Way Single Hole Mtg. Receptacle - 07E08-1 P Multi Way Single Hole Mtg. Receptacle - 07E /C2814-/PAN 6486A P Panel Shell thickness Size B Max. D SQ E max. F max. G max. KA/F max. L Thd UNEF 2A M max. dia. max. min. V min. W dia
Circular Connectors | Products - Amphenol
Circular connectors in the GCB-B series with reverse bayonet locking according to VG95234. These connectors offer high reliability, are waterproof as well as wear- and vibration-resistant. They are also approved according to VG95234 version B (marine bronze) and VG95234 version J (zinc-tin).
Millivolt Output Pressure Sensors
p 408 225 4314 f 408 225 2079 e www.allsensors.com. all sensors. All Sensors DS-0096 Rev B. Specification Notes. note. 1: A. ll pArAmeters Are meAsured At. 12.0 . volt excitAtion, for the nominAl full scAle pressure And room temperAture unless otherwise specified. p. ressure meAsurements Are with positive pressure Applied to. p. ort. B. note. 2: s
APXV3B26B_43-C-I20, -A-I20 - Amphenol Antenna Solutions
Dual Slant Polarized Single Band 2 Port Antenna, 698-960MHz, 33deg, 20.9dBi, 2.6m, 2-12deg, Integrated RET
12.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : VITA 67.1/2 SMPM Plug-in Contact ( 3221-40022 ) VITA 67.1/2 SMPM Plug-in Contact ( 3221-40022 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q .
12.0 ± 0 - svmicrowave.com
S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 65 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 4.60 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches
UNLESS OTHERWISE SPECIFIED Amphenol THIRD ANGLE PROJECTION
p.m p.m 09/08/12 09/08/12 0.5 0.1 0.05 rev 1 5 50260014-530 cable clamp large xlrnet 1 4 50260013-530 cable clamp small xlrnet 1 3 50440043*-530 nut xlrnet 1 2 53480101-*30 die cast shell xlrnet 1 1 52520003-53* sleeve plastic ax series 1 parts list item part number description qty rjx 8 m b bulk series prefix
36.5 - Amphenol Sine
b at04-08px-xxx a3 22 jarry 27dec13 none note: an asterisks ( *) placed before the color denotes the standard molded color of the connectors shown above. other colors shown are available via special order. p/n at04-08p key-a configuration standard color: grey p/n at04-08pb key-b configuration standard color: black p/n at04-08pc key-c configuration
Class I Div 2 accelerometers - Wilcoxon Sensing Technologies
Meggitt (Maryland), Inc d/b/a Meggitt Sensing Systems Tel: +1 (301) 330-8811 Tel: +1 800 WILCOXON Fax: +1 (301) 330-8873 www.meggittsensingsystems.com www.meggitt.com The new Class I Division 2 (Zone 2) sensors expand Wilcoxon Research’s already extensive hazardous area product offering.
12.0 ± 0 - SV Microwave
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMPM Straight Female ( 3221-40006 ) VITA 67.3 SMPS Male Plug-In Contact ( SF3811-60059 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz
www.sgxsensortech.com
www.sgxsensortech.com
6.0 ± 0 - svmicrowave.com
S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.35 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches
Miniature Basic Pressure Sensors
p 408 225 4314 f 408 225 2079 e www.allsensors.com all sensors All Sensors DS-0105 Rev B The Miniature BASIC series pressure sensors are based upon a proprietary technology to reduce the size of the sen-sor and yet maintain a high level of performance. The technology is currently being patented.
MICRO-D SURFACE MOUNT CONNECTORS - アンフェノールジャパン ...
100 R N 09 P VM P 2. Connector Series 100 Metal Shell per M83513 104 Stainless Steel per M83513 4. Shell Finish A Anodized (Black) B Zinc Nickel (Black Chromate) C Cadnium (Yellow Chromate) D Olive Drab Cadnium F Chem Film N Electroless Nickel G Gold K Zinc Nickel- 48 hrs L Pure Electro-deposited Aluminum T Nickel Teflon 8. Hardware
550905G M-Series Model MR Sanitary Application data sheet 07/13 (US)
551695 Revision B (EN) 11/2022 Digital Ordering Notes: 1. DT 1 is 203 mm (8 in.) from the tip. 2. If you choose DT Placement Fixed, the first DT will be as described in Note 1 and the last DT will be at 80% of the order length. All other DTs will be evenly spaced. 3. If you choose DT Placement Custom, you must
www.amphenolalden
Part Number: P1 P N L 04 B 1 N 1000 - YYYY y Plug P Receptacle R Non-Shielded N Shielded S s Limited Use (< 100 mating cycles) - plug only L Multiple Use - up to 5,000 mating cycles M f ts 4 pole 04 7 pole 07 10 pole 10 14 pole 14 r Blue - standard B Gray G
6.0 ± 0 - SV Microwave
C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 50 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.13 dB Max N O T E S 1. See individual data drawings for connector specifications
T 3438 551 - M16 Female straight cable connector with black
C091 M16-B; 7 Position Cable Connectors; T 3438 551 - M16 Female straight cable connector with black cable sleeve. 7 contacts, 4-6mm cable diameter Contacts sold separately. ... Comparable to PN# 99-1621-00-07. REQUEST A QUOTE. T 3434 554 - M16 Male straight cable connector with internal strain relief and plastic locking ring. 7 contacts, 4-6mm ...