Search Results for b-07-p-a
REVISION HISTORY PRODUCT DATA DRAWING - NRN 47576 07/23 - SV Microwave
insulator: ptfe per astm d1710, type i, grade 1, class b finish: interface body: passivated per ams-2700 pc legs body & contact: gold per astm b488, type ii, code c, class 1.27; over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq.
18.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 18.0 ± 0.2 M AT E R I A L C O N N E C T O R S : VITA 67.3 SMPM Backplane Contact ( 3221-40066 ) SMPM Size 12 Socket ( SF3211-6004 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz
Amphenol Automotive Connection Systems HVC 6.3mm 5 poles connector
Code A/B/Z Part-No.: Plug: HVC5P63FSX06 “X” code: CODE A:1/CODE B:2/CODE Z:0 socket: P/N. 5 (Power )2 HVIL HVC5P63MVX05 Terminal with cable Terminal with cable HVC5P63MVX06 90°Tab “X”code: CODE A:1/CODE B:2 Terminal system: Pin Number:5 (+2 HVIL) terminal 0.8 x 6.3 mm,Silver plated
12.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMPM Straight Female ( 3221-40006 ) SMP Male Bulkhead ( SF1211-6061 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 26.5 GHz
CONNECTOR PIN DESIGNATION SCALE 5X - pcb.com
b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles ` 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches angles ` 2 degrees fillets and radii .003 - .005 fillets and radii 0.07 ...
ALUMALIGHT - Amphenol PCD
DUT: Backshell Serial Number: BML1SSK10W (3nos) OX Axis Project File Name: Random vibration 43.92grms.prj
6.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 6.0 ± 0.2 m at e r i a l c o n n e c t o r s : vita 67.1/2 smpm plug-in contact ( 3221-40019 ) sma r/a male ( 2912-61002 ) c a b l e : Ø.047 flexible coax s h r i n k t u b i n g : m23053/5 p e r f o r m a n c e i m p e d a n c e : 50 ohms f r e q . r a n g e : dc to 18 ghz
restricted | Amphenol Global Search | Amphenol
Section 855-080-201 1. GENERAL 1.1 Document Purpose This document provides general, installation and testing information for the 8550-80 (Issue 1) 48Vdc Power Sup-
12.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : 2.92mm Straight Male ( SF1511-60071 ) 2.92mm Bulkhead Female ( SF1521-60025 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz
NON-ENVIRONMENTAL EMI/RFI AELL - Amphenol PCD
Contact backshellsamphenolpcd.com NON-ENVIRONMENTAL EMI/RFI STRAIGHT; SPIN COUPLING Connector Group L 38999 Series III & Series IV TABLE A Accessory Shell Size Clamp Size Length Connector Shell Size
Amphenol Canada Corp.
p-musbr-m1c1-xx this document contains proprietary information and such information may not be disclosed to others for any purpose 1 rohs compliant m. pahulje dwg size: right angle, pcb mount, rugged usb type 'c' receptacle, drawing k. lambie may07/15 may14/15 product drawing ear 14608 x 5:1 drawn checked m.e. app'd q.a. app'd dwg appr.
ENVIRONMENTAL EMI/RFI BACKSHELLS - Amphenol PCD
Visit amphenolpcd.com for more information ENVIRONMENTAL EMI/RFI 90° & 45°; SPIN COUPLING Connector Group J MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703
Temposonics
Temposonics® Magnetostriktive lineare Positionssensoren EP2 IO-Link Datenblatt – Flexible Montage – Betriebstemperaturen bis zu +75 °C – Flach & kompakt
Amphenol Pcd Quick Mount Relay Sockets
.07.07 3-48 THREADED INSERT SOCKET WIRE SEALING GROMMET WIRE SUPPORT GASKET SUPPLIED WITH RELAY SECTION A-A SCALE 5:3.68 1.075.150.150 TYP POLARIZING HOLE.39 1.44 1.075.965 2X Ø .150 4X R .050 MAX.425 MIN A B 1 2-X2 3-X1 A B C A A B 1 2 -X2 3-X1 Configuration B A C Relay Socket Dimensions Quick Mount Relay Sockets Side View Mounting Hardware ...
18.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 18.0 ± 0.2 M AT E R I A L C O N N E C T O R S : VITA 67.1/2 SMPM Plug-in Contact ( 3221-40022 ) 1.85mm Straight Male ( SF3311-60003 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz
REV. DESCRIPTION DATE APPROVED A B ECN09-0495, LONGER DOWEL PINS
08/07/09 a released, ecn09-0447 09/16/09 sd x.xx = .05 x.xxx = .02 angles: 3 tolerances: metric unless otherwise specified. projection change note material finish -----x.xx = .1 b ecn09-0495, longer dowel pins 12/01/09 sd. 70.00 4x r3.18 50.15 0.00 +0.03 dut pocket 60.00 mounting a a m3 mounting screws 4 plcs lid mating feature
Model TLD356A26 Triaxial, general purpose, ceramic shear ICP® accel ...
0.07 - 0.13 installation drawing 081-xxxx-90 none 1 of 1 for standard 081 series mounting njf 05/03/23jdm mjn 3425 walden ave. depew, ny 14043 ... thread pitch= 1/tpi [p] 3.) for best results, place a thin layer of silicone grease (or equivalent) on interface prior to mounting.
12.0 ± 0 - svmicrowave.com
S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.27 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches
RECIPROCATING MACHINERY PROTECTOR - pcb.com
%PDF-1.4 1 0 obj /Title (þÿ) /Creator (þÿwkhtmltopdf 0.12.1.2) /Producer (þÿQt 4.8.6) /CreationDate (D:20190805070436-04'00') >> endobj 3 0 obj /Type /ExtGState /SA true /SM 0.02 /ca 1.0 /CA 1.0 /AIS false /SMask /None>> endobj 4 0 obj [/Pattern /DeviceRGB] endobj 8 0 obj /Type /XObject /Subtype /Image /Width 102 /Height 82 /BitsPerComponent 8 /ColorSpace /DeviceRGB /Length 9 0 R /Filter ...
922390 | Amphenol Global Search | Amphenol
Search Results for 922390 pc07e-18-30 | Amphenol Global Search | Amphenol 18.3 l tanar eries imensions mm 44.7 30.1 20.2 15.3 43.7 0.2 eceptacle l tanar eries ein aots atm04-12pa key-a standard color: grey atm04-12pb key-b standard color: black p/n atm04-12pc key-c standard color: green atm04-12pd key-d standard color: brown atm06-12sa key-a ...