Search Results for b-07-p-a
www.sgxsensortech.com
www.sgxsensortech.com
NovaSensor P111 Medium Silicon Pressure Sensor Die
Die dimensions: 0.10 in x 0.12 in x 0.07 in (2.7 mm x 3.2 mm x 2 mm) P111 schematic diagrams Ordering Information Minimum Release Quantity: 2 wafers or approximately 900 die Part Number Description 51006 100 KPaD/G 51007 200 KPaD/G 51008 700 KPaD/G 51010 100 KPaA 51011 200 KPaA
n 20 252 4499 c | Amphenol Global Search | Amphenol
High temp MIL-C-5015 connector, 32 ft high temp cable with Teflon jacket. Model R6Q-0-J9T2A-32. High temperature 200°C accelerometer cable assembly: twisted pair, braided shield, high temp 200°C, yellow Teflon® jacketed cable, IP68 rated connector, high temperature Viton B boot, blunt cut, 32 feet.
DT and Superseal valve connectors - conec.com
CONEC M8x1 Product series EtherCAT P ; CONEC D-SUB Combination connectors ; M12x1 Connectors field attachable, angled, 360° shielded, A-, B- und D-coded ; Contact. CONEC Elektronische Bauelemente GmbH Ostenfeldmark 16 59557 Lippstadt +49 2941 765-0 +49 2941 76565 [email protected] Infos. Company; Career;
Connector Group J - amphenolpcd.com
GROMMET NUT. TABLE A. Accessory . Shell Size. Connector. Shell Size. A Ø Max. B Ø Max. C Max. D Max. E Max. inch. mm. inch. mm. inch. mm. inch. mm. inch. mm. 08. 8 ...
6.0 ± 0 - svmicrowave.com
S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.35 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches
550905G M-Series Model MR Sanitary Application data sheet 07/13 (US)
551695 Revision B (EN) 11/2022 Digital Ordering Notes: 1. DT 1 is 203 mm (8 in.) from the tip. 2. If you choose DT Placement Fixed, the first DT will be as described in Note ... 550905G M-Series Model MR Sanitary Application data sheet 07/13 (US) Author: Cynthia Corbett
RMS and peak velocity loop powered sensors - wilcoxon.com
P = calculated peak output, velocity 05 = 0.5 ips (12.7 mm/sec) 10 = 1.0 ips (25.4 mm/sec) 20 = 2.0 ips (50.8 mm/sec) 30 = 3.0 ips (76.2 mm/sec) 50 = 5.0 ips (127 mm/sec) 10mm = 0.4 ips (10 mm/sec) 20mm = 0.8 ips (20 mm/sec) 25mm = 0.9 ips (25 mm/sec) 50mm = 1.9 ips (50 mm/sec) R6 = 2 pin, MIL-C-5015 M12 = 4 pin, M12 F-IM-J9T2A = integral cable,
18.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 18.0 ± 0.2 M AT E R I A L C O N N E C T O R S : VITA 67.3 SMPM Backplane Contact ( 3221-40066 ) SMP Straight Female ( 1221-4009 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz
18.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 18.0 ± 0.2 M AT E R I A L C O N N E C T O R S : VITA 67.1/2 SMPM Plug-in Contact ( 3221-40019 ) 2.92mm Bulkhead Female ( SF1521-60045 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz
Model 080A24 Petro wax, includes (4) 1 x 1 x 0.25 squares (for ... - PCB
%PDF-1.4 %âãÏÓ 2 0 obj >/Font >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI]/XObject >>>/Group >/Annots[50 0 R 51 0 R 52 0 R]>> endobj 12 0 obj >stream xœ½=koÜ8 ...
62IN Series Miniature Circular Bayonet-Coupled Connectors AC6201 0313
Wall Mounting Receptacles Dia F G Dia LB C D E Y Dia X threads in inches Shell size 1.58 20.75 15.09 3.05 11.30 11.02 24.84 12.02 7/16-28 UNEF
BLM Manifold Mount Buttom Pressure Sensors
BLM-300A 0 300 Absolute 2068.5 0.07 0.09 0.11 350 2413 350 2413 Note 1: Pressure ranges in Pa and kPa are expressed as an approximate value. Note 3: Burst Pressure: The maximum pressure the sensor is able to withstand before causing escape of the pressure media. ... B L M - L 0 1 G R. 2A 2 1 - 0 5. Part Number. Lot Number.31 . SEALING SURFACE ...
L-Serie Start-Stop Schnittstelle L-Series Start-Stop Interface
Document Part No. 101005 Data Sheet L-Series Start-Stop Interface Magnetostrictive Linear Position Sensors ˜˚˛ ˝˙ˆ˙ˇ˘ ˆ ˜ ˜ ˚˛˝˙ˆˇ˘ˆ ˆ ˙ ˚ ˛˝˛ˇˆ˙˙ ˘ ˇ˝˛ ˝
E E Y Y SECTION Y-Y - Amphenol Sine
p 6. 3 2 p 52.7 83.0 cable od p3.0 - p7.0mm catalogue pn shell finish contact finish backshell finish qm2p nickel nickel sleeve and tip matt black qm2pb-au matt black gold sleeve and tip matt black revision history rev description date chg no 1 first issue 30-05-17 ----o 2 updated cable clamp 24-01-18 9476 l o m h 1 c m r p r 0 2 a h e n o a s ...
B RT0W01626S*H* B1 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt0w01626s*h* eco-mate,receptacle,size 16,26pos,socket. b1 - released drawing july-04-2014 ben see part number chart
Model TLD354C02 Triaxial, thru-hole mtg, ceramic shear ICP ... - PCB
0.07 - 0.13 installation drawing 081-xxxx-90 none 1 of 1 for standard 081 series mounting njf 05/03/23jdm mjn 3425 walden ave. depew, ny 14043 ... thread pitch= 1/tpi [p] 3.) for best results, place a thin layer of silicone grease (or equivalent) on interface prior to mounting.
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM 7012-0797 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc