Search Results for b-07-p-a
ROHS COMPLIANT PRODUCT DATA DRAWING - NRN 34841 07/08 STW
- nrn 34841 07/08 stw smpm male sb snap-in for .093 panel for .086 s.r. cable checked: approved: drawn: stw 08/06/08 ... grade 1, class b finish: body: passivated per ams-qq-p-35, type ii sleeve, contact & retaining ring: gold per astm b 488, type ii, code c, class 1.27; over nickel per ams-qq-n-290, class 1, .00005" min.
6.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 6.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMA Straight Male ( SF2906-6002 ) 2.92mm Bulkhead Female ( SF1521-60025 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz
PRODUCT DATA DRAWING - SV Microwave
ÆÙ"‡=Wkê{J å>E Ó¨» YöX  õ}cƒ¹ Œ3h y§ ±2Þ Pºž±Ÿ 7f|ÂöŽ‹ü¦¦@(¨ùH+»º¾ ¯(ráf¦-â m¢fSPÒÚBɱñS¶CèGÖGS(íyœâ£Úß (¼ß¼ ,9A/( §ž%×S„s Üâ 9¶ Œ±H¬NÊ„ Rr”¬•°Âx2Ï“l+ ÕØĜ܂%"ÄU¼¶ƒ1 I ®%ç HÑd Ç VHdgC¹Nqo·É`â“i;²š” Ú.…Ü!LÛE %jp1ǧ tg…U ± î Íí ...
EN3645 - Amphenol Socapex
Amphenol Socapex 948, promenade de l’Arve BP29 74311 Thyez Cedex - France Phone: +33 (0)4 50 89 28 00 contact@amphenol-socapex.fr We reserve the right to modify our products in any way we deem necessary.
PCB Piezotronics | Measure vibration, pressure, force, and more
The document provides detailed information on PCB Piezotronics products for measuring vibration, pressure, and force.
NovaSensor P111 Medium Silicon Pressure Sensor Die
Die dimensions: 0.10 in x 0.12 in x 0.07 in (2.7 mm x 3.2 mm x 2 mm) P111 schematic diagrams Ordering Information Minimum Release Quantity: 2 wafers or approximately 900 die Part Number Description 51006 100 KPaD/G 51007 200 KPaD/G 51008 700 KPaD/G 51010 100 KPaA 51011 200 KPaA
18.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 18.0 ± 0.2 M AT E R I A L C O N N E C T O R S : VITA 67.1/2 SMPM Plug-in Contact ( 3221-40019 ) 2.92mm Bulkhead Female ( SF1521-60045 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz
IPA2151L3-VF-85 Infinity Premise Amplifier Series
Frequency Response dB p-p 5-85 MHz <1.0 Return Loss (Input, Output) dB 5-85 MHz 18 dB minimum, 22 dB typical Group Delay ns 5-6.5 MHz, 1.5 MHz span <20 Group Delay ns 6.5-83 MHz, 1.5 MHz span <10 Group Delay ns 83.5-85 MHz, 1.5 MHz span <30 Other Units Condition IPA2151L3-VF-85 Surge Withstand IEEE C62.41 6kV A3 ring
NTC Type B Series - amphenol-sensors.com
Type B Series Specifications Type B05/07/10/14 and Type B35/43 dimensions Type B05/07/10/14 Thermal and Electrical Properties The following lists the thermal and electrical properties for all small glass coated thermis-tors. All definitions and test methods per MIL-PRF-23648.
Products - Amphenol Antenna Solutions
Products Products OUR PRODUCTS Amphenol Antennas is delivering the most trusted, next-generation antennas for the most reliable networks Whether it's a full-scale mobile network, a small cell application or you're covering a stadium or entertainment venue, Amphenol has the product you need. We offer
B B ETCHED COVER CABLE 030A10 10-32 COAXIAL PLUG - PCB
b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] xx ± 0.13 angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches decimals xx ±.01 fillets and radii .003 - .005 decimals x ± 0.3
6.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 6.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMP Female QB ( 1221-40049 ) VITA 67.3 SMPM Backplane Contact ( 3221-40066 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz
6.0 ± 0 - svmicrowave.com
S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.30 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches
www.amphenol-cs.com
We would like to show you a description here but the site won’t allow us.
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
CONNECTOR INSTALLATION INSTRUCTIONS Wind-Lok Series
B Gland Thread No EMI EMI A (N . M) B (N . M) A (N . M) B (N . M) M40 18-22 18-22 TBD TBD M50 30-35 30-35 16-18 16-18 M60 TBD TBD 20 20 Note: The 5b type contact uses the M50 gland with EMI function. The torque at A is 20N·M and the torque at B is 20N·M.
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
STRAIN RELIEF CLAMP BACKSHELLS - Amphenol PCD
25 25 / J 1.75 44.45 1.89 48.03 1.76 44.70 1.80 45.72 1.95 49.56 2.05 52.07 2.21 56.13 1.85 46.99 0.42 10.62 0.85 21.67 STRAIN RELIEF CLAMP STRAIGHT; 90°; SELF-LOCK/SPIN D38999 Series III & IV M85049 /38 - 11 W SERIES SLASH # COUPLING ACCESSORY SHELL SIZE MATERIAL/FINISH 38: Straight 39: 90° S: Self Lock-: Spin Table A A: Aluminum Alloy/Hard ...