Search Results for b-07-p-a
at04-3p | Amphenol Global Search | Amphenol
Search Results for at04-3p-pm11 B A5 - amphenol-sine.com at04-3p-sr02gry at04-3p-sr02blk at04-3p-sr02blu at04-3p-sr02brn at04-3p-sr02grn at04-3p-sr02red at04-3p-sr02wht at04-3p-sr02yel color part number part number chart notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2. modifications: strain relief ...
NovaSensor P111 Medium Silicon Pressure Sensor Die
Die dimensions: 0.10 in x 0.12 in x 0.07 in (2.7 mm x 3.2 mm x 2 mm) P111 schematic diagrams Ordering Information Minimum Release Quantity: 2 wafers or approximately 900 die Part Number Description 51006 100 KPaD/G 51007 200 KPaD/G 51008 700 KPaD/G 51010 100 KPaA 51011 200 KPaA
53175 | Amphenol Global Search | Amphenol
"amphenol rf, 53175-1053 and date code" 4. cable assembly instruction: refer to amphenol spec 349-50097 for cable stripping and connector assembly instructions. 5. shows cable entry dimensions. contact braid clamp insulator washer braid clamp gasket washer clamp nut stamp "amphenol 53175-1053" 13/16-20unef-2a thread 3/4" wrench section b-b 3/4 ...
Model 354A14 Cryogenic Triaxial Accelerometer,10 mV/g, -320 to +250 F ...
b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] xx ± 0.13 angles ` 2 degrees dimensions in inches decimals xx ±.01 angles ` 2 degrees fillets and radii .003 - .005 decimals x ± 0.3 fillets and radii 0.07 - 0.13 installation ...
2082-6340-dB-DF - Sheet1
b c 1 1 4 break / r of .003" to .0005" sheet 5 5 tolerances in: unless otherwise specified apply before / after processing see note finish: see note inches dimensions are in inches and third angle projection. note: interpret iaw ansi y14.5-1982 3 decimals inch [mm] drawn checked eng. appr. 2 scale date date date b size 3ht76 cage code
Multiway Bayonet Connector - Amphenol
Orientations N, A, B Environmental Temperature Range -55 oC to +125 C Materials Aluminium Alloy, Zinc Cobalt Olive Drab or Zinc Cobalt Black finish ... B Series 07 Jam Nut Receptacle Cable Variant 011 Simplex <3.0mm O/D Ruggedised Multimode Finish RZ – Zinc Cobalt Olive Drab BN – Brass / Nickel Orientation N, A, B .
hvrc2p41 | Amphenol Global Search | Amphenol
B A5 - Amphenol Sine A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
ROHS COMPLIANT REVISION HISTORY PRODUCT DATA DRAWING DATE REV ...
stw 07/18/08 stw 07/18/08 dal 07/18/08 rohs compliant.2787.06.0912.31.1403.56.71318.11.63716.18 1/4-36 uns-2a rp rp.2506.35 across flats.1233.12 across ... ptfe per astm d1710, type i, grade 1, class b bead: kel-f per mil-p-46036b, type ii finish: sma body: passivated per ams-2700. smpm body & contact: gold per astm b488, type ii,
550596 B IMPORTANT - Read this before you begin programming! - Temposonics
(Mating Connector: P/N 370013; MS3116F-12-10S) R0 Cable Integral Cable: Wire Color Function Gray Output #1 (Displacement) * 0 to 10 Vdc, 10 to 0 Vdc, 4 to 20 mA, 0 to 20 mA, 20 to 4 mA, or 20 to 0 mA Pink Displacement Output Return for Gray Wire Yellow Output #2 (Displacement or Velocity) * 0 to 10 Vdc, 10 to 0 Vdc, 4 to 20 mA, 20 to 4 mA,
Amphenol
N – Normal (A, B) Style Contact Type S – Female P – Male Cable Lengths (in whole) - 7 - 711 Series R.T. Couplers R.T. Couplers, Flying Lead Termination Technical Data The 711-6000-X and 711-6001-X R.T. Couplers conform to the requirements of MIL-STD-1553B. Features Include:
NEXUS
b a d c b a 8 7 6 5 4 3 2 1 ap-126 cap-126 this document contains proprietary infor-mation of nexus,incorporated and such information may not be disclosed to others for any purpose or used for any purpose without the written consent of nexus. scale = 1.00 :1 title weight finish dwn.by material appr.by checked by date date date size dwg. no. do ...
AMC Cable Assemblies| Amphenol RF | Page 5
Amphenol RF offers a full range of AMC Cable Assemblies designed for radio frequency applications. AMC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
B A5 - amphenol-sine.com
b a5 none 1 1 grey black blue brown green red white yellow at04-6p-sr01gry at04-6p-sr01blk at04-6p-sr01blu at04-6p-sr01brn at04-6p-sr01grn at04-6p-sr01red at04-6p-sr01wht at04-6p-sr01yel color part number part number chart strain relief end cap - black - all connectors refer to part number chart for available connector colors notes: unless ...
Level Plus Level Plus® - temposonics.com
B Group B C Group C D Group D 3 IIC (Instrinsically Safe only) 4 IIB + H2 (Explosion Proof/Flameproof only) X None n Unit of measure M Millimeters (Metric) U Inches (US customary) p Special S Standard product o Length (no decimal spaces) X X X X X Rigid sensor pipe: 305…7620 mm (code as 00305 to 07620) X X X X X Rigid sensor pipe: 12…300 in.
12.0 ± 0 - svmicrowave.com
S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.27 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches
DESCRIPTION L A m p h e n o l
b at15-18px-bmxxxx a2 1 3 zenin.deng 08oct21 orion.li 09oct21 tommy.xie 10oct21 none notes: unless otherwise specified 1. material: housing: thermoplastic; color: see p/n chart seal:silicone rubber contact: copper alloy 2. modifications: flange,pcb mount,straight 3. specifications: 3.1 current rating: 13amps 3.2 operating temperature: -55°c to ...
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh -dqxdu\ 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
IECEx - PCB
0.07 - 0.13 . OUTLINE DRAWING. 68935 8X. 1 OF 1.25 CUBE W 8-36 4-PIN CONNECTOR TRIAXIAL ACCELEROMETER. DECIMALS XX ±.03 XXX ±.010 DECIMALS X ± 0.8 XX ± 0.25 JJF 9/28/20 JJF 9/28/20 NF 9/28/20. 5. PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any