Search Results for b-07-p-a
Rapid Mating Multi-Pin Industrial Connector - Amphenol
be specified. P-lok features the same electrical characteristics as Mil-C-5015 connectors and approximately the same physical size allowing for easy conversion from the threaded style connectors to Sine P-lok. P-lok however is not intermatable with Mil-C-5015 connectors. P-loks most exciting feature is it’s rapid mating coupling system. This
M4094 SERIES - Amphenol Aerospace
SCL_B, SDA_B Bidirectional Redundant I2C bus Clock and Data respectively. Through this bus the voltage and temperature readouts can be shared. ¹ Sync_In Input The Sync_In signal is used to allow the power supply frequency to sync with the system frequency. ¹ Optional. VOUT SENSE Input The SENSE is used to achieve accurate load regulations at load
B A2 - Amphenol Sine
-2 9 P R-S R A A A H D P 0 6-2 4 m p h e n o l Y Y M M D D REF: HDP26-24-29PE DURAMATE 6 MAIN POLARIZING KEYWAY 6 SIZE 12 CONTACTS (4 PLACES) SIZE 16 CONTACTS 6 (19 PLACES) SIZE 20 CONTACT (6 PLACES) 12 A2 MODIFY PRODUCT NAME 11AUG20 IAN TOMMY. Machined Contacts, Sockets & Pins Part Number Description SizeAWG Type
Model 481A-0346 16-channel, Rack Mount Signal Conditioner ... - PCB
b o t h l i n n e e s a r e f u s e d a code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters ... dimensions in inches a fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing 10713.667x 1 of 1 model 481a01 sensor signal conditioner ...
Enhanced Power Connector Series from Amphenol Features Low Profile ...
Ì ÀûÊØÍi RN[ TÍ«J E$ÎûOÑmì*»åþû åéWö{Wœ' õ8$ ÌIP UÐsøŽk»Ðõ«]rÇχäu8’"yCþ õô Z´Z䦬|–6 ‰KÚÖ|ÞeÝžÔ›02zSool"ß3óÙ –o ®ZÿYšô Ë„ÿïõ4±xêXug«ìm—e5ñ²ºÒ=ßéÜè £b ê>=è®3x¢¼Ÿíš¿Ê ¤ÿUpÿÎÿ ò;í”»=©w· ¤Üþ¿¥z—GÅنʺL·©£æõ? .d Ë£Ë ...
B A1 - Amphenol Sine
b a1 none 1 1 Ø43.08±0.12 41.45 +0.2-0 recommended panel mounting hole recommended panel thickness:1.6 to 4.7mm tommy contact size min. insul o.d. typical wire range max. insul current rating--110°ref main polarizing keyway Ø40.1 12.8 2.6 1 11/16-18 unef thread size 12 contacts (16 places) 6 small threaded adapter-blue 47.6
50-SOCKET D-SUB PINOUT SCALE 1 - PCB
b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title u nl esoth rw ip cf d a : dimensions in millimeters [ in brackets ] angles ` 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches angles ` 2 degrees fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline ...
COMPOSITE EMI/RFI STRAIN RELIEF BACKSHELLS
COMPOSITE EMI/RFI STRAIN RELIEF BACKSHELLS. M85049. 103-11. N. SERIES. SLASH # SHELL SIZE. LOCK. 103: Straight. 09. 11. 13. 15. 17. 19. 21. 23. 25. N: Non-detent self ...
backshell | Amphenol Global Search | Amphenol
AMPHENOL CORPORATION 40-60 Delaware Avenue, Sidney, NY 13838-1395 • 800-678-0141 • www.amphenol-aerospace.com 16617 MIL-DTL-26482, Series 2, Matrix
www.amphenol.co.uk
www.amphenol.co.uk
B B ETCHED COVER CABLE 030A10 10-32 COAXIAL PLUG - PCB
b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] xx ± 0.13 angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches decimals xx ±.01 fillets and radii .003 - .005 decimals x ± 0.3
B B CAPPED ELBOW - PCB
0.07 - 0.13 OUTLINE DRAWING 39465 FULL 1 OF 1 MODEL EX649A71 RMP SENSOR DECIMALS XX ±.03 XXX ±.010 DECIMALS X ± 0.8 XX ± 0.25 JDG 9/27/16 KRM 9/27/16 BAM 9/27/16 1 1 2 2 A A B B REVISIONS REV DESCRIPTION DIN B CORRECTED SPELLING "1" NTP" TO "1" NPT" 45905 3 9 4 6 5 PCB Piezotronics Inc. claims proprietary rights in the information disclosed ...
LL I S T A m p h e n o l
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
1750 Distribution Modules - Amphenol-Air LB
P/N: 001751 1** ** Anodization: 00 Cadmium bichromate plating: 07 (for Grounding modules on metallic rail) 001765 204 02 001765 205 02 001765 207 02 001765 012 99 001765 016 99001765 017 99 001765 019 99 001765 201 02 001765 206 02 Layouts for component carrier shells
EXCEL|MATE - amphenolpcd.com.cn
All connectors do not include contacts. Please order them separately (ref: P/N below) Socket contact Socket signal contact (HVIL) P/N: C420003620 P/N: C310003614S 25mm2 shielded wire 0.5mm2 unshielded wire INSERT ORIENTATIONS Coding A Coding B Coding C Coding D Coding E P/N HVSL600 06 1 A HVSL600 06 1 B HVSL600 06 1 C HVSL600 06 1 D HVSL600 06 1 E
A3 - RELEASE NEW DWG FORMAT 18/OCT/13 DRP - Amphenol Sine
b none 1 1 refer to part number chart for available connector colors requires contact retention wedge awp-4s grey black atp06-4s atp06-4s-blk color part number part number chart notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2. modifications: n/a 3. specifications: 3.1 current rating: 25 amps
CHEM-GARD - TPC Wire
12/4 AWG for 15 H.P. blowers in a -30°F freezer and have better running motors with none of the overload problems we had before.” CHEM-GARD ® TESTIMONIAL LAB TEST: CHEM-GARD® VS. COMMODITY CABLE Four new cables ready to be exposed to Toluene, a widely used industrial solvent – one Chem-Gard® and three standard commodity cables.
2082-604X-dB-CRYO - Model - XMA Corp
b finish: 1 1 4 break / r of .003" to .0005" sheet 5 5 tolerances in: unless otherwise specified c see notes apply before / after processing see notes inches dimensions are in inches and third angle projection. note: interpret iaw ansi y14.5-1982 3 decimals inch [mm] drawn checked eng. appr. 2 scale date date date b size 3ht76 cage code