Search Results for b-10-j-b
N Nitrile per AMS 3224 Yellow 135oC S Silicone per AMS ... - Amphenol PCD
Category A: -55°C to 85°C at 10°C/min Humidity per RTCA DO-160G, Category B: 240h at 38°C/85%RH to 65°C/95%RH Mechanical Operational Shock and Crash Safety as per RTCA ... J Fluorosilicone per Mil-R-25988 Type II, Class 1, Grade 60 Blue 200oC. One-Handed Installation 75P Clamp
Model JM353B18 | PCB Piezotronics
Model JM353B18:High frequency, quartz shear ICP® accel., 10 mV/g, 1 to 8k Hz, 10-32 top conn., ground isolated, M3 mtg stud ... (B) Low bias electronics. English SI; Output Bias Voltage: 4.5 to 7.5 VDC: Excitation Voltage: 12 to 30 VDC: Constant Current Excitation: 1 to 20 mA: Measurement Range: 300 g pk: 2943 m/s² pk (J) Ground Isolated ...
SMB PCB Through Hole Straight Jack 50 Ohm | 903-499J-51P2 - Amphenol RF
SMB PCB Through Hole Straight Jack Bulkhead 50 Ohm Extended Body 142210-10 SMB Straight Solder Plug 0.047-inch Conformable 50 Ohm 142224 SMB Right Angle Solder Plug RG-402 0.141-inch Conformable 50 Ohm 142329
Aerospace 12-CHANNEL RUGGE D ETHERNET SWITCH
Jared Sibrava • +1 (607) 643 - 1845 • [email protected] amphenol-aerospace.com 1 DESCRIPTION Amphenol’s 12-channel Rugged Ethernet Switchbox is conduction cooled and configurable for system connectivity,
Amphenol Aerospace
I B 1. Slide shield crimp sleeve back over cable jacket. 2. Flare shield as illustrated and strip cable dielectric. ... II J 1. Bring shield crimp sleeve forward over cable shield and observe .240 – .270 dimension. Trim excess shield ahead of shield crimp sleeve. 2. Crimp shield crimp sleeve using tool and positioner listed in table on back ...
Model 106B | PCB Piezotronics
10-32 Coaxial Jack: Weight: 0.63 oz: 18.0 gm * All specifications are at room temperature unless otherwise specified. Accessories. ... (J) Ground Isolated. English SI; Electrical Isolation: 100000000 Ohm: Electrical Isolation: 100000000 Ohm (T) TEDS Capable of Digital Memory and Communication Compliant with IEEE P1451.4.
PCB Search Results (356b18)
MODEL 356B18 en-US en-US Q en-US P 9 J P 9 P V a W RN + ] en-US en-US Q en-US 1 / 4 - 2 8 4 - p i n c o n n e c t o r en-US en-US Q en-US C e r a PCB Platinum Stock Products - International auto-nvh_lowres.pdf
SMB PCB End Launch Straight Jack 50 Ohm | 903-518J-51P - Amphenol RF
4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI Connectors; HN-Type Connectors; HSD ...
SMPM Product Series Solutions Guide Catalog
925-143J-51P Individual Bag Surface Mount 10 925-143J-51PT Tape & Reel Surface Mount 10 925-196J-51PT Tape & Reel Surface Mount 26.5. www.amphenolrf.com 7 Straight Jacks – Full Detent (continued) ... (Test Condition B) - 5% Salt Solution MIL-STD-202, Method 204, Condition B MIL-STD-202, Method 213, Condition A MIL-STD-202, Method 106 ...
ICP® ACCELEROMETER - PCB
B - Low bias electronics [1] ... 12 to 30 VDC 12 to 30 VDC Constant Current Excitation 1 to 20 mA 1 to 20 mA Measurement Range ± 30 g pk ± 294 m/s² pk J - Ground Isolated Frequency Range± 5 % 1 to 4,000 Hz 1 to 4,000 Hz ... 03/10/2023 Date: 03/10/2023 Date: 03/10/2023 Date: 03/10/2023 353-2330-80 Entered: ND Engineer: NJF Sales: KK Approved ...
SMPM Straight PCB Full Detent Jack Through Hole 50 Ohm Tape and Reel
SMP Straight PCB Catchers Mitt Jack Through Hole 50 Ohm SMP-MSCM-PCS-10 Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 14.5mm SMP-FSBA-145 SMPM Straight PCB Smooth Bore Jack End Launch 50 Ohm Tape and Reel 925-169J-51PT
Model J357B03 High temp., ceramic shear, charge output accel., 10 pC/g ...
High temp., ceramic shear, charge output accel., 10 pC/g, 9k Hz, 10-32 side conn.(-95° to +500 °F) ground isolated Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: [email protected] Web: www.pcb.com
QMA Straight Solder Jack RG-405 0.086-inch Conformable Bulkhead 50 Ohm
RF Connector QMA Straight Solder Jack RG-405 0.086-inch Conformable Bulkhead 50 Ohm
SMPM Straight PCB Smooth Bore Jack End Launch 50 Ohm
SMP Straight PCB Catchers Mitt Jack Through Hole 50 Ohm SMP-MSCM-PCT-10 SMPM Straight PCB Full Detent Jack Through Hole 50 Ohm Tape and Reel 925-202J-51PT SMP Straight PCB Smooth Bore Jack Through Hole 50 Ohm Tape and Reel SMP-MSSB-PCT10T
21051 - T EMPOSONICS LS ERIES
J = Cable (7 ft.) with attached connector; configured for dual rod ends, kit included - P/N 251411 OUTPUT S = Start/Stop P = Pulse-width Modulated (See ‘PWM Output’ for options, below) V =Voltage (0 to +10 Vdc or +10 to 0 Vdc) A =4 to 20 mA B = 20 to 4 mA C =0 to 20 mA D = 20 to 0 mA UNIT OF MEASURE U = US customary (inches and tenths: xxx ...
M81714/1, /6 Terminal Junction Modules Series I Size 22 Class D
Amphenol Pcd www.amphenolpcd.com [email protected] 1-978-624-3400 72 Cherry Hill Drive Beverly, MA 01915 Amphenol Pcd Terminal Junction Modules
MCX Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector MCX Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
1.0 Objective 3.0 Ratings - Amphenol CS
Note: Connectors are applied to test boards with 10 layers X 2 ounce copper power planes Type Pitch (mm) Single Contact 4 adjacent Contacts 8 adjacent Contacts 10 adjacent Contacts High Power C 7.00 85 N/A N/A N/A High Power C 5.00 85 75 63 58 Low Power C 3.50 51 45 38 35 PDS: Rev :B STATUS:Released Printed: Apr 14, 2017
www.charlesindustries.com
Šd 5Œ)¶©Ãý @R ~Ú;¾Ný„W uÿà Õà|" ‚.ˆËX=« &"©p¿ ¥Ì QÐV˜ !ŒÄû5 1 U †p{V LÄFÅä Î*: …kÞ-&b©‚ðNF¯¤Ò/sñ )ïe þ§ ðùcÞ‹¦‘`""µP œUd6Z û‚ð % [žLpÁ Y 6‰à – ïd´¢Dᜠ°×ðš { Âà™«éðžõg&‡Oݵà J ´—6#„ÒkÄ: BɃ &€Ýià Îsa´Î÷ à[oëÑê±{ ÂFÃèœlà4þ ...