Search Results for b-10-j-b
4.3-10 Panel Mount Jack 4-Hole Flange Solder 50 Ohm IP67
4.3-10 Panel Mount Jack 4-Hole Flange Solder RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm IP67 431-114J-52S 7-16 Right Angle Clamp Plug 1/2-inch Annular Corrugated 50 Ohm IP68 272FPRA4-11 You May also be Interested in
PCB Search Results (02)
Hardline, mineral insulated, coaxial cable, 10-ft, 10-32 plug (900°F/482°C) to 10-32 jack (550°F/288°C)
4.3-10 Panel Mount Jack 4-Hole Flange M3 Threaded 50 Ohm IP67
AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; ... RF Connector 4.3-10 Panel Mount Jack 4-Hole Flange M3 Threaded 50 Ohm IP67 Recessed. Downloads. 431-127J-52S ISG 3D Model (Size: 1032 kb )
PRE-SHIELD ADAPTER ASHELLS - amphenolpcd.com
Table A & B 6 inches min. 18 inches max. 1 inch increments TABLE A Accessory Shell Size Entry Size Connector Shell Size A Ø Max. H Max. J Max. Min. Max. inch mm inch mm inch mm 09 - 01 8/9 0.860 21.84 1.73 43.94 0.88 25.35 11 01 03 10/11 0.980 24.89 1.85 46.99 1.00 30.23 13 01 05 12/13 1.160 29.46 1.87 47.50 1.13 33.53
M28876 Naval Fiber Optic Connector | Circular Connectors
Amphenol FSI manufactures a complete line of circular fiber optic connectors including MIL-PRF-28876 M28876 connectors for the U.S Navy
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
FAKRA CONNECTOR SERIES - Amphenol RF
H IG H - B A N D W ID T H IN F O TA IN ME N T Advanced infotainment systems utilize high resolution displays and instrument clusters to deliver video feeds, safety alerts, GPS ... 5.6 - 10.1 lbs (25 - 45 N) Disengagement Force, per USCAR-17 5.4.2.4 16.9 lbs (<75N) Note: These characteristics are typical and may not apply to all connectors ...
Model M350B21 ACCELEROMETER Installation and Operating Manual - PCB
Electrical Isolation(Case) >10 8 Ohm >10 Ohm Physical Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Titanium Titanium Sealing Hermetic Hermetic Size (Hex x Height) 0.375 in x 0.80 in 9.5 mm x 20.2 mm Weight(without cable) 0.15 oz 4.4 gm [1] Electrical Connector Integral Cable Integral Cable Cable Length 10 ft 3.05 m
Data Sheet R-Series V RH5 EtherCAT - temposonics.com
Extrapolation cycle time Number of magnets ≤ 10 magnets 11…30 magnets Cycle time 100 µs 250 µs Linearity deviation1 Stroke length ≤ 500 mm > 500 mm Linearity deviation ≤ ±50 µm < 0.01 % F.S. Optional internal linearity: Linearity tolerance (Applies for the first magnet for multi-position measurement)
ICP® ACCELEROMETER - PCB
B - Low bias electronics [1] ... 12 to 30 VDC 12 to 30 VDC Constant Current Excitation 1 to 20 mA 1 to 20 mA Measurement Range ± 30 g pk ± 294 m/s² pk J - Ground Isolated Frequency Range± 5 % 1 to 4,000 Hz 1 to 4,000 Hz ... Frequency Range± 10 % 0.07 to 7,000 Hz 0.07 to 7,000 Hz Discharge Time Constant ≥ 10 sec ≥ 10 sec Settling Time ...
Amphenol-Air LB | PRODUKTPASS | GCB-M
They are also available in marine bronze (according to VG96955 version B in progress) and in zinc-tin (according to VG96955 version J in progress). Characteristics Temperature deployment range: from -65° to +150°C
Automotive & Heavy Duty Vehicle - Amphenol Sine
August-Haeusser-Strasse 10 Heilbronn, Germany 74080 North America Amphenol Sine Systems www.amphenol-sine.com 44724 Morley Drive Clinton Township, Michigan 48036 ... J-1962, 16-Way Headers (Type A and B Versions Available) Amphenol Sine Systems J1962 Connectors are designed specifically as a cost-conscious, reliable alternative, intermateable
Product Literature | PCB Piezotronics
Model 356A03 – 10 mV/g sensitivity in a miniature 1/4 inch cube. VC MEMS Accelerometers. 3741, 3711, 3713 & 3743 "F" Series are for low-frequency vibration and motion measurements. ... B&K, G.R.A.S and BSWA. Force, Load & Strain Sensors . Sensors for Load & Torque. Sensors for Load & Torque catalog. 3-Component Dynamic Force Sensors.
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
Model 351B04 | PCB Piezotronics
Model 351B04:Cryogenic, quartz shear ICP® accel., 10 mV/g, 1 to 6k Hz, 10-32 top conn. (-320 to +250 F/-196 to +121 C)
Betriebsanleitung R-Serie V SSI - Temposonics
B Binär G Gray n Aufl ösung 1 5 µm 2 10 µm 3 50 µm 4 100 µm 5 20 µm 6 2 µm 7 0,1 µm* 8 1 µm 9 0,5 µm o Zusätzliche Optionen (optional) S 0 0 2 FIR-Filter (2 Messwerte) S 0 0 4 FIR-Filter (4 Messwerte) S 0 0 8 FIR-Filter (8 Messwerte) S 0 0 A Kein Filter, Fehlerzähler (4 Zyklen) S 0 0 C Kein Filter, Fehlerzähler (8 Zyklen) S 0 0 D ...
Data Sheet R-Series V RH5 Profinet 551962 - Temposonics
RH5-J: 15 g / 10…2000 Hz, IEC standard 60068-2-6 (excluding resonant frequencies) EMC test Electromagnetic emission according to EN 61000-6-3 Electromagnetic immunity according to EN 61000-6-2 The sensor meets the requirements of the EC directives and is marked with ... b Threaded flange »M« ...
HD-BNC Jack to HD-BNC Jack Adapter 75 Ohm Straight | APH-HDBNCJ-J
4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI Connectors; HN-Type Connectors; HSD ...
CUSTOMER OUTLINE DRAWING - Amphenol RF
3.10 0.58 0.58 1.27-1.37 RECOMMENDED PANEL THICKNESS CENTER CONDUCTOR 3.00 7.20 4.19 0.03 0.20 30$ A RELEASE TO MFG. 16-Jun-14 50045 MB B UPDATED TITLE BLOCK, ADDED NOTE 3C, UPDATED NOTE 5 17-SEP-20 15336 EH B B REFERENCE EAR # 5814 & 615X-3057-999 CONFIGURATION LEVEL: In Work NOTICE - These drawings, specifications, or other data (1) are, and ...
GB-Series Position Sensors - Temposonics
Explore Temposonics® GB-Series, perfect for hydraulic cylinders in power plants. Its compact design fits tight spaces. With high pressure resistance (up to 800 bar) and EMI immunity, it operates in temperatures up to +100°C. Crafted from 316L stainless steel, it ensures durability. The GB model with threaded flange allows easy sensor replacement without cylinder interruption, reducing ...