Search Results for b-10-j-b
N Nitrile per AMS 3224 Yellow 135oC S Silicone per AMS ... - Amphenol Pcd
Category A: -55°C to 85°C at 10°C/min Humidity per RTCA DO-160G, Category B: 240h at 38°C/85%RH to 65°C/95%RH Mechanical Operational Shock and Crash Safety as per RTCA ... J Fluorosilicone per Mil-R-25988 Type II, Class 1, Grade 60 Blue 200oC. One-Handed Installation 75P Clamp
Model 353B16 | PCB Piezotronics
Model 353B16:High frequency, quartz shear ICP® accel., 10 mV/g, 1 to 10k Hz, 5-44 top conn.
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
/124-: 11 W: SERIES SLASH # COUPLING DASH # FINISH 124: Straight: S: Self Lock-: Spin: Table A A: Hard Anodized Black: N: Electroless Nickel W: Cadmium Olive Drab
Thermometrics PTC Heaters for Angle of Attack De-Icing
• 10+ years of proven higher reliability than wire-wound products • Special shapes to suit customer’s vane design • Available for 115V 400Hz and 28V dc • Switch temperature of 115°C to 135°C with additional capabilities outside this range • Sub-assemblies can be produced
UG-89/U BNC Straight Clamp Jack RG-55 RG-142 RG-223 RG-400 50 Ohm
UG-89/U BNC Straight Clamp Jack RG-55 RG-142 RG-223 RG-400 Belden 83242 Times SF-142B 50 Ohm
APXVBL20B 43-C-I20 - 4-Ports, X-Pol, Panel Antenna, 2.0m, 698-960/1710 ...
dB 11.4 10 9.6 F/B at +/-30deg Total Power dB 25.4 25.3 23.8 First Upper Side Lobe Suppression dB 20.2 18 13.5 Electrical Downtilt Deg 2 to 12 ... APXVBL20B_43-C-I20 REV : J amphenol-antennas.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time
SMPM Straight PCB Full Detent Jack Surface Mount 50 Ohm
RF Connector SMPM Straight PCB Full Detent Jack Surface Mount 50 Ohm
Model 351B41 | PCB Piezotronics
Model 351B41:Cryogenic, quartz shear ICP® accel., 100 mV/g, 1 to 2k Hz, 10-32 side conn. (-320 to +250 F/-196 to +121 C) Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart ... (J) Ground Isolated. English SI; Frequency Range: 2000 Hz: Frequency Range: 3500 Hz: Resonant Frequency: 13000 Hz: 13 kHz: Electrical ...
Model 353B31 | PCB Piezotronics
Model 353B31:High sensitivity, quartz shear ICP® accel., 50 mV/g, 1 to 5k Hz, 10-32 side conn.
SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm
RF Connector SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm
TRIAXIAL ICP® ACCELEROMETER - pcb.com
Size (Height x Length x Width) 0.4 in x 0.4 in x 0.4 in 10.2 mm x 10.2 mm x 10.2 mm Weight 0.14 oz 4 gm [1] Electrical Connector 8-36 4-Pin 8-36 4-Pin Electrical Connection Position Side Side Mounting Thread 5-40 Female 5-40 Female [4] All specifications are at room temperature unless otherwise specified.
Assembly Instructions-C8 Amphenol Type N
%PDF-1.4 %âãÏÓ 4 0 obj /Linearized 1 /O 6 /H [ 1114 193 ] /L 26797 /E 25594 /N 1 /T 26600 >> endobj xref 4 35 0000000016 00000 n 0000001044 00000 n 0000001307 00000 n 0000001511 00000 n 0000001688 00000 n 0000002570 00000 n 0000002778 00000 n 0000003644 00000 n 0000003857 00000 n 0000004037 00000 n 0000004153 00000 n 0000004246 00000 n ...
Amphenol
10-15 15 10-12* 11 1 10-04* 4 10-07* 4 3 *Coming soon 1. SERIES BP Plug, Integral Backshell BR In-Line Receptacle, Integral Backshell BF 2 Hole Flange Receptacle 5. CONTACTS P Pin Crimp (S&F) S Socket Crimp (S&F) A Pin, less contacts B Socket, less contacts C Pin Crimp (machined crimp barrel D Socket Crimp (machined crimp barrel) E Pin PC Tail ...
ITC-Series Inverter/Charger System - charlesindustries.com
Owner’s Manual ITC-Series Inverter Page 1 Owner’s Manual 8/07/03 ITC-Series Inverter/Charger System Model ITC12-2100 and 3200 Vanner Incorporated 4282 Reynolds Drive Hilliard, Ohio 43026
Model 357B11 | PCB Piezotronics
Model 357B11:High temp., miniature (2 gm), ceramic shear, charge output accel., 3 pC/g, 12k Hz, 5-44 side conn.(-95 F to +500 F)
EU RoHS Declaration
%PDF-1.3 1 0 obj [/PDF /Text /ImageB /ImageC /ImageI] endobj 9 0 obj /Length 1521 /Filter /FlateDecode >> stream xœXÛnÛF } ¤ I {µ÷]æ¥ul&1 _¥$-š>ÐÒÚf#‘ %Å1Ð ïì’¢)šRd¥° ƒKÎ̙ۙY?}ò ' "E¸Ž@IC8H&‰à Ÿ {Šß(J˜Œ@FœX Ì i ø™QõW¯ Ð{#€1 E . †Ÿâ ”ÑÄ0 ¼ zP Œ4a\Ã` / ñ üò ÿÀàWˆ OŸœy‹œ[˜\˜ ‚ *¶1é ÑH ...
SMB PCB Through Hole Straight Jack 50 Ohm | 903-415J-51P - Amphenol RF
4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI Connectors; HN-Type Connectors; HSD ...
RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
LCF14-50J - 1/4" CELLFLEX® Low- - RFS Technologies an Amphenol Company
Rev : B | Rev date : 15 Jan 2024. Technical features . Add to e-catalog; Download PDF; CELLFLEX® 1/4" low loss flexible cable support CBRS, C-Band and LAA up to 6GHz. FEATURES / BENEFITS. ... 10 (0.394) Jacket Material: Black Polyethylene: TESTING AND ENVIRONMENTAL. Phase Stabilized:
D83 SERIES - Amphenol Canada
B - rcpt, integrated backshell Connector Style D = standard M = panel mount (rear) F = float mount Shell Plating 0 - other (incl. plastic) 1 - Nickel 2 - Tin ... J 1.46 K K 1.58 K L 1.76 K only N 1.645 M P R Shell Size (See tables) Body Length 0 = .690 min A = .750 B = .875 C = 1.000 D = 1.125 E = 1.250 Shell Plating