Search Results for b-10-j-b
B A5 - Amphenol Sine
b a5 none 1 1 grey black blue brown green red white yellow at06-3s-mm01 at06-3s-mm01blk at06-3s-mm01blu at06-3s-mm01brn at06-3s-mm01grn at06-3s-mm01red at06-3s-mm01wht at06-3s-mm01yel color part number part number chart notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2. modifications: end cap; reduced ...
PROTIMETER Timbermaster - amphenol-sensors.com
1 Timbermaster® Introduction The Protimeter Timbermaster is a conductivity moisture meter designed for use in wood. Moisture measure-ments can be taken using the integral pin electrodes, or using the meter in
Model 352C34 ACCELEROMETER Installation and Operating Manual - PCB
M3 X 0.50 B 10-32 C M5 X 0.80 D 1/4-28 E M6 X 1.00 F 0 8 1-X X X X-9 0 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. Created Date:
Amphenol CS-USBAM003.0-001 Amphenol Premium USB 3.0 / 3.1 Gen1 ...
Buy 1m (3.3') Amphenol CS-USBAM003.0-001 Cables Direct from the Factory at Cables on Demand. Our Exclusive Amphenol Premium Series USB 3.0 SuperSpeed Certified (aka USB 3.1 Gen1) Type A-A Male/Male Cables are specifically designed to provide both high data throughput at 5.0 Gbps and high power handling capacity for direct USB port powering of high-performance computer peripherals such as ...
Air Quality Evaluation Board - Amphenol
Amphenol Advanced Sensors Air Quality Evaluation Board Overview The AAS-AQS-UNO-RH-CO2 engineering evaluation board is used to evaluate the Telaire air quality sensors. It can support T9602 temperature and humidity sensors, T6713 carbon dioxide sensors, SM-PWM-01C dust sensors and other sensors from
Revision “A” - Amphenol Aerospace
364-B shall be used per the test sequences outlined in Amphenol TCS Technical ... J 219.1 1.4 . K 219.2 K 217.7 GND6 / / GND6 / / L 241.3 0.2 . L 237.9 0.4 . ... Power Contact 10 Amps per blade(1) (2) Maximum operating temperature rating 105°C
Model 356A03/NC Platinum Stock Products; Triaxial, lightweight ... - PCB
J - Ground Isolated Electrical Isolation(Base) > 108 Ohm > 108 Ohm Size - Height .28 in 7.10 mm Size - Length .28 in 7.10 mm Size - Width .28 in 7.10 mm Weight .04 oz 1.2 gm TLD - TEDS Capable of Digital Memory and Communication Compliant with IEEE 1451.4 Excitation Voltage 23 to 30 VDC 23 to 30 VDC Output Bias Voltage 9.5 to 17 VDC 9.5 to 17 VDC
Voltage Compensated, Media Isolated, High Pressure Sensors
0.10 lb (47 g) NPI–15B/H/J–XXX Media Compatibility All corrosive media compatible with 316L stainless steel Case and Diaphragm Material 316L stainless steel Recommended O-Ring Type A: 0.472 in (12 mm) ID x 0.059 in (1.5 mm) wall Type B: 2-013 per ISO 3601/1 Parameter Units Min. Typical Max. Notes Performance Parameters 500, 1,000, 3,000 ...
Vezetőségünk - Amphenol
Vezetőink továbbra is elkötelezett a közös felelősségünk mellett, hogy értéket teremtsünk ügyfeleink, alkalmazottaink és részvényeseink számára, miközben minimálisra csökkentjük a környezetre gyakorolt negatív hatásunkat, és jó hatással legyünk a környezetünkben élő közösségekre. 22 vezetőnk közül hatan az Egyesült Államokon kívül születtek, négyen ...
Owego - Amphenol Aerospace
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/Annots[ 20 0 R] /MediaBox[ 0 0 612 792 ...
MPS03 | Amphenol Global Search | Amphenol
Search Results for mps03 mps02-bsfa032s | Amphenol Global Search | Amphenol MPS02-BSFA032S - amphenol.com 32孔低压信号连接器 产品型号: 插头: MPS02-BSFX032S 插座: MPS02-BSMX0320 ( “X” 表示 code A/B/C) 对配 设计: 锁定机构 CPA确认锁定结构 端子二次锁机构 端子规格: 26 根1mm信号端子 6 根2.8mm电源
FAHRZEUGSTECKVERBINDER CONNECTORS FOR VEHICLES
3D0 973 710 42038100 10 I 42123300 3D0 973 710 A 42038200 6 aus 10 I 42129300 3D0 973 710 B 42038300 3 aus 10 I 42129400 Flachkontaktgehäuse für QKK/MCP-Kontakte mit CPA Flat connector housings for QKK/MCP-terminals with CPA (female) Kennzeichnung/Marking Kennzeichnung VW marking VW Kennzeich-nung FEP marking FEP Best.-Nr. Order no ...
MIL-DTL-38999 Series III & IV - amphenolpcd.com
B Max C Max D Min E Max F Min W Thread inch mm inch mm inch mm inch mm inch mm 11 B M15 X 1.0 6H 1.046 26.57 0.765 19.43 0.539 13.69 0.475 12.07 0.432 10.97 M15 X 1.0 6g ... 25 J M37 X 1.0 6H 1.913 48.59 1.632 41.45 1.405 35.69 1.320 33.53 1.277 32.44 M37 X 1.0 6g EXTENDER
EU RoHS II Certificate of Conformance - Amphenol Aerospace
ý$ {J\Ìùî ¸éÏ&¹ß D ÅÑj Ëf¦Ê fcFa††w0è;‘ ¸ƒ‡ƒ±Øa¬ ØÙÚØ Ÿ ÀcÈ€€7ßü¶â_ )cÛ_ +¹ë[ªsÖC¦1Ø'È 6çÒ%¿ý5¹ /ñðm}9 á^ húY3Ôp«™“ê_3QŽ ”NGP&™Ÿî)£[˜†å°¿dò)U…¹A zOœÎ §«Ð„ŒÖ—µY¼«Ò ²Ä;bCn¹ò¤ÍÊÚ NÃ… í¥_Ô8#qA ø¼ ž¬qTÒKàj,”pé8 KþùÊb Lf ...
Betriebsanleitung Level Plus CHAMBERED - temposonics.com
Level Plus ® CHAMBERED Betriebsanleitung I 5 I S Schnittstelle Substantiv.;Die grafische Benutzeroberfläche (GUI) der Software, über die der Benutzer auf Software-Protokolle zugreifen kann (HART®, DDA, MODBUS).Spezifisches Gewicht Das Verhältnis der Dichte einer Flüssigkeit zur Dichte von Wasser unter gleichen Bedingungen.
offers.tpcwire.com
%PDF-1.6 %âãÏÓ 3264 0 obj > endobj 3307 0 obj >/Filter/FlateDecode/ID[]/Index[3264 59]/Info 3263 0 R/Length 179/Prev 12848965/Root 3265 0 R/Size 3323/Type/XRef/W ...
Voltage Compensated, Media Isolated, High Pressure Sensors
0.10 lb (47 g) NPI–15B/H/J–XXX Media Compatibility All corrosive media compatible with 316L stainless steel Case and Diaphragm Material 316L stainless steel Recommended O-Ring Type A: 0.472 in (12 mm) ID x 0.059 in (1.5 mm) wall Type B: 2-013 per ISO 3601/1 Parameter Units Min. Typical Max. Notes Performance Parameters 500, 1,000, 3,000 ...
Voltage Compensated, Media Isolated, High Pressure Sensors
0.10 lb (47 g) NPI–15B/H/J–XXX Media Compatibility All corrosive media compatible with 316L stainless steel Case and Diaphragm Material 316L stainless steel Recommended O-Ring Type A: 0.472 in (12 mm) ID x 0.059 in (1.5 mm) wall Type B: 2-013 per ISO 3601/1 Parameter Units Min. Typical Max. Notes Performance Parameters 500, 1,000, 3,000 ...
Voltage Compensated, Media Isolated, High Pressure Sensors
0.10 lb (47 g) NPI–15B/H/J–XXX Media Compatibility All corrosive media compatible with 316L stainless steel Case and Diaphragm Material 316L stainless steel Recommended O-Ring Type A: 0.472 in (12 mm) ID x 0.059 in (1.5 mm) wall Type B: 2-013 per ISO 3601/1 Parameter Units Min. Typical Max. Notes Performance Parameters 500, 1,000, 3,000 ...
Owego - amphenol-aerospace.com
Ä{@ŽP“@Ž “@ m h€S/šÓ¥ÆœZç‹Ê2¦5ÕÀížnÌ Ç N)A%AëJã k›êâLEUH “ª"æ> ᨕ$:ôG óQÏ2 ‰ ¤hs5 Ñ ô ’â¬ÿÿ™ XŸ# …Œ“ò¹GU Ä `zª Hè è ý>«4DË9íöŒØ“¯ ½Pi52ø£Ñ› ¯‹ âKX ‚·éÆQd%L Tá Û¿ƒ½½ÄÈçC,ÌùÒ Á ×c#> ÆØ ;W5N 3ˆb¦ DZ-Í8¶çoß¼AO htþq^Î޾Ǽµ ...