Search Results for b-10-j-b
Model 111A26 General purpose ICP® pressure probe, 500 psi, 10 mV ... - PCB
General purpose ICP® pressure probe, 500 psi, 10 mV/psi, 0.218" dia. diaphragm, accel. comp. Installation and Operating Manual ... J - Ground Isolated [6][5] Electrical Isolation(50 V) 108 Ohm 108 Ohm ... B B CODE IDENT. NO. 52681 DWG. NO. SCALE: SHEET DRAWN CHECKED ENGINEER TITLE
PROTIMETER Timbermaster - amphenol-sensors.com
1 Timbermaster® Introduction The Protimeter Timbermaster is a conductivity moisture meter designed for use in wood. Moisture measure-ments can be taken using the integral pin electrodes, or using the meter in
PROTIMETER Timbermaster - amphenol-sensors.com
1 Timbermaster® Introduction The Protimeter Timbermaster is a conductivity moisture meter designed for use in wood. Moisture measure-ments can be taken using the integral pin electrodes, or using the meter in
Amphenol CS Sales Office Locations | Office Addresses
Tel. :+86 10-58797827; China - Chengdu Amphenol Chengdu Block D3, No.199 West Avenue Hong Guang Town Chengdu, China 611731 Tel. :+86 28 8798 8678; China - Shanghai ... B-9420 Erpe-Mere, Belgium; France Amphenol InfoCom Europe Commercial Products 15 rue Alexandre Vialatte, BP 349, 39105 DOLE CEDEX, FRANCE Tel. :+ 33 3 84 82 94 49;
B A2 - Amphenol Sine
b a2 none duramate 1 1 tommy contact size min. insul o.d. typical wire range max. insul o.d. current rating 12 10-14 awg (6.0-2.0mm²) 25 amps 2.46 mm (.097 in) 4.01 mm (.158 in) ref:hdp26-24-16pe 110°ref 110°ref Ø48.4 Ø37.7 38.8 Ø50.4-1 6 p r - s r a a a d p 0 6 - 2 4 m p h m e n y o l y m d d size 12 contacts (16 places) 6 smooth ring ...
PROTIMETER Timbermaster - amphenol-sensors.com
1 Timbermaster® Introduction The Protimeter Timbermaster is a conductivity moisture meter designed for use in wood. Moisture measure-ments can be taken using the integral pin electrodes, or using the meter in
CUSTOMER OUTLINE DRAWING - Amphenol RF
b. temperature range: -40$ c to +105$ c c. latch retention force: 110n min. 4. packaging: a. package in tape and reel b. quantity: tbd c. reel to be marked: "amphenol, fm2-nxrp-pcb-1, and date code" center of gravity stand off (4x) solder pad (3x) scale 1.500 section b-b scale 6.000 edge of pcb scale 3.000 recommended mounting hole dimensions
Model 357B40 Miniature (4 gm), charge output accel., 5 pC/g, 0.40-inch ...
Model 357B40 Miniature (4 gm), charge output accel., 5 pC/g, 0.40-inch cube, 10-32 side conn. Installation and Operating Manual For assistance with the operation of this product,
B B3 - Amphenol Sine
b b3 none 1 1 tommy 42.9 34.9 34.9 42.9 4 - Ø 4 . 2 1" 7/16-18 unef thread master keyway Ø38.0 30.5 ref notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. o-ring:nbr/silicone rubber. seal gasket:nbr/silicone rubber. 2. specifications: 2.1 rated current:3a (max).
Thermometrics Duct Sensor - amphenol-sensors.com
The temperature reading is fed back to the control module, where the system compares the temperatuêÝjs XêØ×à0( ä= Í Û \v©e íoùR ä ³ ãÕË= Ä : × A f%çáIQ Å Øî « 4a à 9 2 úH¸(© È»õå ïu8v kO= ë U¹Å õ Ía µP ß÷} ²OÖ¡ O8 X6¦®â Õc Í},;zk[ï |Ð` *T"¹_ /»Â!]m ~Ò 9µ yä4_ ůL:$äæ ê8 À ö ...
74390-001 | Amphenol Global Search | Amphenol
Search Results for mfk1252aw-001-tl30g-50 Features - Amphenol Antenna Solutions Per Port @ 50° C (122° F) 200 WATTS 150 WATTS 150 WATTS Maximum Total Continuous Power at 50° C (122° F) 1600 WATTS Total Connector Count 10 PORTS Connector Type 4.3-10 FEMALE Dimensions 609 x Ø371 mm (23.9 x Ø14.6 in) Radome Color Options GREY, BROWN or BLACK
Quadrax Contacts - Amphenol Socapex
- Method B (figure 3 and table 2, level J) : Random Environmental • Salt spray: 48 hours minimum • Temperature range: -65°C, +200°C Material • Inner contact: copper alloy • Body: copper alloy ... 1 6 7,5 10 Outer body 12 2 4 6. www.amphenol-socapex.com Due to technical progress, all information provided is subect to change without ...
Operation Manual R-Series Powerlink 551657 RevA EN
Temposonics® R-Series Powerlink V2 Operation Manual I 5 I 3.1 Order code of Temposonics® RP */ Non standard stroke lengths are available; must be encoded in 5 mm / 0.1 in. increments
PROTIMETER Timbermaster - amphenol-sensors.com
1 Timbermaster® Introduction The Protimeter Timbermaster is a conductivity moisture meter designed for use in wood. Moisture measure-ments can be taken using the integral pin electrodes, or using the meter in
Voltage Compensated, Media Isolated, High Pressure Sensors
0.10 lb (47 g) NPI–15B/H/J–XXX Media Compatibility All corrosive media compatible with 316L stainless steel Case and Diaphragm Material 316L stainless steel Recommended O-Ring Type A: 0.472 in (12 mm) ID x 0.059 in (1.5 mm) wall Type B: 2-013 per ISO 3601/1 Parameter Units Min. Typical Max. Notes Performance Parameters 500, 1,000, 3,000 ...
Amphenol-Antenna-Image-BMR10-B-B1 - Amphenol Antenna Solutions
Amphenol-Antenna-Image-BMR10-B-B1 - Amphenol Antenna Solutions
MPS02 | Amphenol Global Search | Amphenol
Search Results for mps02-bsfa032s Amphenol Automotive Connection Systems (Changzhou) Co., Ltd., As a member of Amphenol Automotive products group, Amphenol Automotive Connection Systems (Changzhou) Co., Ltd., established in 2004, is a wholly owned subsidiary of Amphenol Group in China. ... MPS02-BSMX0320 ( “X” 表示 code A/B/C) 对配 ...
Defense | Markets - Amphenol
Circular connector, PT, with bayonet locking, up to 61 contacts, approved as per VG95328 as per MIL26482 Series I, for crimp, solder, single solder, and wire-wrap contacts. An HF-sealed version is also available. The connectors of the PT series are also available in marine bronze (VG95328 version B) and Zinc-Tin (VG95328 version J) versions.
Glossary of RF Terms - Amphenol RF
B. Back Mounted (rear mounting) ... J. Jack A connecting device into which a plug can be inserted to make circuit connections. The jack may also have contacts which open or close to perform switching functions when the plug is inserted or removed. ... (10-3), microsecond (10-6) or nanosecond (10-9) range. Back To Top. R. Range Number of sizes ...
Voltage Compensated, Media Isolated, High Pressure Sensors
0.10 lb (47 g) NPI–15B/H/J–XXX Media Compatibility All corrosive media compatible with 316L stainless steel Case and Diaphragm Material 316L stainless steel Recommended O-Ring Type A: 0.472 in (12 mm) ID x 0.059 in (1.5 mm) wall Type B: 2-013 per ISO 3601/1 Parameter Units Min. Typical Max. Notes Performance Parameters 500, 1,000, 3,000 ...