Search Results for b-10-j-b
Amphenol Aerospace
J 1. Slide outer socket contact over inner pin assembly and insulator, and thread nut into ... M22520/10-01 M22520/5-05 M22520/10-07 B B MIL-I-81969/14-06 or DANIELS DRK-264-8 or AMPHENOL 11-9170 CONTACT REMOVAL FROM THE CONNECTOR Remove wire sealing member from grommet. Position removal tool (part number listed
23929 - PCB
B B CODE IDENT. NO. 52681 DWG. NO. SCALE: SHEET DRAWN CHECKED ENGINEER TITLE UNLESS OTHERWISE SPECIFIED TOLERANCES ARE: ... JDM 10/6/14 ECB 10/6/14 DRK 10/6/14 j m o r a w s k i 0 9: 2 6 1 0 / 9 / 2 0 1 4 2 3 9 2 9 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any
Data Sheet R-Series V RH5 PROFINET (Document part number: 551962)
The advantages of the rod sensor with fl exible sensing element RH5-B/M/S/T-F: • Only a small amount of space is required when replacing the sensor as the sensing element can be bent • It can be used as a replacement for an RH5 sensor with a rigid sensing element Example: RH5-B/J/M/S/T-A/B/M/V (rigid sensing element) Example: RH5-B/M/S/T-F
Amphenol
Gerader Stecker - GCE3106E--B-T3 Straight connector - GCE3106E--B-T3 10 ZUBEHÖR / ACCESSORIES 11-14 Blinddosen / Dummies 11 Dichtungen / Gaskets 12 ... Das Plating entspricht der VG-Ausführung J (Zink-Zinn) und ist somit REACH und RoHS Konform. Dazu ist das J-Plating auch mit allen anderen Oberflächen kompatibel (siehe VG-Bauartnorm, Teil 4. ...
Connector Group J - amphenolpcd.com
GROMMET NUT. TABLE A. Accessory . Shell Size. Connector. Shell Size. A Ø Max. B Ø Max. C Max. D Max. E Max. inch. mm. inch. mm. inch. mm. inch. mm. inch. mm. 08. 8 ...
Datenblatt *% 6HULHPLW6WHFN DQVFK$QDORJ
Abb. 2: Temposonics® GB-N / GB-S / GB-K / GB-J mit Ringmagnet GB-N/GB-S (Beispiel: Mit M12-Gerätestecker) Magnet Ø Ø 79 10 ±0,13 13 25 Ø 18 f7 6 51 M6 (3×) Ø 64 Ø 6,5 60° 30° Ø 53 Messlänge 25…3250 Nullzone 40 Totzone 63,5 8,1 4,1 M12-Gerätestecker Sensorelektronik-gehäuse 34 GB-K (Beispiel: Mit M16-Gerätestecker) Ø 79 Magnet ...
Datenblatt R-Serie V RH5 PROFINET (Dokumentennummer: 551962)
Die Vorteile des Stabsensors mit fl exiblem Sensorelement RH5-B/M/S/T-F: • Es wird beim Austausch des Sensors nur wenig Platz benötigt, da das Sensorelement gebogen werden kann • Er kann als Ersatz für einen RH5-Sensor mit starrem Sensorelement verwenden werden Beispiel: RH5-B/J/M/S/T-A/B/M/V (starres Sensorelement) Beispiel: RH5-B/M/S/T-F
Amphenol Connex
5069 Maureen Lane, Unit B Moorpark, CA 93021 USA 805.378.6464 800.942.6639 www.amphenolconnex.com Amphenol Connex 5069 Maureen Lane, Unit B Moorpark, CA 93021 USA 805.378.6464 800.942.6639 www.amphenolconnex.com
Model 106B | PCB Piezotronics
10-32 Coaxial Jack: Weight: 0.63 oz: 18.0 gm * All specifications are at room temperature unless otherwise specified. Accessories. ... (J) Ground Isolated. English SI; Electrical Isolation: 100000000 Ohm: Electrical Isolation: 100000000 Ohm (T) TEDS Capable of Digital Memory and Communication Compliant with IEEE P1451.4.
OCS (Oval Contact System) Connectors - Amphenol Aerospace
Find Contacts Fast - Online High-Speed Contacts Guide at www.amphenol-aerospace.com 800-78-0141 OCS Connectors 5 OCS (Oval Contact System) Connectors Contact Eye Pattern at 10 Gbps 0 0 100 10 00 0 00 1. 1.4 1. 1. 1.1 1 0. 0.8 0.7 0.6 0.
Model J353B03 | PCB Piezotronics
Model J353B03:General purpose, quartz shear ICP® accel., 10 mV/g, 1 to 5k Hz, 10-32 side conn., ground isolated
HIC Series Hermetic Industrial Connector
www.amphenol-industrial.com Amphenol 4 PT Series Hermetic Insert Arrangements Insert Arrangement 14-15 14-18 14-19 14-22 14-AA A E DC B A D C B H GF E M L K JP N T U SR A D C B H G F E M L K J T S R N P U V A D C B E A D
FLANGE MOUNT BACKSHELLS - amphenolpcd.com
FLANGE MOUNT. 3/4 PERIMETER. M85049 /95-10A. A. SERIES. SLASH # DASH A & CLASS # FINISH. Table A. A - Polyamide primer coating as . per MIL-PRF-23377 type 1. Omit for chemical conversion coat
B04R3J1B1AA1B01110|FloatCombo™ 0.50mm | Amphenol
B04P3J1B1AA1B01110. Board to board Connector, Pitch 0.50mm, Housing Height 19.13mm, Vertical orientation, Plug, 120 Positions, With MYLAR
Amphenol CS-USB2AMBMMC-001 Amphenol USB 2.0 High Speed Certified [480 ...
Buy 1m (3.3') Amphenol CS-USB2AMBMMC-001 Cables Direct from the Factory at Cables on Demand. Major smartphone manufacturers choose to bundle Amphenol brand USB 2.0 Type A-Micro B cables with their equipment due to their proven reliability with millions of cables in service today. Capable of syncing with Android phones and tablets, as well as other USB Micro-B equipped devices at the maximum ...
ICP® PRESSURE SENSOR - PCB
Useful Overrange 10 psi 69 kPa [1] Sensitivity(± 15 %) 1,000 mV/psi 145 mV/kPa Maximum Pressure(step) 100 psi 690 kPa ... Electrical Isolation 108 Ohm 108 Ohm J - Ground Isolated [5] Electrical Isolation(50 V) 108 Ohm 108 Ohm W - Water Resistant Cable [6] Supplied Accessory: Model 060A11 Acetal clamp nut 3/4-16-2A thd 3/4" hex (1)
Amphenol CS-USBAB003.0-001 Amphenol Premium USB 3.0 / 3.1 Gen1 ...
Buy 1m (3.3') Amphenol CS-USBAB003.0-001 Cables Direct from the Factory at Cables on Demand. Our Exclusive Amphenol Premium Series USB 3.0 SuperSpeed Certified (aka USB 3.1 Gen1) Type A-B Device Cables are specifically designed to provide both high data throughput at 5.0 Gbps and high power handling capacity for direct USB port powering of high-performance computer peripherals such as external ...
PDS - 320 1000 - Amphenol Aerospace
CONTACT FOR PART NUMBER & AVAILABILITY oe Ryer Of˜ce: +1 (607) 563-5001 M 388 • Email: jryder@amphenol-aao.com amphenol-aerospace.com CONTACT LEGEND8 10 1220 2216 22M 22D 23 INSERT ARRANGEMENTS A C B Insert Arrangement 23L-2 23L-5 23L-6 23L-7 23L-10 23L-11
Data Sheet R-Series V RH5 SSI - Temposonics
The advantages of the rod sensor with fl exible sensing element RH5-B/M/S/T-F: • Only a small amount of space is required when replacing the sensor as the sensing element can be bent • It can be used as a replacement for an RH5 sensor with a rigid sensing element Example: RH5-B/J/M/S/T-A/B/M/V (rigid sensing element) Example: RH5-B/M/S/T-F
NTC Type B Series - amphenol-sensors.com
• Available cuts: “J” adjacent (stubs), “K” adjacent or “P” opposite Code Letter R vs T Curve 25/125 Ratio Nominal Resistance Range at 77°F (25°C) B05 B07 B10 B14 E 0 5.0 _ _ _ _ ... B 10 32.3 470 to 750 kΩ 470 to 750 kΩ 240 to 360 kΩ 240 to 360 kΩ ...