Search Results for b-10-j-b
NTC Thermistors Type RL30 - amphenol-sensors.com
– J = 5% – K = 10% – L = 15% – M = 20% • Alternative lead lengths, lead materials, insulations • The - “K” suffix is the same as the “DI” suffix in earlier catalogs Type Number Ro@25°C Material Beta B d t Ω ... Type Number Ro@25°C Material Beta B d t Ω Systems 25 ...
Mini-UHF Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8X, Times LMR-240, Times LMR-240 UltraFlex, Belden 9258: Contact Finish: Gold: Contact Material
NTC Thermistor Type RL10 - amphenol-sensors.com
– J = 5% – K = 10% – L = 15% – M = 20% • Alternative lead lengths, lead materials, insulations • The “K” suffix is the same as the “DI” suffix in earlier catalogs. Type Number Ro@25°C Material Beta B δ t Ω Systems 25/85 in mm (mW/K) (sec.) RL1003-49.2-59-M 75 D5.9 3096 .110 2.79 9 2.5 RL1004-65.6-59-M 100 D5.9 3096 .120 3 ...
PCB Search Results (482)
Includes ceramic armature insert with 10-32 UNF mounting thread, internal reference accelerometer, and 482 type signal conditioner. ... Al loy en-US W eight en-US 0.43 oz en-US 12 g en-US H I G H T E M P E R A T U R E 1 0 - 3 2 J A C K en-US U s e w i t h H a r d lin e C a b l e f o r Hi g h T e m testandmeasurementcatalog.pdf. en-US T E S T ...
Thermometrics Ambient Sensor - amphenol-sensors.com
B (0/50) °C 3880 K ±2% Operating Temperature-22°F to 176°F (-30°C to 80°C) Storage Temperature-40°F to 194°F (-40°C to 90°C) Response Time Maximum 60 seconds (in air) Ambient Sensor Dimensions
NTC Type HTP Series - amphenol-sensors.com
B 0.25 in (6.35 mm) standard D 0.5 in (12.7 mm) Code Material System D --Code Resistance RT @ 257°F (125°C)* 514 510 kΩ 754 750 kΩ 105 1.0 MΩ 155 1.5 MΩ CodeTolerance** F 1 G 2 J 5 K 10 L 15 M 20 N 25 P 30 Q 40 R 50 S Non-standard (consult factory)
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2Digital Pressure Sensor I C | 5 Parameter Symbol Min. Typ. Max. Units SCL clock frequency f FCL 100 400 kHz Start condition hold time relative to SCL edge tHDSTA 0.1 µS Minimum SCL clock low width 1) t LOW 0.6 µS Minimum SCL clock high width 1) t HIGH 0.6 µS Start condition setup time relative to SCL edge t SUSTA 0.1 µS Data hold time on SDA relative to SCL edge tHDDAT 0 µS
SSI Technologies, Inc
J-4 Tn TO Tn 4.5 2 1.30 MAX VENT HOLE GAGE PARTS ONLY 8-30 VdC RETURN - POWER USED RETURN GND PIN 1 2 3 POWER Voue POWER GROUND Vout r.nNNFr-.TnR TRANSM Tn 7nmAl gool . Author: Pfeiffer, Tami Created Date: 9/12/2012 10:06:38 AM ...
Thermometrics TST-10 Turbidity Sensor - amphenol-sensors.com
The TST-10 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and dishwashers. Keywords: Amphenol Advanced Sensors; Thermometrics; TST-10; turbidity sensor; washing machine sensor; turbidity measurement Created Date: 10/9/2019 1:43:29 PM
BNC Straight Solder Plug 0.141-inch Conformable RG-402 Times Tflex 402 ...
RF Connector BNC Straight Solder Plug 0.141-inch Conformable RG-402 Times Tflex 402 50 Ohm
Automotive | Markets - Amphenol
Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles.
HD-BNC Straight PCB Jack Through Hole 75 Ohm | 034-1040 - Amphenol RF
RF Connector HD-BNC Straight PCB Jack Through Hole 75 Ohm
N-Type Straight Jack Solder Cup Bulkhead 50 Ohm | 172270 - Amphenol RF
RF Connector N-Type Straight Jack Solder Cup Bulkhead 50 Ohm
SMA Straight Crimp Jack RG-8X Times LMR-240 Optimized Bulkhead 50 Ohm
N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; N-Type to C-Type Adapters; N-Type to FME Adapters; ... External Antenna 699 - 960 MHz 1710 - 2690 MHz ST0326-40-501-B. Stick Antenna 2400-2500 5180-5825 MHz RP-SMA ST0228-30-501-A. Stick Antenna 698-960 1710-2690 3300-3800 4200-5925 MHz SMA ...
Excel|Mate Mono - Amphenol Australia
B: Without HVIL Insert type: M: male contact Termination: H: Copper bar T: screw Alternate keying positions & Color of locking nut: ... HVBI-0-05R10-XmHX-XX 24.6 33.0 4.5 26.0 10.5 85.9 52.6 40.6 18.4 0.8 6.0 Gasket 1mm. 6 HOW TO ORDER: PLUG HVBI 9 02R6 A F C ARD FG 25 LXXXX Shell type: 7: straight plug 9: Right angle plug
Thermometrics TST-10 Turbidity Sensor - amphenol-sensors.com
The TST-10 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and dishwashers. Keywords: Amphenol Advanced Sensors; Thermometrics; TST-10; turbidity sensor; washing machine sensor; turbidity measurement Created Date: 10/9/2019 1:43:29 PM
SMA Panel Mount Plug 2-Hole Flange Round Post 50 Ohm Terminal Flush to ...
N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; N-Type to C-Type Adapters; N-Type to FME Adapters; ... External Antenna 2400-2500 5150-5825 5925-7125 MHz ST1228-30-001-B. External Antenna 2400-2500MHz 5150-5850MHz 5850-7125MHz ST1228-30-501-A. Contact Us. Subscribe and Stay Connected with ...
NTC Thermistor Type RL10 - amphenol-sensors.com
– J = 5% – K = 10% – L = 15% – M = 20% • Alternative lead lengths, lead materials, insulations • The “K” suffix is the same as the “DI” suffix in earlier catalogs. Type Number Ro@25°C Material Beta B δ t Ω Systems 25/85 in mm (mW/K) (sec.) RL1003-49.2-59-M 75 D5.9 3096 .110 2.79 9 2.5 RL1004-65.6-59-M 100 D5.9 3096 .120 3 ...
TNC Straight Crimp Jack RG-179 Belden 179DT Bulkhead Rear ... - Amphenol RF
RF Connector TNC Straight Crimp Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 Ohm
RP-TNC Straight Solder Jack 0.085-inch Conformable 0.086-inch ...
RF Connector RP-TNC Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 Bulkhead Rear Mount 50 Ohm