Search Results for b-10-j-b
NOTES: 336209-13-XXXX - amphenolrf.com
tnc bulkhead jack, ip 67 compliant - p/n: 122529-10 micro coax plug terminated using 1.32 mm cable - p/n: 100910-01 2. electrical: a. impedance: 50 ohm, nominal 3. packaging: a. quantity: single pack b. bag to be marked: amphenol rf, 336209-13-xxxx, and date code * additional lengths can be provided, contact amphenol rf marketing for quote
Model 261B11 | PCB Piezotronics
10-32 Coaxial Jack : 10-32 Coaxial Jack : Electrical Connection Position: Side: Side * All specifications are at room temperature unless otherwise specified. Optional Versions (W) Water Resistant Cable. English SI; Electrical Connection Position: Side: Product Documents. Datasheet.
Model 640B61 | PCB Piezotronics
Model 640B61:Industrial vibration sensor, 4 to 20 mA output, 0 to 1 in/sec pk, 3 to 1k Hz, top exit, 10-ft integral armor cable . Model 640B61:Industrial vibration sensor, 4 to 20 mA output, 0 to 1 in/sec pk, 3 to 1k Hz, top exit, 10-ft integral armor cable . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart ...
RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
AT06-08SX-XXX A3 - Amphenol Sine
B AT06-08SX-XXX A3 12 JARRY 27DEC13 NONE 1 STANDARD WIRE SEAL 7 CONTACT SIZE MIN. INSUL O.D. TYPICAL WIRE RANGE MAX. INSUL O.D. 16 2.24 mm (.088 in) 14 - 20 AWG 3.68 mm (.145 in) OF: SH: ... MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold ...
Contacts - Amphenol-Air LB
Amphenol 5 INDEX P/N Pin or Socket Type Pages P/N Pin or Socket Type Pages P/N Pin or Socket Type Pages Table of contents 900210 Pin QUADRAX CONTACTS -PCB 45 900217 Socket Power contact 16 59 900238 Pin Signal contact CI 14 900240 Pin Signal contact CI 14 900241 Pin Signal contact CI 14 900243 Pin Signal contact LI 14 900245 Pin Signal contact CI 14 900246 Pin Signal contact LI 14
Model HT378B02 | PCB Piezotronics
Model HT378B02:377B02 microphone and HT426E01 preamplifier, TEDS programmed
Autoclave Temperature Mapping | Temperature Validation System - KAYE
Discover the Kaye Validator AVS, a temperature validation system designed for accurate autoclave temperature mapping, ensuring regulatory compliance and process safety. Achieve reliable results with our leading solutions.
Contact - Temposonics
MTS Sistemas do Brasil Avenida Doutor Altino Bondesan, 500, Centro Empresarial I - Sala 212B - Eugênio de Melo São José dos Campos SP 12247-016
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
18.0 ± 0 - svmicrowave.com
C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 4.65 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are ...
Thermometrics Duct Temperature Sensor - amphenol-sensors.com
10 KΩ ±5% B (0/50) °C 3881 KΩ ±5% Operating Temperature-22°F to 185°F (-30°C to 85°C) Storage Temperature-40°F to 212°F (-40°C to 100°C) Response Time Maximum 50 seconds (in water) R-T Curve Duct temperature sensor dimensions. AIC MAX AIC . in (Il mm) 029 in (7.5 mm) 0.31 in 18 mm) 33 in mm) 08 in 1022 mm)
NTC Thermistors Types RL35/40/45 - amphenol-sensors.com
– J = 5% – K = 10% – L = 15% – M = 20% • Alternative lead lengths, lead materials, insulations • The - “K” suffix is the same as the “DI” suffix in ... B thickness refer to table 24 awg tinned copper for RL 35’s 22 awg tinned copper for RL 40’s and RL 45’s AAS-920-415A-04/2014
Thermometrics Ambient Sensor - amphenol-sensors.com
B (0/50) °C 3880 K ±2% Operating Temperature-22°F to 176°F (-30°C to 80°C) Storage Temperature-40°F to 194°F (-40°C to 90°C) Response Time Maximum 60 seconds (in air) Ambient Sensor Dimensions
ms3102a | Amphenol Global Search | Amphenol
Search Results for ms3102a-20-15s Dual-Feed 350A 8/8-TPA & 10/10 GMT Fuse Alarm Panel TPA output fuse holders (8 per side) and 20 GMT holders (10 per side). Sides A and B are electrically independent except for the replaceable alarm card, which contains power ...
Amphenol
(10.01) .591 MAX (15.01) - 3 - 711 Series Multiway R.T. Can Couplers Multiway Flange Mtg. Coupler Receptacle – 02AC/JN11 68BC Shell ... B) Style Contact Type S – Female P – Male Cable Lengths (in whole) - 7 - 711 Series R.T. Couplers R.T. Couplers, Flying Lead Termination Technical Data The 711-6000-X and 711-6001-X R.T. Couplers conform ...
Amphenol Automotive Connection Systems HVC 6.3mm 5 poles connector
Code A/B/Z Part-No.: Plug: HVC5P63FSX06 “X” code: CODE A:1/CODE B:2/CODE Z:0 socket: P/N. 5 (Power )2 HVIL HVC5P63MVX05 Terminal with cable Terminal with cable HVC5P63MVX06 90°Tab “X”code: CODE A:1/CODE B:2 Terminal system: Pin Number:5 (+2 HVIL) terminal 0.8 x 6.3 mm,Silver plated
NTC Thermistor Type RL10 - amphenol-sensors.com
– J = 5% – K = 10% – L = 15% – M = 20% • Alternative lead lengths, lead materials, insulations • The “K” suffix is the same as the “DI” suffix in earlier catalogs. Type Number Ro@25°C Material Beta B δ t Ω Systems 25/85 in mm (mW/K) (sec.) RL1003-49.2-59-M 75 D5.9 3096 .110 2.79 9 2.5 RL1004-65.6-59-M 100 D5.9 3096 .120 3 ...
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
64331 - PCB
b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing ...