Search Results for b-10-j-b
NTC Type NDK - amphenol-sensors.com
B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDK102C2R1 NDK102C2R2 NDK102C2R3 NDK102C2R5 NDK102C2R10 2000 2 3540 ± 1% 257 (125) NDK202CR1 NDK202C2R2 NDK202C2R3 NDK202C2R5 NDK202C2R10
DCS43PA05F10 - Amphenol Antenna Solutions
Planar, 1.5FT, 1-Port, 40° | 30°, VPOL or HPOL, (1x) 696-960 | (1x) 1695-2180 MHz, Fixed Tilt
NTC Type NDL - amphenol-sensors.com
• Tight tolerances on resistance and B value • Operation up to 311°F (155°C) with excellent stability • Small body size • Fast response ... <10 s • Dissipation factor: 2.2 mW/K • Voltage insulation: 500 VDC • Packing: 500/box AAS-920-572B-09/2015 www.amphenol-sensors.com
901001-1 Model (1) - Temposonics
Title: 901001-1 Model (1) Author: Kclement Created Date: 10/8/2002 9:30:57 AM
Triaxial IEPE TEDS accelerometer - PCB
10 Hz mg / √Hz 0.08 0.05 100 Hz mg / √Hz 0.015 0.01 1000 Hz mg / √Hz 0.006 0.004 Grounding Signal ground is connected to the case and isolated from the mounting structure Power requirements Supply voltage Vdc +23 to +30 Supply current mA +2 to +10 Warm-up time [3] sec <20 Recovery time [4] ms 1000 2000
TNC Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead Rear Mount ...
TNC Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 Bulkhead Rear Mount 50 Ohm 122400-10 TNC Straight Jack 1.13 mm Micro-cable 50 Ohm 031-6969 TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount 50 Ohm 031-2389
NTC Type NDM - amphenol-sensors.com
B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDM102C2R1 NDM102C2R2 NDM102C2R3 NDM102C2R5 NDM102C2R10 2000 2 3540 ± 1% 257 (125) NDM202C2R1 NDM202C2R2 NDM202C2R3 NDM202C2R5 NDM202C2R10
Model 685B1001A30 | PCB Piezotronics
Relay: 10 A, 245 VAC/30 VDC, Form C; Power Required: 85-245 VAC 50/60 Hz; Electrical Connector: Screw Terminals; Specification Notes [1] To obtain 60000 cpm (1000 Hz) frequency response, grease must be applied to all mechanical couplings. Otherwise, frequency response is limited to approximately 30000 cpm (500 Hz)
Thermometrics TST-10 Turbidity Sensor - amphenol-sensors.com
The TST-10 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and dishwashers. Keywords: Amphenol Advanced Sensors; Thermometrics; TST-10; turbidity sensor; washing machine sensor; turbidity measurement Created Date: 10/9/2019 1:43:29 PM
PSMP Straight Solder Plug 0.141-inch Conformable RG-402 Times Tflex 402 ...
Body Finish: White Bronze: Body Material: Beryllium Copper: Cable Type (Terminates to) 0.141-inch Semi-Rigid, 0.141-inch Conformable, RG-402, Times Tflex 402, Belden 1673A
PRODUCT DATA DRAWING
insulators: ptfe per astm d1710, type i, grade 1, class b o-ring: silicone rubber per a-a-59588 , class 2b, grade 50/60 lockwasher: 300 series stainless steel glass: en1 or equivalent pin: kovar finish: body, hex nut &
SMA Plug to AMC4 Jack Adapter 50 Ohm Straight | AD-SMAPAMC4J-1
4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI Connectors; HN-Type Connectors; HSD ...
SIZE B C- - Amphenol Sine
B AHDP04-18-14PR-SRA A1 11 IAN.XIAO 19/AUG/20 ORION.LI 20/AUG/20 TOMMY.XIE 21/AUG/20 NONE RECOMMENDED PANEL MOUNTING HOLE RECOMMENDED PANEL THICKNESS:1.6 TO 4.7MM CONTACT SIZE ... MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 ...
N-Type Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
RF Connector N-Type Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm
Temposonics
Vibration test 15 g / 10…2000 Hz IEC standard 60068-2-6 (resonance frequencies excluded) EMC test Electromagnetic emission according to EN 55011, cl. B:2009 + A1:2010 Electromagnetic immunity according to EN 61326-1:2006 The sensor meets the requirements of the EC directives and is marked with . Magnet movement velocity Any Design/Material
B285 High Wide Chirp, 1kW w/ FB, Garmin 8-Pin, DT
1 kW. Get more coverage under your boat with Airmar’s unique, wide-beam, high-frequency, Chirp-ready B285HW. The high-frequency band operates across a range of 150 to 250 kHz and has a fixed 25° beam for all frequencies.
NTC Type NDK - amphenol-sensors.com
B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDK102C2R1 NDK102C2R2 NDK102C2R3 NDK102C2R5 NDK102C2R10 2000 2 3540 ± 1% 257 (125) NDK202CR1 NDK202C2R2 NDK202C2R3 NDK202C2R5 NDK202C2R10
Thermometrics Ambient Sensor - amphenol-sensors.com
B (0/50) °C 3880 K ±2% Operating Temperature-22°F to 176°F (-30°C to 80°C) Storage Temperature-40°F to 194°F (-40°C to 90°C) Response Time Maximum 60 seconds (in air) Ambient Sensor Dimensions
Thermometrics Ambient Sensor - amphenol-sensors.com
B (0/50) °C 3880 K ±2% Operating Temperature-22°F to 176°F (-30°C to 80°C) Storage Temperature-40°F to 194°F (-40°C to 90°C) Response Time Maximum 60 seconds (in air) Ambient Sensor Dimensions
TNC Plug RG-59 RG-62 75 Ohm | 122472 - amphenolrf.com
RF Connector TNC Plug RG-59 RG-62 75 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S