Search Results for b1uv3at laptop specifications
High Shock ICP® Triaxial Accelerometers | PCB Piezotronics
Series 350B4X are ceramic, case isolated ICP® shock accelerometers that are mechanically isolated, electrically filtered and hermetically sealed for harsh environments such as pyroshock. Mechanical isolation limits the passage of high frequency signals into the sensing element. This ICP ® shock accelerometer has an electrical second order LP filter between the sensing crystal and the ICP ...
Defense | Markets - Amphenol
We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. ... PC tail, threaded, or custom-designed bus bars. Upgraded socket contacts include the RADSOK and Temper-Grip socket ...
dmr proces | Amphenol Global Search | Amphenol
Note: Due to continuous process improvement, specifications are subject to change without notice. This document is cleared for public release. Output sensitivity: Accelerometer Hydrophone 10 V/g-162 dB re 1.0 V/uPa Full scale input range: Accelerometer Hydrophone 0.5 g pk 600 Pa pk Frequency response, ± 3 dB: Accelerometer 0.2 Hz
RT0B16CGNS1 Backshell (90°)
RT0W71626PNHEC Jam Nut Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal, 26 Contacts, Size 20, 20-30AWG, 5A/150V, Shell Size 16
Handportable Antennas FLX 70/...-FME - amphenolprocom.com
Flexible antenna made of steel wire covered with silicone tube. Full-size ¼ λ whip. Highest quality materials. Delivered factory tuned and tested to ensure minimum VSWR.
RP-SMA Straight Crimp Plug RG-178 RG-196 50 Ohm | 132193RP - Amphenol RF
RF Connector RP-SMA Straight Crimp Plug RG-178 RG-196 50 Ohm
TNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm
RF Connector TNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm
Model 350B24 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Omni Antennas 7533395 - amphenolprocom.com
A rugged and durable UHF colinear antenna designed for Telemetry, Paging and PMR/Trunked Radio applications. Housed inside a a high-strength glass fibre shroud, the antenna includes an integrated mounting clamp allowing easy installation on poles or horizontal rails.
RP-SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm
RF Connector RP-SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm
Model 71M1-60K | PCB Piezotronics
Specification Notes. English: SI: General: Output type: Voltage (MEMS) Voltage (MEMS) Full Scale g: 60000 g : 588600 m/sec2 : Max Frequency (±5%) 100000 Hz : 100000 Hz : Damping: No : No : Number of Axis: 1 : 1 * All specifications are at room temperature unless otherwise specified. Product Documents.
Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy
MP1-19-2-B1 | Amphenol Global Search | Amphenol
Amphenol's external Mini-SAS cable assembly solutions address the current and legacy storage industry's demand for a reliable, compact, high-speed serial I/O supporting SAS 2.1. Mini-SAS solutions satisfy the applicable requirements of the INCITS T10 and SAS 2.1 specification and conform to the mechanical requirements described in the SFF-8086 ...
Ground Plane Antennas GP 160 - AMPHENOL PROCOM
GP 160 is a glass fibre ground-plane antenna of the triple-leg type. The antenna is tunable (by cutting) within its main frequency band: 145 - 175 MHz, but is further applicable up to 400 MHz.
Marine Antennas CXL 1800-1 - AMPHENOL PROCOM
The CXL 1800-1 is a 0 dBd, vertically polarized, omnidirectional rod-type base station and marine antenna for the 1800 MHz band. The 1” revolving nut mounting system is standard throughout the base station and marine sector, and several different mounting brackets are available, making it possible to install the antenna either on the masthead using FLG or SMR 2, side-mounted on the mast (SMR ...
CUSTOMER OUTLINE DRAWING - Amphenol RF
NOTICE: These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other than those to whom they are given by Amphenol Corp. The furnishing of these drawings, specifications,
10131762-101lf | Amphenol Global Search | Amphenol
10131762-101lf. ExaMAX® 56Gb/s High Speed Backplane Connector 92Ohm, 6-Pair, 8 column, 160 position, Right Angle Receptacle, No Guide Pin. ... 10052838-101LF | Amphenol Global Search | Amphenol 10035388-102LF is a power edge card with 55+3 spl vertical or right angled connectors, pressfit or solder contacts, and various terminal pin ...
1.0-2.3 Straight Plug to 1.0-2.3 Straight Plug B8218 75 Ohm 24 inches
Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 24.00 in (610 mm) Cable Type: Belden 8218: Connector 1 Part Number: 282138-75: Connector 2 Part Number: 282138-75: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 75: Low PIM: No:
G2183 GPS - Airmar
The G2183 is a highly accurate GPS antenna—WAAS/EGNOS enabled. It is one of the first true 10 Hz GPS antennas made available. Scoring high in sensitivity, it delivers quick signal acquisition, reliable positioning, and accurate speed and course-over-ground readings.
Model 031m07 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840