Search Results for b1uv3at laptop specifications
qatar | Amphenol Global Search | Amphenol
The Amphenol cLGA ® land grid array socket system was designed to bring conventional connector material construction to high-performance, low-cost chip-to-board applications. Gold over nickel-plated copper alloy spring contacts guarantee long-term connector performance, contact retention, and ruggedness.
Linear Series Broadband Digital Splitters & Taps - Holland Electronics
Model BDCR12100H 1 Output Specifications Insertion Loss Frequency(MHz) BDCR12106H BDCR12108H BDCR12110H BDCR12112H BDCR12116H BDCR12120H BDCR12124H In to Out 12 - 65 2.8 1.8 1.4 1.0 0.9 0.9 0.9
BNC Straight Solder Plug 0.141-inch Conformable RG-402 Times Tflex 402 ...
Body Finish: Gold/Nickel: Body Material: Brass: Cable Type (Terminates to) 0.141-inch Semi-Rigid, 0.141-inch Conformable, RG-402, Times Tflex 402, Belden 1673A
Model 638A06 | PCB Piezotronics
* All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 081A73: 1/4-28 x 1.34" hex head captive thru bolt: 1: ICS-6: NIST-traceable single axis amplitude response cal from 10 Hz to upper 3 dB point: 1: Optional Versions (M) Metric Mount. Accessories: Supplied:
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 ...
AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack 1.13 mm 50 Ohm ...
Product Specifications. Armor Option: Without Armor: Cable Assembly Type: Between-Series: Cable Length: 3.94 in (100 mm) Cable Type: 1.13 mm Micro-Cable: Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: 132377RP-11: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No:
DIN 41612 HIGH TEMPERATURE HEADERS & RECEPTACLES - Amphenol CS
SPECIFICATIONS §§DIN 41612 §§IEC603-2 PACKAGING §§Tray TARGET MARKETS/APPLICATIONS Off Road Vehicles Heavy Duty Loaders, Conveyers Locomotives Onboard Electronics Signaling Test and Lab Equipment Process Control Robotics Lighting & Displays Energy Distribution Imaging Monitoring Analyzers PART NUMBERS
17-CHANNEL RUGGED ETHERNET SWITCH - amphenol-aerospace.com
tested and passed all specification requirements of AS39029 qualification. While the current channel types are set at 1GBase-LX & 100Base-FX, please contact us for other interfaces and derivatives. DESCRIPTION • Boot time is less than 10 seconds • Power consumption is less than 30 watts • Lightly managed switching functionality
Stern Saver | Stern Saver Original Gray - gemeco.com
The Stern Saver is the world’s first glue-on high density polyethylene Transducer mounting block. Made from genuine King Starboard. Swap Transducers without putting unwanted holes in your boat below the water line.
Pass/Reject Filters BPBR 4/...-125 - AMPHENOL PROCOM
High power base station band-pass/band-reject filters for the 66 – 88 MHz range. The use of large ø125 mm cavities means a high Q, resulting in a very narrow pass/reject spacing.
2082-601X-dB - XMA
Download Product Specs. Stocking Distributors. RFMW Ltd. 877-367-7369 sales@rfmw.com www.rfmw.com. PART NUMBER 2082-601X-dB. CURRENT STOCK Out of Stock. View Distributor Website. East Coast Microwave Sales and Distribution, LLC 800-786-2576 sales@ecmstockroom.com www.ecmstockroom.com.
B A4 - Amphenol Sine
3. specifications: 3.1 current rating: 25 amps 3.2 voltage rating: 500 v ac/dc (ul1977) 3.3 operating temperature: -55°c to +125°c 3.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 2500 volts ac. 3.5 insulation resistance: 1000 megohms min @ 25°c. 3.6 moisture resistance:
Band Pass Filters BPF 3/3 - AMPHENOL PROCOM
The BPF 3/3 is a 3-helical resonator band-pass filter with aperture-coupling between the resonators. This filter can be used as a preselector to protect a receiver against interference from transmissions out of the passband, or it can be used to reduce spurious output from a transmitter with up to 50 W output power.
D38999 | Amphenol Global Search | Amphenol
D38999 Series III connectors are circular connectors with PC Tail contacts for printed circuit board applications. They meet MIL-DTL-38999 and AS39029 standards and have various shell styles, service classes, contact types and pre-tinning options. ... Amphenol is also qualified to the MIL-DTL-27599 specification for Series I connectors.
h4 | Amphenol Global Search | Amphenol
The Amphe-PV H4 PlusTM Panel Mounted Connector from Amphenol Industrial Sustainable Technologies (AIST) is a robust, dual-certified DC connector with UL 6703 1500V & IEC 62852 (am.1); am 1 1500V (Class A) specifications and certifications.
SimNet Cable, 10m - Gemeco
Support. Cables & Adapters. Mix and Match™ Cables 1kW; Mix and Match™ Cables 600W; Mix and Match™ CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Single Arm Wrench B164 + B175 (175WR-2) - Gemeco
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
B75L Chirp-ready Tilted Element Thru-hull - Airmar
300 W. Airmar’s low-profile, Chirp-ready transducer models are the perfect addition to smaller boats such as center consoles. The low-frequency band, operating between 40 and 75 kHz, is a deep-water performer, providing excellent coverage and tracking.
SMPM Right Angle Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm ...
Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 5.00 in (127 mm) Cable Type: Hand Formable 0.085 Inch: Connector 1 Part Number: 925-123C-51A: Connector 2 Part Number: 925-123C-51A: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No:
Model YT356A35 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840