Search Results for b2l connector
AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole ... - Amphenol RF
RF Connector AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm A Code. Downloads. AUTOMATE Mini-FAKRA Type A Data Sheet (Size: 475 kb) FM4-NXRP-PCB-1 PDF Customer Drawing (Size: 378 kb) FM4-NARP-PCB-1 STP 3D Model (Size: 3448 kb )
UHF Straight Crimp Jack RG-316DS 50 Ohm | 182312
RF Connector UHF Straight Crimp Jack RG-316DS 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Cable Type (Terminates to) RG-316 Double Shield, RD-316, RG-188 Double Shield, RD-188: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Gender: Jack:
SMA Straight Plug to SMA Straight Plug RG-316 50 Ohm 12 inches
Connector 2 Part Number: 132114: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 135: Temp (Min Degrees Celsius)-55: You May also be Interested in.
MMCX Straight PCB Plug End Launch 50 Ohm | 908-21100 - Amphenol RF
RF Connector MMCX Straight PCB Plug End Launch 50 Ohm. Downloads. 908-21100 STP 3D Model (Size: 61 kb ) 908-21100 PDF Customer Drawing (Size: 136 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
Marine Antennas CXL 5200-6LW - amphenolprocom.com
All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s) N(f) Materials: Shroud : Polyurethane-coated glass fibre Mounting bracket : Chromed brass: Colour: White (RAL 9003) Wind Area: 0.009 sq. m / 0.10 sq. ft: Wind Load: 12 N (160 km/h) Dia. At Top End: 13 mm / 0.51 in. Dia. At Bottom End: 16 mm / 0.63 in.
Omni Antennas 422x.03-355-Txx - AMPHENOL PROCOM
Model Product No. Description Frequency; 3 dBd HD omni antenna, low PIM: 4220.03-355-T0: 7/16 DIN(f) ; 0° Electrical Tilt: 340 - 370 MHz: Add to quote: 3 dBd HD omni antenna, low PIM
C3FA1-NASJ-C01E6 | Amphenol Global Search | Amphenol
c3fa1-nasj-c01e6 | Amphenol Global Search | Amphenol Step 4 Grasp cable with hand and push ferrule over barb until braid is captured between ferrule and body flange. Assembly is complete. Amphenol Connector Cable Number Type RG-/U 31-4700 BNC Plug 58, 141 31-4702 BNC Plug 59 outer ferrule center plug body assembly contact.250(6.4).156(4.0 ...
SMA Crimp Tool M22520/2-01 | 227-1454 - Amphenol RF
SMA Contact Crimp Tool M22520/2-01. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
F-Type Jack Thread-in 75 Ohm | 222144-10 - Amphenol RF
RF Connector F-Type Jack Thread-in 75 Ohm. Downloads. 222144-10 PDF Customer Drawing (Size: 62 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination:
UG-27B/U N-Type Jack to N-Type Plug Adapter 50 Ohm Right Angle
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
cad | Amphenol Global Search | Amphenol
Amphenol is one of the leading manufacturers of Minitek ® 2.00MM. Contact us today for more details of Minitek ® , part number 98414-F06-40ULF.
1.6-5.6 Straight Crimp Plug L910/34 L910/39 75 Ohm
RF Connector 1.6-5.6 Straight Crimp Plug L910/34 L910/39 75 Ohm. Downloads. 156-929-34 PDF Customer Drawing (Size: 304 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) L910/34, L910/39: Contact Finish: Gold: Contact Material:
PCB Termination Straight Through Hole RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector PCB Termination Straight Through Hole RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 142258 PDF Customer Drawing (Size: 74 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Export Control Classification Number: EAR99: Mil Qualified: Not Mil Qualified:
Marine Antennas CXL 2400-1LW - AMPHENOL PROCOM
CXL 2400-1LW/... is a 0 dBd, vertically polarized, omnidirectional base station and marine antenna for the 2400 MHz band. The carefully designed, broad-banded antenna element is sealed in a high-quality, glass fibre tube with low wind-load, which will ensure performance undisturbed by corrosive environments.
Marine Antennas CXL 70-5C/... - amphenolprocom.com
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 009DE50: Mechanical; Connection(s) N(f) Materials: Shroud: Polyurethane-coated glass fibre Mounting bracket: Seawater resistant aluminium, epoxy-coated Clamps: Stainless steel: Colour: White (RAL 9003) Wind Area: 0.045 sq. m / 0.48 sq. ft: Wind Load:
Home - Custom Cable
COMPLETE CUSTOM CABLE SOLUTIONS. Customized cable solutions with quick turnaround, high quality and engineering support.
SMA Straight Plug to SMP Straight Plug Tflex 405 50 Ohm 12 inches
Connector 1 Part Number: 901-9201-2ASF-T: Connector 2 Part Number: 901-9201-2ASF-T: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in.
Crimp Tool | CTL-2 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
BNC Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead Isolated
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
MMCX Plug to SMA Jack Adapter 50 Ohm Straight | 242141 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...