Search Results for b2l connector
BNC Straight Plug to SMA Straight Plug RG-316 50 Ohm 6 inches
Connector 2 Part Number: 132114: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in. BNC Straight Plug to SMA Straight Plug RG-316 50 Ohm 500 mm 245101-01-M0.50.
Omni Antennas CXL 2-3C-PT - AMPHENOL PROCOM
CXL 2-3C-PT is a sturdy, 3 dBd, vertically polarized, omnidirectional base station antenna. The antenna has been approved to withstand lightning (10/350 μs impulses/150 kA) according to EN 62305-1
Chip Antenna UWB 6.24-8.5GHz SMT 3.2 X 1.6 X 1.1 mm
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
F-Type Jack to N-Type Plug Adapter 50 Ohm Straight | 242156 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
AMC Right Angle Plug to SMA Right Angle Jack 1.13 mm 50 Ohm 150 mm ...
Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: 901-40106: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in.
ENVIRONMENTAL EMI/RFI
Connector Group K ENVIRONMENTAL EMI/RFI STRAIGHT; DIRECT COUPLING MIL-DTL-38999 Series I & II M85049 /17 -10 W 03 A SERIES SLASH # ACCESSORY SHELL SIZE FINISH CLAMP SIZE LENGTH 17: Straight Table A N: Electroless Nickel W: Cadmium Olive Drab Z: Black Zinc Nickel Table A Table A Omit for “STD” TABLE A TABLE A Accessory Shell Size Clamp Size ...
N-Type Plug Shorting Cap | 172317 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
UG-564/U N-Type Plug to C-Type Jack Adapter 50 Ohm Straight
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
N-Type Plug to RP-TNC Jack Adapter 50 Ohm Straight | 242130RP - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
SMA Right Angle Plug to SMA Straight Bulkhead Jack RG-316 50 Ohm 12 ...
SMA Right Angle Plug to SMA Straight Bulkhead Jack RG-316 50 Ohm 12 inches (305 mm)
Dipole Antennas 7050088 - amphenolprocom.com
All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s) N(f) on 3m RG213/U cable: Materials: Boom, 32 mm dia. aluminium elements, 19.1 mm dia. aluminium balun, fully moulded enclosure: Dimensions: 1370 x 1370 x 110 mm (L x H x D) Wind Load: 144 N (160 km/h) Weight:
SMA Right Angle Plug to SMA Straight Plug RG-142 50 Ohm 48 inches
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
New High Power PSMP Offers Ultimate Board to Board Solution - Amphenol RF
Amphenol RF PSMP connector series offers ideal solution for blindmate applications requiring high power. Amphenol RF is pleased to introduce its new PSMP interface as the perfect solution for board-to-board applications. With a minimum board spacing of 12.6 mm, the compact three-piece design allows maximum flexibility for high-density board ...
NUMBER GS-12-622 Product Specification - Amphenol CS
EIA 364 Series Electrical Connector Test Procedures Including Environmental Classifications with Test Procedure PDS: Rev :R STATUS:Released Printed: Jan 08, 2018. NUMBER GS-12-622 TYPE Product Specification TITLE PAGE REVISION QSFP+ Cable to Board Connector System 4 of 19 R AUTHORIZED BY DATE ...
Marine Antennas CXL 2400-6 - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 004DE45: Mechanical; Connection(s) N(f) Materials: Shroud: Polyurethane-coated glass fibre Mounting bracket: Chromed brass: Colour: White (RAL 9003) Wind Area: 0.03 sq. m / 0.32 sq. ft: Wind Load: 38 N (160 km/h) Dia. At Top End: 21 mm / 0.83 in. Dia. At Bottom End
BNC Jack to MCX Plug Adapter 50 Ohm Straight | 242204 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Technical - Amphenol RF
What is the recommended soldering reflow process for surface mount RF connectors? When running an HFSS simulation, do you recommend using Driven Modal or Driven Terminal? Are your PCB mount RF connectors washable?
AirSTREAM accessories - Lutze Inc.
AirBLADES serve to direct the current of air within the control cabinet. They can be installed in a grid of 50 mm instead of a comb and direct the air current from the rear side of the AirSTREAM frame to the front ensuring that all the devices lie within the air current.
N-Type Right Angle Plug to RP-TNC Straight Jack LMR-400 50 Ohm 4 Meter
Connector 2 Part Number: 122392RP: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in. N-Type Right Angle Plug to RP-TNC Straight Jack LMR-400 50 Ohm 72 Inches 095-909 ...
Industrial Cable vs. Commodity Cable - TPC Wire
Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us Subscribe.