Search Results for b2l connector
N-Type Straight Plug to SMA Straight Plug RG-316 50 Ohm 6 Inches
Connector 1 Part Number: 132114: Connector 2 Part Number: 172128: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: You May also be Interested in. N-Type Straight Bulkhead Jack to SMA Straight Plug RG-142 50 Ohm 72 Inches 095-902-530-072.
Amphenol Assembletech
1. Mated Connector Impedance: 100+/-10% ohm 2. Common Mode Impedance: meet SAS3.0 specification 3. Insertion loss: meet SAS3.0 specification, 4. Maximum Crosstalk: meet SAS3.0 specification Product Environmental Compliance. RoHS2.0: Compliant ChinaRoHS: Yes REACH SVHC: Yes Low-Halogen Status: Not Reviewed Packing
N-Type Straight Plug to N-Type Straight Plug LMR-240 50 Ohm 1 M
Connector 2 Part Number: 172135: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in.
FPC Antenna 698-960 1710-2170 2300-2690 MHz | ST0324-30-401-A - Amphenol RF
Passive FPC Antenna, 698-960 1710-2170 2300-2690 MHz WWAN, 4G, ISM, IoT, WWAN, IoT, ISM, NB-IoT, 50 Ohms
1.6-5.6 Straight Crimp Plug L910/16 75 Ohm | 156-929-02 - Amphenol RF
RF Connector 1.6-5.6 Straight Crimp Plug L910/16 75 Ohm. Downloads. 156-929-02 PDF Customer Drawing (Size: 280 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) L910/16: Contact Finish: Gold: Contact Material: Brass: Contact Termination:
TNC Cap Pl Chain | 202101 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
RF Antenna External NB-IoT / LTE / ANT | ST0330-31-001-A - Amphenol RF
IP67 Wide Band External RF Antenna NB-IoT / LTE / ANT 698-960 / 1710-2170 / 2300-2690 MHz 1 Watt
SMA Straight Plug to SMA Straight Plug LMR-240 50 Ohm 24 inches
Connector 2 Part Number: 132451: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in.
MMCX Right Angle Plug to SMA Straight Plug RG-316 50 Ohm 12 inches
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
BNC Straight Plug to SMA Straight Plug RG-316 50 Ohm 1.5 M
Connector 2 Part Number: 132114: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in. BNC Straight Bulkhead Jack to SMA Straight Plug RG-58 50 Ohm 48 inches 095 ...
BNC Cap Shorting Pl Chain | 202115 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
BNC Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead Isolated
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Dipole Antennas 7050088 - amphenolprocom.com
All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s) N(f) on 3m RG213/U cable: Materials: Boom, 32 mm dia. aluminium elements, 19.1 mm dia. aluminium balun, fully moulded enclosure: Dimensions: 1370 x 1370 x 110 mm (L x H x D) Wind Load: 144 N (160 km/h) Weight:
Home - Amphenol Antenna Solutions
Introducing CleanBeam™ Our New Series of Venue and Stadium Antennas Robust and versatile high efficiency antennas with low sidelobes and sharp roll-off CleanBeam Antennas Introducing CleanBeam™ Our New Series of Venue and Stadium Antennas Robust and versatile high efficiency antennas with
External Antenna 2400-2500MHz 4900-5825MHz | ST0226-41-301-B
Passive External Antenna, 2400-2500MHz;4900-5825MHz 50 Ohms
Marine Antennas CXL 5700-3 - amphenolprocom.com
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 010DE40: Mechanical; Connection(s) N(f) Materials: Shroud: Polyurethane-coated glass fibre Mounting bracket: Chromed brass: Colour: White (RAL 9003) Wind Area: 0.005 sq. m / 0.05 sq. ft: Wind Load: 6 N (160 km/h) Dia. At Top End: 14 mm / 0.55 in. Dia. At Bottom End
RF Antenna Internal UWB PCB 3.1-8.5GHz | ST1125-11-401-A
Passive 3.1-8.5GHz ISM, UWB, IoT FPC 50 Ohms. Antenna Connector Type: AMC Plug: Antenna Wireless Application: UWB, FPC: Band Type
SMA Jack to N-Type Plug Adapter 50 Ohm Straight | 901-294 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
SMA Panel Mount Jack 4-Hole Flange Solder Cup 75 Ohm | 142163 - Amphenol RF
RF Connector SMA Panel Mount Jack 4-Hole Flange Solder Cup 75 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221: Contact Finish:
BNC Jack to BNC Push-on Plug Adapter 50 Ohm Straight Bulkhead
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...