Search Results for b2l connector
MHF I LK Right Angle Plug to SMA Straight Jack Bulkhead Rear Mount 1.13 ...
RF Connector MHF I LK Right Angle Plug to SMA Straight Jack Bulkhead Rear Mount 1.13 mm 50 Ohm 150 mm. Downloads. 095-902-583-XXX Customer Drawing (Size: 356 kb) Amphenol RF MHF I LK Ultraminiature Cable Assemblies Datasheet (Size: 199 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
RP-SMA Straight Plug to RP-SMA Straight Bulkhead Jack RG-174 50 Ohm 1 ...
Connector 1 Part Number: 132114RP: Connector 2 Part Number: 132119RP: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: You May also be Interested in.
Amphenol Assembletech
Pitch 0.6mm connector design 2. 1.57mm PCB card thickness compatible with PCIe riser card 3. Straight, right angle, side exit and customization cable plug are optional 4. Pull tab is optional 5. Supports 85 ohm impedance applications 6. Supports signaling rates up to PCIe Gen5 and PCIe Gen6. 7. 30-34AWG cable 8. ...
BNC Straight Plug to BNC Straight Plug RG-59 75 Ohm 120 inches
Connector 2 Part Number: 112119: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 75: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in.
Amphenol
We would like to show you a description here but the site won’t allow us.
UG-363/U UHF Jack to UHF Jack Adapter Non-Constant Impedance Straight
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
BNC Jack to F-Type Plug Adapter 75 Ohm Straight | 242159 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Cold Temperature Cables - TPC Wire
Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us Subscribe.
Triax Jack to Triax Jack Adapter Non-Constant Impedance Straight ...
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Probe Right Angle Plug to SMA Straight Plug RG-178 50 Ohm 250 mm
Connector 2 Part Number: N/A: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May Also Be Interested In. RF Switch Straight PCB Jack Through Hole 50 Ohm 902-9046.
ABOUT US - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International (AFSI) is a leading manufacturer of fiber optic solutions for harsh environments.
AMC4 Right Angle Plug to SMA Straight Bulkhead Jack 1.13 mm 50 Ohm 250 ...
Connector 1 Part Number: AMC4 Cable Plug: Connector 2 Part Number: 901-10448-1: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in.
SMA Straight Plug to SMA Straight Plug LMR-100 50 Ohm 2000 mm
Connector 1 Part Number: 901-10604: Connector 2 Part Number: 901-10604: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in.
Triax Straight Clamp Jack Bulkhead Non-Constant Impedance
RF Connector Triax Straight Clamp Jack Bulkhead Non-Constant Impedance. Downloads. 082-5770 PDF Customer Drawing (Size: 268 kb) 082-5770 STP 3D Model (Size: 632 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Silver: Body Material: Brass: Cable Type (Terminates to)
Omni Antennas CXL 2-3C - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 015DE50: Mechanical; Connection(s) N(f) Materials: Radome : Polyurethane-coated glass fibre Mounting bracket : Seawater resistant aluminium, epoxy-coated: Colour: White (RAL 9003) Wind Area: 0.143 sq. m / 1.54 sq. ft. Wind Load: 181 N (160 km/h)
TNC Plug to N-Type Jack Adapter 50 Ohm Straight | 000-79825 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
CAREERS - Amphenol Fiber Systems International (AFSI)
Explore career opportunities at Amphenol Fiber Systems International (AFSI) and join the leading manufacturer of harsh environment fiber optic cable assemblies.
SMA Right Angle Plug to SMP Straight Bulkhead Jack Tflex 405 50 Ohm 5 M
Connector 1 Part Number: 901-10053: Connector 2 Part Number: SMP-MSSB-C07: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: You May also be Interested in. SMA Right Angle Plug to SMP Straight Bulkhead Jack Tflex 405 50 Ohm 4 M 095-902-439-004.
SMA Plug to SSMA Jack Adapter 50 Ohm Straight | 242189 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Marine Antennas CXL 1800-3 - amphenolprocom.com
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 019DE25: Mechanical; Connection(s) N(f) Materials: Shroud : Polyurethane-coated glass fibre Mounting bracket : Chromed brass: Colour: White (RAL 9003) Wind Area: 0.013 sq. m / 0.14 sq. ft: Wind Load: 15 N (160 km/h) Dia. At Top End: 23 mm / 0.91 in. Dia. At Bottom End