Search Results for back shell
REVISIONS REV DESCRIPTION DATE ECO BY APPR A1 MASTER KEYWAY A2
male,shell size 14,back shell. b fls6bs14xxxp03 a2 1 7 blink nov-23-21 orion nov-24-21 tommy nov-25-21 none a1 released drawing nov-23-2021 blink tommy notes:(unless otherwise specified) 1. material: shell/coupling nut:thermoplastic, black,ul94 v-0. insert:thermoplastic,black,ul94 v-0. spring:stainless steel. o-ring:silicone ...
MS3474 | Amphenol Global Search | Amphenol
The MS/PT-SE Series is qualified to MIL-C-26482, Series 1 and has all the outstanding design characteristics and quality of the PT Series. The SP-SE Series is a modification of the PT-SE, providing special shells with a wide mounting flange for back panel mounting.
MASTER KEYWAY - Amphenol Sine
ECO-MATE,PLUG,BACK SHELL,SIZE 14,19POS,PIN MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE ...
Circular Connectors | Products | Amphenol
This series, similar to the Amphe-BTS with MIL-DTL-26482 type bayonet coupling and EMI shielding, is a ruggedized, harsh environmental power connector with zinc shell components. It has two or three screw termination contacts per connector and up to 26 amps possible with a standard operating temperature from -55°C to +105°C.
D-sub Connectors - Positronic The Science of Certainty
D-sub Connectors Defined. D-sub connectors contain two or more parallel rows of contacts surrounded by a characteristic D-shaped metal shell. The shell not only provides mechanical support and ensures the correct orientation, but it may also screen against electromagnetic interference (EMI). Several methods are used to connect the system ...
Amphenol Fiber Optic Interconnects - Amphenol Aerospace
Back-Shells Options Others e MI Filter Transient Crimp Rear Release Matrix Matrix|Pyle MIL-PRF-29504/4 & /5 Style Multi-Mode, MIL-PRF-29504 Type Single Mode Termini How to Order, Size 16, Pin and Socket Ordering Information for Fiber Optic Pins Amphenol Part Number Fiber Size† Core/Cladding A Dia . Ref . (Microns) Ferrule Hole Tolerance ...
B RTS1BS12*8Sxx A1 - Amphenol Sine
eco-mate,recptacle,back shell, size 12,8pos,socket b rts1bs12*8sxx a1 1 1 blink jun-20-2018 tod jun-20-2018 tommy jun-20-2018 none a1 released drawing jun-20-2018 blink tommy 23.9 see table. 2 milliamps current leakage@2000 volts ac. in the mated condition. 2.8, rohs compliant. 4. all dimensions are for reference use only. 5.
B RTS1BS12*4Pxx A1 - Amphenol Sine
eco-mate,recptacle,back shell, size 12, 4 pos,pin. b rts1bs12*4pxx a1 1 1 blink jun-20-2018 tod jun-20-2018 tommy jun-20-2018 none a1 released drawing jun-20-2018 blink tommy 23.9 see table. 2 milliamps current leakage@2000 volts ac. in the mated condition. 2.8, rohs compliant. 4. all dimensions are for reference use only. 5.
Amphenol MIL-DTL-83723, Series III, Matrix
Back-Shells Options Others Matrix | P yle Amphenol Aerospace offers the Matrix ® Product line of MIL-DTL-83723*, Series III Connectors. MIL-DTL-83723, Series III, Matrix ® With a Wide Variety of Coupling Styles & Options M83723/71 & 72 wall mounting receptacle M83723/73 & 74 jam nut receptacle M83723/75 & 76 straight plug M83723/77 & 78 ...
MIL-DTL-22992, Class ‘L’ - Amphenol Aerospace
Back-Shells Options Others Crimp Rear Release Matrix Matrix|Pyle Heavy Duty MIL-DTL-22992, Class L Insert Arrangements Contacts: Position Size Pin M39029/48 Socket M39029/49 A, B, C 6 -317 -329 N, G 6N -318 -329 Shell Size 28, 40 amp rating AN C B G Cable: 28-12 IPCEA, type G, round, four #8 conductors
MIL-DTL-38999 Series I - LJT Connectors - Amphenol Aerospace
Nine Shell Sizes and a Variety of Shell Styles Contact Options - size 8, 10, 12, 16, 20, 22M and 22D Crimp, Solder, PCB, Wire wrap, Coax, Twinax, Triax, Thermocouple, Fiber Optic and Filter Fixed Solder Contacts - Amphenol MIL-DTL-38999 Series I LJT are available in solder versions as both Commercial and Military qualified to MIL-DTL-27599
A1 RELEASED DRAWING DEC-26-2016 BEN TOMMY MASTER KEYWAY A3 -- UPDATE ...
ecomate aquarius,plug,back shell, size 16,4pos,socket. b a4 none 1 1 a1 released drawing dec-26-2016 ben notes:(unless otherwise specified) 1. material: shell:thermoplastic,ul94 v-0. insert:thermoplastic,ul94 v-0. coupling nut:thermoplastic,ul94 v-0. o-ring:nbr/silicone rubber. washer: silicone rubber. back shell ...
RTS718N32S Receptacle, Jam Nut, 32 Position, Female, Shell
RTS0L-18CG Back Shell size 18, cable range 10.0mm-18.0mm. REQUEST A QUOTE. RTS18CCRG Coding color ring, Green, size 18. Comparable to PN# UTS618CCRG. REQUEST A QUOTE. RTS18CCRR Coding color ring, Red, size 18. Comparable to PN# UTS618CCRR. REQUEST A QUOTE.
Amphenol
Explore Amphenol's range of high-technology interconnect, sensor, and antenna solutions for various markets.
RTS714ND12S0332 Receptacle, Jam Nut, PC Tail, 12 Position, - Amphenol Sine
RTS0L-14CG Back Shell size 14, cable range 6.0mm-14.0mm. REQUEST A QUOTE. RTS14CCRG Coding color ring, Green, size 14. Compatible to part # UTS614CCRG. REQUEST A QUOTE. RTS14CCRR Coding color ring, Red, size 14. Compatible to part # UTS614CCRR. REQUEST A QUOTE.
m85049 backshell catalog | Amphenol Global Search | Amphenol
Browse different versions, features, applications and specifications of m85049 backshells. Amphenol backshells provide strain relief, environmental protection and EMI/RFI shielding at the termination area of virtually any connector. Our backshells are available in both military (MIL) specification and commercial types for most any application ...
Mini-SAS HD Cable Assemblies 12G/24G - Amphenol CS
A connector back shell is offered in a low-profile design; Higher density I/O panel port layout can be achieved when application distance is under 3 meters; EEPROM in cable assembly; Industry memory map compliance or customized to customer requirements; Controlled wire management and termination process; Assures consistent high speed electrical ...
FLS6BS14N12S03 12 Position Plug, Socket, Shell Size 14, wit - Amphenol Sine
FLS6BS14N12P03 12 Position Plug, Pin, Shell Size 14, with Backshell, Cable OD Range 6.0-12.0mm, Fast Lock Coupling REQUEST A QUOTE MFX-3954 Hand Tool, Stamped & Formed Contact, Size 16, 20-14AWG
Strip Connectors - Amphenol Canada
The Amphenol microminiature connector series offers proven military spec performance and reliability in rectangular and stripline micro connectors. Microminiature connectors are available in rectangular D, strip, and custom card edge configurations, with contacts on .050 (1.27) centers. Inserts in micro-d miniature connectors with signal and coax/power contacts are also available.
Backshell - Amphenol In
standard finish is cadmium olive drab for other finishes consult factory. back | next| next