Search Results for bjb,n
NOTES: - svmicrowave.com
n/a n/a n/a third angle projection 1) all dimensions are after plating. 2) break corners & edges .005 r. max. 3) cham. 1st & last threads. 4) surface roughness 63 mil-std-10. 5) dia.’s on common centers to be concentric within .005 t.i.r. 6) remove all burrs unless otherwise specified 300-33-009 www.svmicrowave.com title: cable assembly
315276 | aldenproducts.com
Maximum Cable Diameter. 0.3. Housing Color
SMA PCB Through Hole Jack 50 Ohm | 132320-10 - amphenolrf.com
RF Connector SMA PCB Through Hole Jack 50 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
Model M206C ICP® quartz force ring, 80k lb comp., 0.06 mV/lb ... - PCB
compression forces from a fraction of a lb(N) to 100,000 lbs (to 444.8k N). Each sensor is provided with a calibration certificate reflecting the sensitivity of the sensor when calibrated with a PCB supplied Beryllium Copper (BeCU)mounting stud. In the event a customer is going to install the sensor in a fixture without a
Model HT378C20 ICP MICROPHONE SYSTEM Installation and Operating ... - PCB
17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or cryogenic temperatures, phase response, extended high or low frequency response, extended range, leak testing, hydrostatic pressure testing, and others.
PRO-LNA-350-520-...
Available with N(f), SMA(f) or TNC(f) connectors. Low weight. Wide temperature range. Sturdy aluminium box. This filter is coated with black vinyl to prevent corrosion. Specifications. Electrical; Model: PRO-LNA-350-520-... Frequency: 350 - 520 MHz: Amp. Gain: 19 dB ± 2 dB: Max. Output Power @ 1 dB Compression (P1dB) > 17 dBm:
Betriebsanleitung T-Serie Analog - temposonics.com
che empfiehlt Temposonics die Nutzung der Ausführung N (ohne Ex-Zulassung). Lesen Sie vor der Inbetriebnahme der Temposonics Positionssenso-ren diese Dokumentation ausführlich durch und beachten Sie die Sicherheitshinweise. Informationen über SIL 2 finden Sie im Tempos-onics SIL 2 Sicherheitshandbuch (Dokumentennummer: 551504).
Military & Aerospace Operations AT A GLANCE - Amphenol Australia
Visit amphenolmao.com for more information Visit amphenolmao.com for more information PRODUCTS Amphenol Military & Aerospace Operations has the largest and broadest selection of interconnect products in the military and aerospace markets. Amphenol can provide all interconnect needs, from small, lightweight system attachments to large,
Item # OMJ-101, Microphone Jack - Amphenol NEXUS Technologies
Browse Item # OMJ-101, Microphone Jack in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Conductors,Application,Overall Width,Overall Height,Overall Length,Contact Material,Body Material,Alternate P/N
o O Q z O x x O x o O c z 00 o o o C 6 o X X X o X o o m õ z m o ... - PCB
o O Q z O x x O x o O c z 00 o o o C 6 o X X X o X o o m õ z m o m z o . Created Date: 1/16/2012 8:58:33 AM
Model 102B11 Cryogenic ICP pressure sensor, 1000 psi, 5 mV/psi, 3/8-24 ...
17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or cryogenic temperatures, phase response, extended high or low frequency response, extended range, leak testing, hydrostatic pressure testing, and others.
STS 3192–9P Short Loop Office Repeater
N C V X M T D S X R P T M O N 91-31929P 0.6V ISS 1 FA Figure 1. 3192–9P Short Loop Office Repeater. Section 319–29P–201 2 1. GENERAL 1.1 Document Purpose This document provides general and testing information for the Charles Industries 3192–9P Short Loop Office Repeater, shown in Figure 1.
EU RoHS II Certificate of Conformance
2ËÓL3ÃEš Sø‰ ?Ï„—:- –—EZäŽÉåìT$¿°·›™L¾ ±F¨"ÍËp`Ìr¡ jÚ¡eYš pÂâ×äê*:ª@/ £hDTL.R.C•æ«zw{}»˜é¤š Êd·Š –"K >Í )TÊMH»¹ž©„Í7ëk µ©?ƒ4•¬ 1qŠç) × ž ’A²2-ó0 r– ùDnj Ñ©œ”›: —ié ü0;ÕÉþ ñûŒ Àð”g /ÀQ'ð¹LD 9~*"n‚ìÔJ…lGõÊ#zA *1… ‰0PYZN _DÆ ...
Singlemode FC/APC Fiber Optic Attenuator
Amphenol Custom Cable singlemode FC/APC fiber optic attenuators are machine polished to a scratch-free end face for increased performance and low return loss.
6.0 ± 0 - svmicrowave.com
C O N N E C T O R S : SMPM Female QB (3221-60004 ) SMPM Straight Female ( 3221-40006 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.35 dB Max N O T E S 1.
Model 034G30 4-conductor, low noise, shielded FEP cable, 30-ft, 4 ...
17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or cryogenic temperatures, phase response, extended high or low frequency response, extended range, leak testing, hydrostatic pressure testing, and others.
PTNC Female to SMA Female Adapter M55339/41-30001 | SV Microwave
SV Microwave has released the PTNC Female to SMA Female Adapter M55339/41-30001. Access the resources and learn more about product design information.
Model 685B0001A10 Electronic vibration switch, internal ICP ... - PCB
17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or cryogenic temperatures, phase response, extended high or low frequency response, extended range, leak testing, hydrostatic pressure testing, and others.
Model W138A01/-0022 ICP® Pressure Sensor Installation and Operating Manua
N.I.S.T. In addition to the normally supplied calibration, special testing is also available, such as: sensitivity at elevated or cryogenic temperatures, phase response, extended high or low frequency response, extended range, leak testing, hydrostatic pressure testing, and others. For information on
T 3363 010 - M16 Front mounting female receptacle with ring - Amphenol Sine
T 3363 010 - M16 Front mounting female receptacle with ring nut. 5 contacts, silver plated Contacts included. Comparable to PN# 09-0320-00-05