Search Results for bjb,n
BMA Female Snap-In Float Mount Connector for .141 Cable - SV Microwave
SV Microwave presents the BMA Female Snap-In Float Mount Connector for .141 Cable 1742-6002. Check out the product details and place your order!
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
Ampehnol All Sensors Products | All Sensors
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
6.0 ± 0 - svmicrowave.com
C O N N E C T O R S : 2.4mm Straight Male ( SF1611-60003 ) 2.92mm Bulkhead Female ( SF1521-60025 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.35 dB Max
SMP Male PCB Thru-Hole Connector (Pre-Tinned), FD
The SMP Male PCB Thru-Hole Connector (Pre-Tinned), FD P/N: 1211-40172. Access the product's design resources Datasheet, CAD, CST and HFSS Model here!
Microphone Plugs On Amphenol NEXUS Technologies
Alternate P/N; MP-101: Microphone Plug : Conductors 2 : Overall Width.328 in: Overall Height.469 in: Overall Length.826 in: Alternate P/N U-173/U :
Coaxial Cable Splitters CPS2-445 - AMPHENOL PROCOM
N(m) (on quarter-wave length cable) Body Material: Aluminium tube 38.1 mm: Insulator: Polyurethane resin encapsulant: No. of outputs: 2: Environmental; Ingress Protection: IP68: Ordering Designations. Model Product No. Frequency; 2 way coaxial cable splitter 420 - 470 MHz: CPS2-445: 420 - 470 MHz: Add to quote:
Accueil - upgrade.amphenolprocom.com
Available now are 3 products with 2,3, or 4-way splits. Each model has the option of N type, 7/16 DIN and the new 4.3-10 connector. All Models are design and manufactured to focus on delivering best in class mechanical and electrical performance.
1119 splices with inserted components | Products Amphenol Air LB
00111960302 Splice 1119 With inserted resistance 1 W / 120 Ω / ±5% Splice 1119 With inserted resistance 1 W / 120 Ω / ±5%
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
Declaration of Conformity to RoHS - SV Microwave
Œ ø*Ó¿ù: øŠ à ý ?ðU§ òu êîeÿ>d ëFSÿ?â~‘Q_›¿ñ 7À ú >0 à«Nÿäê?â(o€?ô(|`ÿÁV ÿÉÔ «¹—üù Oüÿ‰úEE~nÿÄPß èPøÁÿ‚;ÿ“«cþ"`ý ?çÇâGþ ÿäŠ æKþ\Ëî ñ>Tÿåü~óô*Šø Mÿƒ‘¿f»ë_2[¯ Y¶HòæÐòÃß䑇ë]^‘ÿ þÊšœŒ²üF¼°ÛŒ êd>}6@Ý=ñXË#Ì#½ à-þFÑâ ...
Model 176A07 | PCB Piezotronics (es)
Model 176A07:Charge output pressure sensor with UHT-12™ element, 6.0 pC/psi, single ended with a 10-32 connector. IECEx hazardous approved. (es)
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
ms27488-16 yes plug, sealing, grommet n/a Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
PRODUCT DATA DRAWING DATE APPROVED - REL. DCN 40145 10/24/13 STW
n/a size see notes see notes sv microwave, inc. scale: 3:1 third angle projection dwg. no. b material: finish: 7) remove all burrs interpret dimensions and tolerances 95077 sf6545-6017 cage code within .005 t.i.r. west palm beach, fl 33409 title: proprietary 2400 centrepark west drive, suite 100
Hermetic Connectors - アンフェノールジャパン株式会社
N T W Y T H A N E T W A Y S T . J O H N ’ S R R O A D GO O D W I NA V E N U W O E M A N V . S S E L O D I V E C O L E W O D R A M23 GATWICK AIRPORT CHESTFI ELD ST A TIO Y L E R W Y Martec Limited St Augustines Business Park Swalecliffe Whitstable Kent CT5 2QJ T: +44 (0)1227 793 733 F: +44 (0)1227 793 735 E: sales@martec.ltd.uk W: www.martec ...
Model 8159-1013A STRAIN GAGE SENSOR SIGNAL CONDITIONER ... - PCB
17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or cryogenic temperatures, phase response, extended high or low frequency response, extended range, leak testing, hydrostatic pressure testing, and others.
18.0 ± 0 - svmicrowave.com
C O N N E C T O R S : 2.92mm Bulkhead Female ( SF1521-60045 ) SMA Bulkhead Female ( 2944-6001 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.22 dB Max
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
Amphenol All Sensors Products | All Sensors
Discover Amphenol All Sensors customizable ultra low pressure solutions by family.
MIL-PRF-12883/54 RSE 3 Pole/25 Amp Relay Sockets
MIL P/N M12883 APCD P/N QTY Size* P/N Contact Config. Mating Relay Mates with M6106/12, /13 & MS27742 Relays Materials Socket Body: Polyetherimide per ASTM-D5205 Grommet: Silicone Rubber per A-A-59588 Hardware: Stainless Steel or Steel w/ Cadmium Chromate Finish Contact Retainers: Stainless Steel Socket Contacts: Copper Alloy, Hard Gold Plated in