Search Results for black rain
black rain | Amphenol Global Search | Amphenol
Black Optimized Welded Yagi Antennas, No Tune - PCTEL With solid 3/8” elements welded to a seamless aluminum boom and finished with polyester powder coating, these antennas offer complete protection in extreme conditions.
242948
Freezing Rain/Icing Test Method MIL-STD-810, Method 521 Humidity Test Method MIL-STD-1344, Method 1002 Immersion Test Method IEC 60529:2001, IP68 ... 9905-71 –Black 2 in PVC Tape, 20 ft * Footnotes Grounding, Bonding and Shielding Test Method Military Standard for Grounding, Bonding, and Shielding: Bond Resistance ...
ATP04-2P-SR01BK 2 Position Receptacle, Pin, Strain Relief,
2 Position Receptacle, Pin, Strain Relief, Black Body (Requires Wedgelock AWP-2P). Comparable to PN# DTP04-2P-EE01
Premises Enclosures - IPE872 “Infinity Premises Enclosures”, IPE Series
Infinity Premise Enclosures combine style and easy product installation with our patented True FlexTM Quick Mount feature and Cable Retention slots. The Infinity Premise Enclosures are packed with ergonomic features that ensure reliability and satisfaction. Wheather resistant high impact thermoplastic alloy.
241545
Freezing Rain/Icing Test Method MIL-STD-810, Method 521 Humidity Test Method MIL-STD-1344, Method 1002 Immersion Test Method IEC 60529:2001, IP68 ... 9905-71 –Black 2 in PVC Tape, 20 ft * Footnotes Grounding, Bonding and Shielding Test Method Military Standard for Grounding, Bonding, and Shielding: Bond Resistance ...
Duramate AHDP 24-47 - Amphenol Sine
AHDP04-24-47SR-STA 47 Position Receptacle, Socket, Shell Size 24, Reduced Diameter Seal (Blue), Small Thread Adapter. Comparable to PN# HDP24-24-47SE-L015.
204989-7 - andrew.com
Freezing Rain/Icing Test Method MIL-STD-810, Method 521 Humidity Test Method MIL-STD-1344, Method 1002 Immersion Test Method IEC 60529:2001, IP68 ... 9905-71 –Black 2 in PVC Tape, 20 ft * Footnotes Grounding, Bonding and Shielding Test Method Military Standard for Grounding, Bonding, and Shielding: Bond Resistance ...
Black Chrome Connectors - SV Microwave
SV Microwave's newly launched cable connectors are finished in black chrome to ensure a completely non-reflective finish. Explore the product now.
Super-Trex Triple-Gard Black Portable Cord - TPC Wire
Title: Data Tables_Super-Trex® Triple-Gard™ Black Portable Cord Created Date: 5/1/2023 2:25:11 PM
Quick-Connex™ M12 Micro DeviceNet™ Flex-Net Cordsets - TPC Wire
Specially compounded TPU jacket offers first line defense against abrasion, oil and chemicals. It provides a long flex life and resists heat and oil deterioration. Provides rapid and secure connect and disconnect. Ensures a water, oil, and dust tight seal. Provides long life, resists corrosion, easy positive engagement.
Standard and Universal Grounding Kit Series - andrew.com
Color Black Electrical Specifications Current Handling Test Method MIL-STD-1757 Grounding, Bonding and Shielding Test Method MIL-STD-188-124A ... Freezing Rain/Icing Test Method MIL-STD-810, Method 521 Humidity Test Method MIL-STD-1344, Method 1002 Immersion Test Method IEC 60529:2001, IP68
241088-60
Freezing Rain/Icing Test Method MIL-STD-810, Method 521 Humidity Test Method MIL-STD-1344, Method 1002 Immersion Test Method IEC 60529:2001, IP68 ... 9905-71 –Black 2 in PVC Tape, 20 ft * Footnotes Grounding, Bonding and Shielding Test Method Military Standard for Grounding, Bonding, and Shielding: Bond Resistance ...
AT16-18SB-SR02 18 Position Plug with Strain Relief End Cap, - Amphenol Sine
AT16-18PB-SR02 18 Position Receptacle with Strain Relief End Cap, Keyed B, Black. Comparable to PN# 934447521
ATCB-B01-C50 | ANDREW
Rain Simulation Test Method IEC 60068-2-18, Test Condition Ra, Method 1 UV Resistance Test Method
ACCURET-A11
Rain Simulation Test Method IEC 60068-2-18, Test Condition Ra, Method 1 UV Resistance Test Method IEC 60068-2-5, Test Condition B Vibration Test Method ASTM D4169 | IEC 60068-2-6 Packaging and Weights Weight, net 0.5 kg | 1.102 lb Regulatory Compliance/Certifications Agency Classification AISG Compliant ROHS Compliant/Exempted
223158-4
Freezing Rain/Icing Test Method MIL-STD-810, Method 521 Humidity Test Method MIL-STD-1344, Method 1002 Immersion Test Method IEC 60529:2001, IP68 ... 9905-71 –Black 2 in PVC Tape, 20 ft * Footnotes Grounding, Bonding and Shielding Test Method Military Standard for Grounding, Bonding, and Shielding: Bond Resistance ...
220498
Freezing Rain/Icing Test Method MIL-STD-810, Method 521 Humidity Test Method MIL-STD-1344, Method 1002 Immersion Test Method IEC 60529:2001, IP68 ... 9905-71 –Black 2 in PVC Tape, 20 ft * Footnotes Grounding, Bonding and Shielding Test Method Military Standard for Grounding, Bonding, and Shielding: Bond Resistance ...
GK-SUNV-1M - andrew.com
Color Black Grounding Kit Type Universal Grounding Kits Grounding Strap Material Tinned copper Lug Attachment Factory attached Lug Type One-hole lug Thread Size M8 ... Freezing Rain/Icing Test Method MIL-STD-810, Method 521 Humidity Test Method MIL-STD-1344, Method 1002 Immersion Test Method IEC 60529:2001, IP68
ACCURET-E
Rain Simulation Test Method IEC 60068-2-18, Test Condition Ra, Method 1 UV Resistance Test Method IEC 60068-2-5, Test Condition B Vibration Test Method ASTM D4169 | IEC 60068-2-6 Packaging and Weights Weight, net 0.5 kg | 1.102 lb Regulatory Compliance/Certifications Agency Classification AISG Compliant ROHS Compliant/Exempted
CSG12-06B1A - andrew.com
Color Black Grounding Kit Type Compact SureGround® Grounding Kits Grounding Strap Material Tinned copper Lug Attachment Factory attached Lug Type One-hole lug ... Freezing Rain/Icing Test Method MIL-STD-810, Method 521 Humidity Test Method MIL-STD-1344, Method 1002 Immersion Test Method IEC 60529:2001, IP68