Search Results for black rain
SG114-06B2A - andrew.com
Color Black Grounding Kit Type SureGround® Grounding Kits Grounding Strap Material Tinned copper Lug Attachment Factory attached Lug Type Two-hole lug Thread Size 3/8 in ... Freezing Rain/Icing Test Method MIL-STD-810, Method 521 Humidity Test Method MIL-STD-1344, Method 1002 Immersion Test Method IEC 60529:2001, IP68
LT93-SMTBST50-1 PR2 - Charles Industries
rain, spray, or direct sunlight. Clearance should be six inches on all four sides and the top. ... Connect the black conductor to L1 and red conductor to L2 to the SmartBoost 50 ’s AC INPUT termi-nals. Connect the green ground conductor to the terminal marked G. See Figure 2. 4. Connect the vessel’s AC panel feed wires (black, L1 and red ...
CSG12-06B1A - andrew.com
Color Black Grounding Kit Type Compact SureGround® Grounding Kits Grounding Strap Material Tinned copper Lug Attachment Factory attached Lug Type One-hole lug ... Freezing Rain/Icing Test Method MIL-STD-810, Method 521 Humidity Test Method MIL-STD-1344, Method 1002 Immersion Test Method IEC 60529:2001, IP68
GK-SUNV-1M - andrew.com
Color Black Grounding Kit Type Universal Grounding Kits Grounding Strap Material Tinned copper Lug Attachment Factory attached Lug Type One-hole lug Thread Size M8 ... Freezing Rain/Icing Test Method MIL-STD-810, Method 521 Humidity Test Method MIL-STD-1344, Method 1002 Immersion Test Method IEC 60529:2001, IP68
3.6 KVA IsoGuard INSTALLATION INSTRUCTIONS & OWNER’S MANUAL
location will not subject the unit to rain, snow, excessive moisture, or excessive heat. Note: This device is ignition protected in accordance with U.S. Coast Guard regulations under 33 CFR 183.410. ... (Black) Grounded Neutral Conductor (White) Grounding Conductor (Green) Shore Connection Shore Power Cable Shore Power Cable Connector 2-Pole, 3 ...
SG12-06B2A - andrew.com
Color Black Grounding Kit Type SureGround® Grounding Kits Grounding Strap Material Tinned copper Lug Attachment Factory attached Lug Type Two-hole lug Thread Size 3/8 in ... Freezing Rain/Icing Test Method MIL-STD-810, Method 521 Humidity Test Method MIL-STD-1344, Method 1002 Immersion Test Method IEC 60529:2001, IP68
LT-IXFMR36T-1_pr3 - Charles Industries
that the location will not subject the unit to rain, snow, excessive moisture, or excessive heat. Note: This device is ignition protected in accordance with U.S. Coast Guard regulations under 33 CFR 183.410. Application Precaution These units are intended for hard-wired, permanent, on-board applications. Use of attachments not recom-
RP-TNC Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency RP-TNC Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of RP-TNC Connectors at Amphenol RF online.
transportation-rail-mass-transit-pyle-national-catalog-amphenol-industrial
ORDERING INFORMATION AWG Star-line Plug with Star-line Panel Mounted Star-lok Plug with Star-lok Panel Mounted Mechanical Clamp† Receptacles Mechanical Clamp† Receptacles 7 #12 ZPLM- 12-311PN ZRLP-12-311SN SPLM- 12-311PN SRLP-12-311SN 16 #16 ZPLML- 16-325PN ZRLP-16-325SN SPLML- 16-325PN SRLP-16-325SN 37 #12 ZPLML- 12-310PN ZRLP-20-310SN SPLML- 12-310PN SRLP-20-310SN
220498
Color Black Grounding Kit Type Standard Grounding Kits Grounding Strap Material Copper Lug Attachment Field attached Lug Type Two-hole lug Thread Size 3/8 in ... Freezing Rain/Icing Test Method MIL-STD-810, Method 521 Humidity Test Method MIL-STD-1344, Method 1002 Immersion Test Method IEC 60529:2001, IP68
CSG78-06B1A - andrew.com
Color Black Grounding Kit Type Compact SureGround® Grounding Kits Grounding Strap Material Tinned copper Harmonized System (HS) Code 85366910 (Coaxial cable and other coaxial electric conductors) ... Freezing Rain/Icing Test Method MIL-STD-810, Method 521 Humidity Test Method MIL-STD-1344, Method 1002 Immersion Test Method IEC 60529:2001, IP68
223700-724
Color Black Grounding Kit Type Standard Grounding Kits Grounding Strap Material Copper Lug Attachment Field attached Lug Type Two-hole lug Thread Size 3/8 in ... Freezing Rain/Icing Test Method MIL-STD-810, Method 521 Humidity Test Method MIL-STD-1344, Method 1002 Immersion Test Method IEC 60529:2001, IP68
204989-7 - andrew.com
Color Black Grounding Kit Type Standard Grounding Kits Grounding Strap Material Copper Lug Attachment Factory attached Lug Type Two-hole lug Thread Size 3/8 in ... Freezing Rain/Icing Test Method MIL-STD-810, Method 521 Humidity Test Method MIL-STD-1344, Method 1002 Immersion Test Method IEC 60529:2001, IP68
SG158-12B2U
Color Black Grounding Kit Type SureGround® Grounding Kits Grounding Strap Material Tinned copper Lug Attachment Field attached Lug Type Two-hole lug Thread Size 3/8 in ... Freezing Rain/Icing Test Method MIL-STD-810, Method 521 Humidity Test Method MIL-STD-1344, Method 1002 Immersion Test Method IEC 60529:2001, IP68
transportation-rail-mass-transit-pyle-national-catalog-amphenol-industrial
ORDERING INFORMATION AWG Star-line Plug with Star-line Panel Mounted Star-lok Plug with Star-lok Panel Mounted Mechanical Clamp† Receptacles Mechanical Clamp† Receptacles 7 #12 ZPLM- 12-311PN ZRLP-12-311SN SPLM- 12-311PN SRLP-12-311SN 16 #16 ZPLML- 16-325PN ZRLP-16-325SN SPLML- 16-325PN SRLP-16-325SN 37 #12 ZPLML- 12-310PN ZRLP-20-310SN SPLML- 12-310PN SRLP-20-310SN
241088-1 - andrew.com
Color Black Grounding Kit Type Standard Grounding Kits Grounding Strap Material Copper Lug Attachment Factory attached Lug Type Two-hole lug Thread Size 3/8 in ... Freezing Rain/Icing Test Method MIL-STD-810, Method 521 Humidity Test Method MIL-STD-1344, Method 1002 Immersion Test Method IEC 60529:2001, IP68
241088-2
Blowing Rain Test Method MIL-STD-810, Method 506 Corrosion Test Method MIL-STD-1344, Method 1001 Freezing Rain/Icing Test Method MIL-STD-810, Method 521 ... 9905-71 –Black 2 in PVC Tape, 20 ft * Footnotes Grounding, Bonding and Shielding Test Method Military Standard for Grounding, Bonding, and Shielding: Bond Resistance ...
SUREGROUND-GROUNDING-SERIES
Color Black Grounding Kit Type SureGround® Grounding Kits Grounding Strap Material Tinned copper Electrical Specifications ... Freezing Rain/Icing Test Method MIL-STD-810, Method 521 Humidity Test Method MIL-STD-1344, Method 1002 Immersion Test Method IEC 60529:2001, IP68
ATCB-B01-005 - andrew.com
Color Black Data Conductor Type 0.24 mm² (24 AWG) twisted pair EU Certification CB | CE Power Conductor Type 0.82 mm² (18 AWG) stranded Total Conductors, quantity 6 ... Rain Simulation Test Method IEC 60068-2-18, Test Condition Ra, Method 1 UV Resistance Test Method IEC 60068-2-5, Test Condition B
SG78-12B2U
Blowing Rain Test Method MIL-STD-810, Method 506 Corrosion Test Method MIL-STD-1344, Method 1001 Freezing Rain/Icing Test Method MIL-STD-810, Method 521 ... 9905-71 –Black 2 in PVC Tape, 20 ft * Footnotes Grounding, Bonding and Shielding Test Method Military Standard for Grounding, Bonding, and Shielding: Bond Resistance ...