Search Results for body temp and pregnancy
Autoclave Temperature Mapping | Temperature Validation System - KAYE
Discover the Kaye Validator AVS, a temperature validation system designed for accurate autoclave temperature mapping, ensuring regulatory compliance and process safety. Achieve reliable results with our leading solutions.
NTC Thermistors Type RL30 - amphenol-sensors.com
• High sensitivity to changes in temperature • Suitable for temperature measurement, control and compensation • Excellent mechanical strength • Wide operating temperature range: -58°F to 302°F (-50°C to 150°C) • Suitable for PCB and probe mountings • Available in a wide range of material systems • Alsoavailablewithepoxycoating.
main | Raymarine | CPT-200 Chirp TM, SideVision + Temperature
Raymarine CPT-200 Chirp TM, SideVision + Temperature. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Model 2305-01A | PCB Piezotronics
Model 2305-01A:PCB L&T Reaction Torque Transducer, 300k in-lb/25k ft-lb (33.9 kN-m) rated capacity, 50% static overload protection, 14-in (355.6 mm) S
698-960 | 1695-2690 | 1695-2690 | 1695-2690 | 1695-2690 MHz 6896400N ...
Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
POWER-TREX - TPC Wire
NOTES: (1) Allowable ampacity per conductor of insulated single conductor in air based on conductor temperature of 90°C and ambient air temperature of 40°C. NEC 2011 Table 310.60(C)(69). *CSA Approved. †These cables include rayon reinforcement. LET TPC DO THE WORK. Get your cables connectorized & ready to install.
Thermometrics Thermistor Stability Benchmarking (2)
Title: Thermometrics Thermistor Stability Benchmarking (2) Author: Amphenol Advanced Sensors Subject: Amphenol supplies both glass-encapsulated and resin-coated thermistors for EGR systems, based on temperature applications. i.e. ±5°C at 250°C/300°C and ±1°C at 150°C, typical high temperature EGR tolerances.
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
along with temperature. One button enables Start, Hold and OFF operation, and four arrow keys allow you to set up and change the measurements shown on the LCD screen. An optional surface temperature probe enables users to determine if condensation is present. Figure 1 below shows the Psyclone control buttons, while Table 1
480C02 BATTERY-POWERED SIGNAL CONDITIONER FOR ICP® SENSOR ... - PCB
Temperature Range 32 to 122 °F 0 to 50 °C Electrical Excitation Voltage(To Sensor) 25 to 29 VDC 25 to 29 VDC Constant Current Excitation(To Sensor) 2.0 to 3.2 mA 2.0 to 3.2 mA [1] Discharge Time Constant >7 sec >7 sec [2][3] DC Offset <30 mV <30 mV [2] Spectral Noise(1 Hz) 0.25 µV/√Hz -132 dB
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
Telaire's T9602 offers the most advanced and cost effective humidity and temperature sensing solution for virtually any type of application. Keywords: Amphenol Advanced Sensors; Telaire; T9602; Humidity sensor; Temperature sensor; OEM installation; HVAC control; Process control; I2C interface; PDM output Created Date: 6/3/2016 12:05:39 PM
Telaire T5100 Wall Mount CO2 Transmitter - amphenol-sensors.com
Temperature 0-10 V/ 0 - 50 °C Up, High Up, High CO2 0-5V/ 0 - 2000 ppm Temperature 0-5 V/ 0 - 50°C Down, Low Down, Low CO2 4-20 mA/ 0 - 2000 ppm Temperature 4-20 mA/ 0 - 50°C Up, High Up, High RESERVED 4. Mount the Controller on the base by aligning the top clips and then securing to the bottom clips. Secure the Ventostat with the supplied ...
Model T356B08 Triaxial, high sensitivity, ceramic shear ICP ... - PCB
Temperature Range(Operating) -65 to +170 °F -54 to +77 °C Temperature Response See Graph See Graph Base Strain Sensitivity 0.001 g/µε 0.01 (m/s²)/µε [1] Electrical Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 200 Ohm ≤ 200 Ohm Output Bias Voltage 7 to 12 VDC 7 to 12 VDC
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
Telaire's T9602 offers the most advanced and cost effective humidity and temperature sensing solution for virtually any type of application. Keywords: Amphenol Advanced Sensors; Telaire; T9602; Humidity sensor; Temperature sensor; OEM installation; HVAC control; Process control; I2C interface; PDM output Created Date: 6/3/2016 12:05:39 PM
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Model 137B23A Quartz, free-field, ICP® blast pressure pencil ... - PCB
exceeding temperature shown on specification sheet. 3. Do not apply voltage to sensor without current-limiting diodes or other current protection. 4. Do not apply more than 20 mA of current to the sensor. Field repair of the piezoelectric element or amplifier of the Series 137B2XX is not practicable. Thus,
NTC Thermistors Type RL14 - amphenol-sensors.com
• High sensitivity to changes in temperature • Suitable for temperature measurement, control and compensation • Excellent mechanical strength • Wide operating temperature range: -58°F to 302°F (-50°C to 150°C) • Suitable for PCB and probe mountings • Available in a wide range of material systems • Also available with epoxy coating
Thermometrics ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Storage Temperature-40°C ~ 120°C Thermistor for Temperature Compensation Thermistor Resistance (R-T Table) Lead Length (mm) Part No. 3.0 ZTP-115 6.7 ZTP-115L1 13.2 ZTP-115L Ordering Information. Sensitivity Field of View Filter Transmission Data Parameter Limits Units Condition Min Typ Max Field of View
Kaye ValProbe RT Humidity/Temperature Logger - kayeinstruments.com
The ValProbe RT logger with humidity and temperature sensors comes with RF technology to give users real-time data viewable on their Validation Console. With a
SF3321-60024-XS.PDD - アンフェノールジャパン株式会社
body & insert: stainless steel per ams-5640, alloy uns s30300, type 1 and astm a582, type 303, condition a. contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: pctfe per astm d1430 finish: body & insert: passivated per ams-2700.
Thermometrics PTC Heaters for Angle of Attack De-Icing
• Temperature on the ground is relatively cool ~ 150°C compared to >500°C for wire-wound products • 10+ years of proven higher reliability than wire-wound products • Special shapes to suit customer’s vane design • Available for 115V 400Hz and 28V dc • Switch temperature of 115°C to 135°C with additional capabilities