Search Results for body temp and pregnancy
Themometrics Temperature Sensing in Medical Devices
Interchangeable thermistor assemblies with temperature accuracy of ±0.05°C @ 37°C for continuous patient monitoring and neonatal incubator systems. Interchangeable thermistors and IR sensors for oral, rectal, tympanic, and auxiliary temperature measurements for predictive, clinical, or home thermometers.
EXA Thermometrics India -NTC Thermistors
NTC ( Negative Temperature Coefficient ) Thermistors are thermally sensitive resistors which exhibit a decrease in resistance value with increase in its body temperature. NTC Thermistor Terminology
NTC Types PRE/K - amphenol-sensors.com
Examples of possible variations are: Narrower IEC tolerances (indicate measurement point or range) Temperature up to 1112°F (600°C) Metallizations of the back of the substrate. Longer or shorter connection wires.
Harsh Environment CR1 | Thermometrics NTC Thermistors
Features, specifications, and documentation for the Harsh Environment CR1 by Thermometrics. Check distributor stock to place an order.
Introducing PCB Model 354A14 Case Isolated Cryogenic ICP® Triaxial ...
This model is a relatively small size, with three individually isolated sensing elements. It has exceptional frequency response from 2.5 to 10k Hz throughout the broad operating temperature range all the way down to -320°F (-196°C). It is the first triaxial accelerometer to complement PCB's 351 family of single axis cryogenic accelerometers.
SMA Female Bulkhead Connector for .141 Cable - SV Microwave
Orientation (Body) Straight : Gender Jack (Female) Coupling Threaded : Body Style ... Temperature Rating -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D ...
Digital Temperature Sensors vs. NTC Thermistors
• Internal Temperature Monitor Features & Benefits • Flexible form factor allows sensor to be placed where needed • Capable of withstanding harsh environments • Very wide operating temperature range with numerous impedance options: - Some ranges as low as -196°C and up to 300°C - Some as high as 300°C - Custom ranges available
Liquid-Nitrogen (LN2) Solutions - KAYE
Temperature mapping studies help identify and document variations, ensuring uniform temperature distribution. For -196°C calibration, we offer the Kaye AVS Validator with the Kaye LN2 Comparator.
NanoRF VITA 67.3 10 Port Backplane Module Developer Kit
SV's VITA Developer Kit allows you to design and prototype your Backplane chassis using a 10 port NanoRF VITA module. Discover the specs now.
SMPS Spring Bullets - SV Microwave
These spring loaded bullets have been designed for repeatable RF performance under all states of compression by solving axial and radial misalignment issues when fully mated. Further, with a minimum overall length of just 0.460”, these bullets offer a very tight board-to-board stackup.
MA7CAE1200-S2-KIT 12 position straight plug connector kit, - Amphenol Sine
Temperature Range:-20°C to 130°C; Protection: IP67; Housing Body: Zinc Die Cast, Nickel Plated; RoHS: RoHS compliant; Plating: Gold; Contact Type: Machined; Extraction Tool: 50-54931-1; Coupling Nut: Copper Alloy, nickel plated; Insulation Inserts: PA66, UL94 V0; Sealing Material: Viton, EPDM; Contact Resistance: 5mΩ
NTC Type AB6 - amphenol-sensors.com
Maximum continuous operating temperature is 221°F (105oC). Thermistor is welded to 38 gauge, nickel alloy 200, bifilar, heavy ISONEL insulated extension leads, 6.5 ft (1.98 m) ±0.5 ft (±0.15 m) long. Polyimide sleeve is epoxied over bead and weld joints for strain relief and insulation.
BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) ... Temp (Min Degrees Celsius)-65: Termination Style: Cable - Clamp: You May also be Interested in. BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm 031-30220-1. UG-291B/U BNC Straight Clamp Jack RG-55 RG-142 RG-223 RG-400 4-Hole Flange 50 Ohm 031-201.
Thermometrics Monitoring Esophageal Temperature Application Spotlight
Monitoring both hot and cold temperature changes in the esophagus during this procedure allows for better clinical decisions. Amphenol Advanced Sensors’ part in this important application is providing highly accurate and robust assemblies using NTC thermistor technology for temperature measurement. How do we help?
Why Do You Need A Temporary Power Source? - TPC Wire
Having a working emergency and temporary power solution will keep equipment up and running, reduce costly downtime and keep people safe. To help begin your temporary power plan, begin prioritizing the equipment or systems that must be supported by supplemental power sources. Time lost means money lost.
Thermometrics | Digital Infrared (IR) Sensors
This innovative design integrates both thermopile and ASIC into a single TO-39 metal package, delivering a temperature-compensated temperature output signal. Notably, the ZTPD-2210 ensures seamless compatibility with customer devices, eliminating the need for recalibration.
N-Type Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex ...
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) 0.141-inch Semi-Rigid, 0.141-inch Conformable, RG-402, Times Tflex 402, Belden 1673A: Contact Finish: ... Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Solder: Thread Direction: Standard: Products Related To Your Application.
WTF Coolant Temperature Sensor | Sensor Assemblies
Thermometrics Coolant Temperature Sensor (CTS) monitors the temperature of the coolant that is being pumped around the battery to cool the battery module of EV/PHEVs. If the battery module starts to overheat, the Coolant Temperature Sensor relays a signal to the Battery Management System (BMS).
Thermometrics GE-1711/GE1797 Engine Temperature Sensors
These temperature sensors monitor the temperature of the coolant, oil, or fuel being used in an engine. These sensors’ purpose is to provide a signal output that is proportional to engine temperature.
Motor Coil Temperature Sensor | Amphenol Advanced Sensors
A motor coil temperature sensor provides temperature feedback regarding the operating condition of an electric motor. The sensor can be interlaced into the stator coil or tied to the neutral bus bar on the motor circuit.