Search Results for body temp and pregnancy
SMA Straight Crimp Plug Times LMR-200 Optimized 50 Ohm ARC IP67
RF Connector SMA Straight Crimp Plug Times LMR-200 Optimized 50 Ohm ARC IP67
TNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) ... Temp (Min Degrees Celsius)-65: Termination Style: Cable - Clamp: You May also be Interested in. TNC Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount 50 Ohm 122194. TNC Clamp Plug 50 Ohm 122507.
BNC Straight PCB Jack End Launch 75 Ohm | 112641 - Amphenol RF
Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Phosphor Bronze: Contact Termination: Solder: Coupling Mechanism: ... Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: PCB - End Launch: You May also be Interested in.
SMA Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm | 132166 - Amphenol RF
Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: ... Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Flat Tab: Thread Direction: Standard: Products Related To Your Application.
TNC Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) ... Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Cable - Crimp: Thread Direction: Standard: Products Related To Your Application. AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 350 mm 336319-12-0350.
BNC Straight Clamp Jack RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) ... Temp (Min Degrees Celsius)-40: Termination Style: Cable - Clamp: You May also be Interested in. BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm 112575. M39012/16-0101 BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm QPL Approved 031-3301.
Mini-SMB Straight Crimp Plug ATT 735 75 Ohm | 142222-75 - Amphenol RF
Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) AT&T 735, AT&T 735A, Belden 735A1: Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: ... Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in.
type | Amphenol Global Search | Amphenol
Alias: B1121A6-NT3G-9913-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Times AA-5886, Times AA-6146, Times LMR-400, Times LMR-400 UltraFlex, Belden 7810A, Belden 8214, Belden 9913 ... High Temperature Industrial Accelerometers. IMI Sensors is a global supplier of high temperature condition monitoring instrumentation.
SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm IP67
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) ... Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: Products Related To Your Application. FAKRA GEN 2 Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm With Clip IP67 Z Key Code 2FA1-NZSP-C04E1.
November 28, 2000 - pcb.com
full temperature of 500°F.) Figure 6 . 9. Install the cable clamp bar and screws. Again, thread lock adhesive is optional but recommended. See figure 7. Figure 7 . 10. Verify continuity from Red lead at opposite end of cable to pin B and White lead to pin A. The reading should be 1 Ohm max. 11. Measure insulation resistance per step 6 again.
TNC Straight Solder Jack 0.141-inch Conformable RG-402 ... - Amphenol RF
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) 0.141-inch Semi-Rigid, 0.141-inch Conformable, RG-402, Times Tflex 402, Belden 1673A: Contact Finish: ... Temp (Min Degrees Celsius)-40: Termination Style: Cable - Solder: Thread Direction: Standard: You May also be Interested in.
Industrial Applications | Boiler Control - amphenol-sensors.com
The goal is to relay an over-temperature engine temperature to the driver, so that the vehicle can be stopped and the engine switched off before the heat causes any permanent damage to the engine. ... Designed for accurate temperature measurement, control and compensation in various applications. Glass body provides hermetic seal and voltage ...
BNC Straight Solder Plug 0.141-inch Conformable RG-402 Times Tflex 402 ...
Body Finish: Nickel/Gold: Body Material: Brass: Cable Type (Terminates to) 0.141-inch Semi-Rigid, 0.141-inch Conformable, RG-402, Times Tflex 402, Belden 1673A: Contact Finish: ... Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Solder: You May also be Interested in.
TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) ... Temp (Min Degrees Celsius)-40: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. TNC Straight Crimp Plug RG-59 RG-62 50 Ohm 031-2368-RFX. TNC Straight Clamp Jack 0.047-inch Conformable Bulkhead Rear Mount 50 Ohm IP68 031-6395.
NTC Type FP07 - amphenol-sensors.com
• High Speed Fluid Temperature Measurement & Control • Industrial NTC Type FP07 Thermometrics Fastip Probe Thermistor Amphenol Advanced Sensors. Type FP07 Specifications ... Body Length 0.5 in. (12.7 mm) Lead Wires Nominal Diameter 0.012 in. (0.30 mm) Lead Length 0.875 in. (22 mm) Lead Material Tinned dumet
SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 ...
Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) ... Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SMA Straight Crimp Jack 1.13 mm Micro-cable Bulkhead 50 Ohm 901-10116.
7-16 Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
RF Connector 7-16 Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
SMA Female to SMPS Female Adapter | SV Microwave
Orientation (Body) Straight : Coupling ... Temperature Rating -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration MIL-STD-202, Method 204, Condition D ...
SMA Straight Crimp Jack Times LMR-400 Optimized Belden 9913 50 Ohm
Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) ... Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 132174.