Search Results for body temp and pregnancy
EMI Shielded Grip-Seals - TPC Wire
• RoHS Compliant • Strain Relief • Operating Temperature Range -40°C to 100°C (-40°F to 212°F) • EMI Protection • Liquid Tight Seal • For Cables with Braid Shields 4. NICKEL-PLATED BODY AND LOCKING NUT — Provides corrosion resistance. 5. BUNA-N O-RING 6. MATERIALS — Body & Locking Nut: Nickel-Plated Brass;
TNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Body Material: Brass: Cable Type (Terminates to) RG-55, RG-142, RG-223, RG-400, Belden 83242, Times SF-142B: Contact Finish: Gold: Contact Material: Phosphor Bronze: ... Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Cable - Crimp: Thread Direction: Standard:
Auto Defog Sensor | Thermometrics Sensor Assemblies
ADS provides a windshield surface temperature, cabin air temperature and relative humidity data to an automatic climate control system. ADS can detect windshield fogging before it occurs and send a signal to automatically prevent the windshield from fogging. Amphenol’s new ADS (Auto Defog Sensor) uses the dew point of the windshield glass to ...
PRELIMINARY ISSUE - Amphenol RF
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensions are in metric and tolerances are:
TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) ... Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Cable - Crimp: Thread Direction: Standard: Products Related To Your Application. FAKRA GEN 2 Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm With Clip IP67 E Key Code 2FA1-NESP-C04E1.
SMA Straight Crimp Jack 1.32 mm Micro-cable Bulkhead 50 Ohm
RF Connector SMA Straight Crimp Jack 1.32 mm Micro-cable Bulkhead 50 Ohm
AEROSPACE SENSORS | HVAC
Thermometrics Sensor Assemblies | JS8746 Harsh Environment Temperature Sensor. Thermometrics JS8746 Harsh Environment Temperature Sensor has been designed to address all aspects of temperature measurement for HVAC control systems in the container-ship market, in addition to industrial applications, such as compresors, condensing units, heat pumps, air conditioning.
BNC Straight Crimp Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 Ohm ...
Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221: ... Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Cable - Crimp: You May also be Interested in.
C:TempM-N 02 010 0158 X U Rev01 - Amphenol Sine
Title: C:TempM-N_02_010_0158_X_U_Rev01.ps Created Date: 20131120130551Z
Micro 90° Male/Female Connector - gemeco.com
Molded Body Mat/Color: Thermoplastic PUR/Gray; Contact Carrier Mat/Color: Nylon PUR; Contact Mat/Plating: Brass/Gold; Coupling Nut Mat/Plating: Brass/Nickel; ELECTRICAL: Rated Current: 4.0 Amps; Rated Voltage: 50 V; ENVIRONMENTAL: Protection Class: IEC IP67, NEMA 1,3,4,6P; Temperature Range: -40°C to 105°C (-40°F to 221°F) APPROVALS NMEA ...
Mini-SMB PCB Through Hole Right Angle Jack 75 Ohm
RF Connector Mini-SMB PCB Through Hole Right Angle Jack 75 Ohm
Model 207C | PCB Piezotronics
Temperature Range-65 to +250 °F-54 to +121 °C: Temperature Coefficient of Sensitivity: ≤0.12 %/°F: ≤0.216 %/°C: Electrical: Discharge Time Constant (at room temp) ≥2000 sec: ≥2000 sec: Excitation Voltage: 20 to 30 VDC: 20 to 30 VDC: Constant Current Excitation: 2 to 20 mA: 2 to 20 mA: Output Impedance: ≤100 Ohm: ≤100 Ohm: Output ...
BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 12G ...
Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: ... Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - End Launch: Products Related To Your Application.
Force Washer Transducer | PCB Piezotronics
PCB's Series FT4000 Force Washer Transducers are miniature load cells designed specifically for measuring fastener clamping forces. The design provides high stiffness in a small package, making these load cells ideal for static and dynamic measurements on fasteners, or structural test applications where space limitations exist.
THIRD ANGLE PROJ. REV DESCRIPTION DATE ECO APPR - Amphenol RF
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensions are in metric and tolerances are:
Model 002C20 | PCB Piezotronics
Model 002C20:General purpose coaxial cable, white FEP jacket, 20-ft, 10-32 plug to BNC plug
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY D DCN 53609 01/24
body & pin: gold per astm b488, type ii, code c, class 1.27, over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms. frequency: dc to 100.0 ghz. operating temp.: -55c to +125c. date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters]
High Temperature Accelerometers | PCB Piezotronics
High Temperature Accelerometers. PCB® offers specially designed and tested ICP® and charge mode accelerometers for testing in extremely high temperatures. ICP® accelerometers can withstand conditions of up to 356 °F (180 °C). These sensors combine proven quartz and ceramic shear sensing technology with specialized, built-in microelectronic ...
SMPM Female to SMPM Female 6" Cable Assembly for .047 Cable
The SMPM Female to SMPM Female 6" Cable Assembly for .047 Cable" 7032-6351 was designed and developed by SV engineers. Meet the real product data!