Search Results for body temp and pregnancy
Cable Probe Temperature Sensors
Part Number Connector system Grommet Series Resistor / W Max Temp / ºC V(ac) strength/ V (1mA) IP Rating JS4710 Molex 5559 Yes No 105 750 IP66 JS6234 Molex 5559 Yes No 105 750 IP66 JS6957 Molex 5559 Yes No 105 750 IP66 JS8042 Molex 5559 No No 105 750 IP66 JS4833 Polehousing CTH1300/2 Yes No 105 1500 IP66
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW - SV Microwave
operating temp.: -55 c to +125 c avg. power: 2.0 watt (power input derated linearly from 25 c to 0.5 watts at 125 c) peak power: 500 watts (peak power for a duty cycle of 5x10-4 maximum pulse duration of 5 microseconds) engagement/ product data drawing third angle projection date approved revision history
Model HTJ356B01 Triaxial, lightweight miniature, ceramic shear ICP ...
Temperature Range(Operating) -65 to +356 °F -54 to +180 °C [3] Temperature Response See Graph See Graph [2] Electrical Excitation Voltage 18 to 30 VDC 18 to 30 VDC Constant Current Excitation 2 to 4 mA 2 to 4 mA [1] Output Impedance ≤ 200 Ohm ≤ 200 Ohm Output Bias Voltage 7 to 12 VDC 7 to 12 VDC
Protimeter GrainMaster i2 Intergrated moisture and temperature measurement
Integrated moisture and temperature measurement device for grain crops and additional hay/straw bales Protimeter Grainmaster i2 uses the ground grain moisture testing method for unrivaled repeatability and accuracy. It can also be used with optional probes to measure temperature in grain, as well as moisture in hay and straw. PROTIMETER
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
along with temperature. One button enables Start, Hold and OFF operation, and four arrow keys allow you to set up and change the measurements shown on the LCD screen. An optional surface temperature probe enables users to determine if condensation is present. Figure 1 below shows the Psyclone control buttons, while Table 1
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
along with temperature. One button enables Start, Hold and OFF operation, and four arrow keys allow you to set up and change the measurements shown on the LCD screen. An optional surface temperature probe enables users to determine if condensation is present. Figure 1 below shows the Psyclone control buttons, while Table 1
NTC Type C100 - amphenol-sensors.com
Select appropriate part number below for resistance and temperature tolerance desired. R25°C Material System R25°C ± 1% R25°C ± 2% R25°C ± 5% R25°C ± 10% 2000 F C100F202F C100F202G C100F202J C100F202K 2252 F C100F232F C100F232G C100F232J C100F232K 3000 F C100F302F C100F302G C100F302J C100F302K 5000 F C100F502F C100F502G C100F502J C100F502K
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
Telaire's T9602 offers the most advanced and cost effective humidity and temperature sensing solution for virtually any type of application. Keywords: Amphenol Advanced Sensors; Telaire; T9602; Humidity sensor; Temperature sensor; OEM installation; HVAC control; Process control; I2C interface; PDM output Created Date: 6/3/2016 12:05:39 PM
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Thermistor for Temperature Compensation Parameter Limits Units Condition Min Typ Max Resistance 97 100 103 kW Tol. :3%, @25°C Beta - Value 3920 3960 4000 K Tol. :1%, Defined at 25°C/50°C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C Storage Temperature-40°C ~ 120°C T ambient (° C) Rmin (kW) Rcent (kW) Rmax (kW)-20 840.0 ...
External Antenna 1574.42-1576.42 MHz | ST0526-41-301-B - Amphenol RF
Active External Antenna, 1574.42-1576.42 MHz GPS, QZSS, L1 GNSS, GPS, QZSS 50 Ohms
Telaire T3000 Series CO2 Sensors
Temperature Dependence 0.2% FS / °C Response Time, tau (63%) < 200 sec Aging (Dual Wavelength Only) +/- 5% of reading annual drift. Less than +/- 25% of reading within product life time. Recommended Recalibration Interval Single Wavelength – No calibration required Dual Wavelength - 1 year Working Temperature 0° to +50°C (measures within ...
Operation Manual R-Series Powerlink 551657 RevA EN - Temposonics
Temposonics® R-Series Proflnet IO RT Operation Manual I 5 I 3.1 Order code of Temposonics® RP */ Non standard stroke lengths are available; must be encoded in 5 mm / 0.1 in. increments 3/ Note: Specify magnet number for your sensing application and order separately a Sensor model R P Profile b Design G Magnet slider, joint on top, backslash free (part no. 253 421)
Thermometrics Medical Sensors
Applications Served • Patient Monitors • Incubators/Infant Warmers • Catheters • Anesthesia/Pulmonary • Sleep Disorder Monitoring • Respirators
Thermometrics Medical Sensors
Applications Served • Patient Monitors • Incubators/Infant Warmers • Catheters • Anesthesia/Pulmonary • Sleep Disorder Monitoring • Respirators
Rectangular Connectors with High Speed Contacts
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
Thermometrics NTC Cryogenics Thermistors - amphenol-sensors.com
temperature) to -320.8°F (the boiling point of Liquid Nitrogen) (25°C to -196°C). These units are very stable, exhibit no hysteresis effects,and rapid temperature cycling from 77°F to -320.8°F (25°C to -196°C) has no measurable effect on electrical, thermal or mechanical properties. These units are well suited for Cryogenic control
Thermometrics EMI-Protected NTC Thermistors Datasheet
• Battery temperature sensing • Existing automotive - upgrade • Drive systems • HVAC • Air intake / coolant Epoxy-coated noise-immune NTC X-ray GMW3097 validation Frequency / MhZ Temperature/°C Amphenol Advanced Sensors. Amphenol Advanced Sensors AAS-930-214B 09/2018
Same Band Combiner - Amphenol Antenna Solutions
Operating Temperature Range -40° to +65° C -40° to 149° F Ingress Protection IP68 Application Indoor / Outdoor Lightning Protection 10 kA (8/20 μs) MTBF > 500,00 hours Mechanical Characteristics Connectors 7/16-DIN Female, Long Neck Dimensions (HxWxD) Without Connectors or Mounting Brackets Single Unit 170 x 260 x 49 mm 6.7 x 10.2 x 1.9 in
110WXS NMEA 0183 / AG WeatherStation® - SolarShield and ... - Gemeco
The model 110WXS is Airmar’s entry-level solution for land-based, stationary, weather-monitoring applications. A complete multisensor WeatherStation, the 110WXS features a solar-radiation shield for increased accuracy and stability of temperature and relative humidity readings.