Search Results for body temp and pregnancy
NTC Thermistors Type RL14 - amphenol-sensors.com
• High sensitivity to changes in temperature • Suitable for temperature measurement, control and compensation • Excellent mechanical strength • Wide operating temperature range: -58°F to 302°F (-50°C to 150°C) • Suitable for PCB and probe mountings • Available in a wide range of material systems • Also available with epoxy coating
B45 50/200kHz, 600W, w/ FB, M&M Transducer, DT - Gemeco
Depth and fast-response water-temperature sensing; 600 W of power; Dual-frequency element: 50 kHz with a wide 45° beamwidth for depth performance to 353 m (1200') 200 kHz with a 12° beamwidth for depth performance to 206 m (700') Excellent performance and sensitivity in a small housing;
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
All temperature standards Type “S”, “AS”, & “ES” may be ordered by part number and are available in two-wire and four-wire terminations. Unless otherwise specified, a two-wire termination will be supplied. If a four-wire termination is desired, specify by adding the suffix
Dual output, low-frequency sensor - Wilcoxon Sensing Technologies
temp sensor common B temp sensor signal C ground/case shell Key features • Accelerometer with internal temperature sensor • Clear signals at low vibration levels • Certified versions available for use in hazardous areas • Ideal for slow-speed machinery • Manufactured in ISO 9001 facility MIL-C-5015 3 pin connector Ø.86 2.25 1/4-28 ...
main | SS164 50/200kHz, 1kW, 12° Tilt, Raymarine A, DT
SS164 50/200kHz, 1kW, 12° Tilt, Raymarine A, DT
NovaSensor NPH Series Solid State Low Pressure Sensors
Temperature Range Operating(9) –40 to 257 °F (-40°C to 125°C) Compensated 32 to 158 °F (0°C to 70°C) Vibration 10 gRMS 20 to 2000Hz Shock 100 g 11 milliseconds Life (Dynamic Pressure Cycle) 1 x 106 cycles Mechanical (1) Weight <0.2 oz (<5 g) Media Compatibility Non-corrosive gases and clean, dry air
3.8 KVA IsoGuard - Charles Industries
Issue 1 Print 2 LT-IXFMR38NI-1 Charles Industries, Ltd. All rights reserved. Printed in the United States of America. 1 INSTALLATION INSTRUCTIONS & OWNER’S MANUAL
C-AT15-08PX-BMXX REV A2 - Amphenol
$7 3; %0;; $ 5(/($6( 1(: '5$:,1* -81 -21< 5(9'(6&5,37,21 '$7(5(9,6,216 (&2%<$335 ;6 0$7(5,$/6 /,67 6,=( 352&(66 63(&,),&$7,216 0$7(5,$/ 63(&,),&$7,216
Thermomerics Laboratory Grade Calibration Standards
temperature standards for all laboratory metrology applications, general laboratory and hospital use, clinical applications and process temperature measurements. Specification Highlights • Product Prefix: S, AS, ES • Bath Calibration Accuracy: ±0.0015°C from 0°C to +60°C (S)
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
00044385004ABM - Amphenol Air LB
Bracer Ø 3,8 mm Thickness 5 mm
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
P75 Medium Chirp, 600W, Navico BL, DO - airmar-emea.com
600 W. The P75M is a 600 W, Chirp-ready, in-hull transducer working on the medium-frequency band of 80 to 130 kHz. This bandwidth is great for inshore saltwater as well as lakes and provides amazing target definition down to 274 m (900').
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION 23NOV20 LOUIE TOMMY
3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours, mated condition) ip69k(mated condition) 3.6 mating cycle durability: 100 cycles 3.7 rohs ...
Thermomerics Laboratory Grade Calibration Standards
temperature standards for all laboratory metrology applications, general laboratory and hospital use, clinical applications and process temperature measurements. Specification Highlights • Product Prefix: S, AS, ES • Bath Calibration Accuracy: ±0.0015°C from 0°C to +60°C (S)
Model 132A37 Micro ICP® pressure sensor, 140 mV/psi, o-ring ... - PCB
Model 132A37 Micro ICP® pressure sensor, 140 mV/psi, o-ring mount (for high frequency Installation and Operating Manual For assistance with the operation of this product,
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION DATE - SV Microwave
operating temp.: -55c to +125c avg. power: 2 watt (power input derated linearly from 25c to 0.5 watts at 125c) peak power: 500 watts (peak power for a duty cycle of 5x10-4 maximum pulse duration of 5 microseconds) engagement/ disengagement: 2 in-lbs table 1 db value attenuation accuracy vswr "a" dc-2 ghz2-4 ghz4-8 ghz8-12.4 ghz12.4-18 ghz dim. ...
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
along with temperature. One button enables Start, Hold and OFF operation, and four arrow keys allow you to set up and change the measurements shown on the LCD screen. An optional surface temperature probe enables users to determine if condensation is present. Figure 1 below shows the Psyclone control buttons, while Table 1