Search Results for boeing x-43
OCT456KBU000x - Amphenol Antenna Solutions
OCT456KBU000x - Amphenol Antenna Solutions ... OCT456KBU000x
CUUT070X12F63s0BR Archives - Amphenol Antenna Solutions
CUUT070X12F63s0BR Archives - Amphenol Antenna Solutions
g87mp | Amphenol Global Search | Amphenol
Mini Power Plus 4.2 connector system is a 4.20mm pitch power connector designed for wire-to-board applications. It is mainly used for power applications and supports current rating up to 13A per pin and wire gauge range from 20-16AWG.
Home page - Welcome to Cabelcon - Connections You Can Trust
At Cabelcon we make solutions that addresses the challenges installers face in the field, from physical barriers around installation sites to adverse weather conditions
PS SERIES PSMDU48P100D-X - amphenol-socapex.com
The PSMDU48P100D-X is a series of mechanically robust, baseplate cooled, high performance, power supplies, designed for Ground Mobile (MIL-STD-1275), Airborne (MIL-STD-704) and other Hi-Reliability applications. The PSMDU48P100D-X converts 28VDC to a well-regulated, filtered and protected DC Output 200W.
CUUX063X19G00 Archives - Amphenol Antenna Solutions
CUUX063X19G00 Archives - Amphenol Antenna Solutions
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION B DCN 43277 04/17 MAL
.45011.43.430±.00210.92±0.05 .406±.00110.31±0.03.3328.43.052±.0031.32±0.08.018±.003 0.46±0.08 x 45° material: body & ferrule: stainless steel per ams-5640, alloy uns s30300, type 1 lock ring, contact, outer contact & retaining ring: beryllium copper per astm b196, alloy no. uns c17300, td04
Cable Components LGP - AMPHENOL PROCOM
Approx. 35 (excl. conn.) x 42.5 x 196 mm / 1.38 x 1.67 x 7.72 in. Weight: Approx. 650 g / 1.43 lb. Approx. 550 g / 1.21 lb. Environmental; Operating temperature range-55 °C to 80 °C: Ingress Protection: IP65: Ordering Designations. Model Product No. LGP 140-200-N(f) 210002136: Add to quote:
6FKDXPEXUJ
/ v v & } o o ] v v ( } o o x p } À n ] v v ( } o o v ] x p } À %($' 3urjudp 7kh frpsdq\ dovr fhuwlilhv vxemhfw wr wkh vdph shqdowlhv olvwhg deryh wkdw lw lv qrw olvwhg rq wkh 8 6 *ryhuqphqw gheduphqw olvw
Reduced Flange 38999 Jam Nut Receptacles
21 43,7 36 35,1 23 46,9 39 38,3 25 51,0 43 41,5 38999 Reduced Flange F312/F059 38999 Standard . Due to technical modifications, all information provided is subject to change without prior notice Designed by Amphenol Socapex Amphenol SOCAPEX Reduced Flange 38999 Jam Nut Receptacles
CC-05-xxx-FM - Amphenol Antenna Solutions
Our RET control cables are compliant to AISG standards and are offered in many different lengths.
C2U3MT360X06Fwxys4 - Amphenol Antenna Solutions
Canister, 2FT, 12-Port, Omni Pattern, XPOL, (1x) 696-960 | (2x) 1695-2700 | (2x) 3300-4200 | (1x) 5150-5925 MHz, Fixed Tilt
D-sub - amphenol-in.com
receptacle connector with socket contact, right angle pc tail contact . dimensions : sr. no. connector no. shell size. a 0.38. b 0.13. c 0.13
2C6U4MT360X12F040s4BR-GPS Archives - Amphenol Antenna Solutions
2C6U4MT360X12F040s4BR-GPS Archives - Amphenol Antenna Solutions
24-Port Canister Antenna - Amphenol Antenna Solutions
Dimensions 625 x : Ø371 mm (24.6 x Ø14.6 in) ... (43) Survival Wind Speed km/h (mph) 241 (150) Wind Area: m: 2 (ft: 2) 0.22 (2.4) Volume m: 3 (ft ) 0.07 (2.3) Connector Type--- 4.3-10 Female: Quantity ---24 Position--- Bottom: Radome Color ---Grey (Pantone 420 C), Brown (Pantone 476 C), Black (RAL 9011)
Marine Antennas CXL VHF/GSM - AMPHENOL PROCOM
Approx. 1100 mm / 43.31 in. Weight: Approx. 0.4 kg / 0.88 lb. Mounting: On 1" RG (G1"-11) threaded pipe or on optional mounting brackets (see accessories). Revolving nut enclosed: Environmental; Operating temperature range-30 °C to +70 °C: Ordering Designations. Model Product No. CXL VHF/GSM: 110000127: Add to quote: FME-System Accessories.
2C2U3MT360X06Fwxys4 - Amphenol Antenna Solutions
Canister, 2FT, 14-Port, Omni Pattern, XPOL, (2x) 696-960 | (2x) 1695-2700 | (2x) 3300-4200 | (1x) 5150-5925 MHz, Fixed Tilt
www.connectpositronic.com
www.connectpositronic.com
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING A DCN 52757 07/23
a dcn 52757 07/23 approved: checked: drawn: see pdm see pdm krr 05/09/23 12.000±.250304.80±6.35 2x smpm female flexible Ø.047 cable 2x shrink tubing
cablesondemand.com
We would like to show you a description here but the site won’t allow us.