Search Results for boeing x-43
Datasheet - amphenolsensors.com
External dimensions 39mm x 35mm x 27 mm Weight < 15 g Power supply operating range 9 to 18V Current consumption (Average) < 25 mA, @12V < 100uA(Sleep mode) Output signal CAN 500kbps High Speed H2 Concentration range Accuracy H2 vol.% in air ≤ 4% : ± 0.4 vol.% H2 H2 vol.% in air ≥ 4% : ± 10% Response time < 1 s(one CAN frame every 100ms)
Electronic Terminal Junction Modules Terminal Junction Modules MIL-T ...
Terminal Junction Modules Amphenol Pcd www.amphenolpcd.com Milaero@amphenolpcd.com 1-978-624-3400 72 Cherry Hill Drive Beverly, MA 01915 Diode P/N
A1 - RELEASED DRAWING May-20-21 Flan Tommy - Amphenol Sine
3) Note reference = X Clinton Township, MI 48036 EcoMate RM,RECEPTACLE, SIZE 14,7POS,SOCKET. B RT00147S*Hx A1 11 Flan May-19-21 Blink May-20-21 Tommy May-20-21 NONE Tommy NOTES:(UNLESS OTHERWISE SPECIFIED) 1. MATERIAL: SHELL:ZINC ALLOY,NICKEL PLATED. INSERT:THERMOPLASTIC,UL94 V-0. SEAL GASKET:NBR/SILICONE RUBBER. O-RING:NBR ...
RP - svmicrowave.com
fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 6:1 see notes see notes n/a male straight adapter see pdm
Printed CIRCUIT - アンフェノールジャパン株式会社
able to routinely build Rigid Flex on 24 x 36 panels • Cost and size are the two main features of large format Panels • Customers are able to design less interconnects and benefit by combining backplanes and rigid flex Test Capabilities and Large ... 5/30/2019 2:03:43 PM ...
REVISION HISTORY PRODUCT DATA DRAWING - NRN 47576 07/23 - SV Microwave
decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 12:1 see notes see notes n/a smp male pcb mt connector see pdm. title: 1211-66409-66411.pdd author: sj created date: 7/18/2023 1:59:43 am ...
REPORT - PCB
PCB 3 -26,43 PCB 4 -25,66 ! Table 2. Initial open circuit sensitivity at 250 Hz of the microphone cartridges (dB re. 1 V/Pa).!!! The measurement uncertainty is 0,15 dB including a coverage factor k=2. SP Technical Research Institute of Sweden REPORT Date Refereence Page
MASTER KEYWAY - Amphenol Sine
x y z key part number rts712nd8p03 rts712wd8p03 rts712xd8p03 rts712yd8p03 rts712zd8p03 recommend mounting hole pad position recommend pcb layout master keyway master keyway ecomatefi aquarius!", receptacle, jam nut, 8pos, pin contact, size 12 rts712*d8p03. created date:
Power Splitter - amphenol-antennas.com
43.1 mm 61.2 mm 26 mm 108.2 mm 141.5 mm 159.6 mm Dimensions - APS-04-WBL-XP-43F-JJ 25 25 43.1 mm 19 61.2 mm 26 125 mm 178.2 mm 191.6 mm 227.8 mm Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
g87mp | Amphenol Global Search | Amphenol
Mini Power Plus 4.2 connector system is a 4.20mm pitch power connector designed for wire-to-board applications. It is mainly used for power applications and supports current rating up to 13A per pin and wire gauge range from 20-16AWG.
75 OHMS HD Coaxial Contacts - Amphenol-Air LB
1,43 (-15dB) Max Insulation resistance 10000MΩ Min Center Contact resistance 5mΩ min ... 212-A03185-00 0 - 12GHz 4m SOCKET X PC TAILS Contacts * Series III For other stick outs or custom board termination, please consult us. Crimp Contacts MIL-DTL-38999 / EN3645 / EN4165
24-Port Canister Antenna - Amphenol Antenna Solutions
Dimensions 625 x : Ø371 mm (24.6 x Ø14.6 in) ... (43) Survival Wind Speed km/h (mph) 241 (150) Wind Area: m: 2 (ft: 2) 0.22 (2.4) Volume m: 3 (ft ) 0.07 (2.3) Connector Type--- 4.3-10 Female: Quantity ---24 Position--- Bottom: Radome Color ---Grey (Pantone 420 C), Brown (Pantone 476 C), Black (RAL 9011)
awm-3p | Amphenol Global Search | Amphenol
b atm04-4p-xxx a3 11 d.parks 18/jun/13 none receptacle, 4 pin, atm series requires contact retention wedge awm-4p 43.7 19.6 19.2 standard molded color is grey. additional colors shown in part number chart are available via special order. color part number part number chart grey black blue brown green red white yellow atm04-4p atm04-4p-blk atm04
nvidia experience | Amphenol Global Search | Amphenol
Amphenol's leading the industry in OSFP cable development. Our Electronics Products 'Product of the Year' award-winning OSFP (Octal Small Form Factor Pluggable) cable assemblies are compatible with 25G/lane channel NRZ up to 112G/lane channel PAM4 signaling protocols that allow the cables to deliver aggregate bandwidths of 200G, 400G, and 800G per cable assembly.
Industrial | Markets - Amphenol
This series, offers inter-car jumpers and head-end power, ruggedized harsh environment, metal or rubber circular, press-fit coupling, high power connectors. With twenty-seven poles (inter-car jumpers) per connector and up to 400 amps possible (head-end power) with a standard operating temperature from -49°C to +43°C.
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM SF1211-66199 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
MiCS-5524 Data Sheet 1084 rev 7 - sgxsensortech.com
dimensions of the cavity are 5.5 x 7.5 x 2.55 mm (the tolerance is +/- 0.2 mm). The outside dimension of the reel is either 178 +- mm (for a maximum of 700 sensors ) or 330 + 0.25 / -4 mm (for a maximum of 2000 sensors). MiCS-5524 1084 rev 7
696-960 MHz - Amphenol Antenna Solutions
Dimensions (Length x Width x Depth) 1906 x 307.3 x 177.2 mm 75.0 x 12.1 x 7.0 in Weight Antenna Only 13.5 kg 29.8 lbs Antenna with Mounting Bracket Kit MKS09P02 17.6 kg 38.8 lbs Antenna with Mounting Bracket Kit MKS09T02 19.9 kg 43.9 lbs Survival Wind Speed 241 km/hr 150 mph Wind Loads (160 km/hr or 100 mph) Front 707 N 159 lbf
CUSTOMER OUTLINE DRAWING - amphenolrf.com
VSWR: ____ MAX. X HI-POT: 750 VRMS X FREQUENCY: DC - 1 GHz X CONTINUITY DESIGN REQUIREMENTS: A RELEASE TO MFG. 21-Aug-19 12661 VK A B REFERENCE EAR # 9254 CONFIGURATION LEVEL: In Work NOTICE - These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are