Search Results for browser cache size
Reimagining the Future of Data Computing with Compute Express Link (CXL ...
Compute Express Link (CXL) is a widely endorsed industry standard designed to establish low-latency, cache-coherent connections among processors, accelerators, and memory devices.
USB Connectors | Products - Amphenol
With data rates up to 480Mb/s, the connector series is designed to provide a standard USB interface for enclosures exposed to harsh environments. While these connectors are offered as mating pairs, the receptacles can also mate with any other standard USB 2.0 plug.
Index | Amphenol Global Search | Amphenol
Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs, including high power requirements, higher speeds, size and weight reduction, EMI shielding, hermeticity, high pressure, and improved board retention.
MiniStak High Density High Speed 0.6mm Board-to-Board Connector
Amphenol has developed a product series of MiniStak high-density and high-speed board-to-board connectors on a 0.6mm pitch, performing to PCIe Gen5 SI with road map to PCIe Gen6. It supports stack heights of 5.0mm, 7.5mm, and 10.0mm. These connectors support the operating current rating at 0.5A per signal contact and 1.1A per power contact.
AC-CP002011 | Amphenol Global Search | Amphenol
Features & Benefits: DC or Three Phase AC charging (IEC62196-2&3; J1772 ) Multiple configurations available: - DC Only, or AC/DC Combo. - 1000V AC, 300A to 500A DC. - 240V AC, 48A or 80A. Other options: - Busbar, Pigtail cable or user specified termination.
OUR COMPANY - amphenol-socapex.com
Size LJT TV Ø A max mm (in) C max mm (in) D max mm (in) E max mm (in) Cable Entry mm (in) J mm K Thread for mm M85049/49-2 UNEF-2B M85049/38 Metric min max for M85049/47 for M85049/39 09.4375-28 M12 x 1.0 - 6H 19.05 (0.75) 23.11 (0.91) 21.59 (0.85) 27.94 (1.10) 2.49 (0.10) 5.94 (0.23) 35,05 (1,38) 33,27 (1,31) 25,40 (1,00) 11.5625-24 M15 x 1.0 ...
FK6312BW-102-TT5G-50 | Amphenol Global Search | Amphenol
FK6312BW-102-TT5G-50 | Amphenol Global Search | Amphenol The New Circular Connector Standard. Smaller, lighter, higher contact density, and just as durable as D38999 Mil-spec connectors. FEATURES: • 4 Coupling Styles • Integral Backshells • PC Tail Termination Available • 60% Weight Reduction from 38999 • 50% Size Reduction from 38999 ...
USB Connectors | Standard/Rugged/Waterproof | Mini, Micro, Type A, Type ...
Amphenol is one of the earliest adopters of USB 3.1 Gen 2 Type C connector and has a comprehensive range of USB 2.0, 3.0, and 3.1 generation connectors that comes in straight, right angle, surface mount and through hole configurations.
SMP Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Tape and Reel
SMP Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Tape and Reel. RoHS (EU). Compliant with Exemption 6C - View Certificate. Additional compliance information is available in our Compliance Center.
Octonet Contact with Embedded 1G/10G Base-T Transformers
• Size 8 Contact: Designed for Quadrax-keyed MIL-DTL-38999 cavities. • 100 Ohm Impedance: Ensures optimal signal integrity. • 4 Differential Pairs Per Contact: Supports high-performance data transmission.
10-779778-08PB | Amphenol Global Search | Amphenol
Offers industrial performance with size 20 contacts. Compact profile design for applications with limited spaces. Ultra low designs for external mounting; Multi-position measurement up to 8 magnets; Outputs: Analog, CANbus, IO-Link, SSI, Start/Stop.
SMA Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: Products Related To Your Application. BNC Straight Bulkhead Jack IP67 to MCX Straight Plug RG-316 50 Ohm 18 inches 095-850-304-018.
N102524600C | Amphenol Global Search | Amphenol
Features & Benefits: Medium size, environmentally resistant connector. Shells size 8 to 24. Contact sizes 20, 16, and 12. Recommended operating voltage to 1,000 VAC (RMS) at sea level. Quick positive coupling assured by 3-point bayonet coupling system. Eliminates mismating by the use of five key/keyway design.
T821 | Amphenol Global Search | Amphenol
Designed for applications that demand size and weight savings without sacrificing the electrical and mechanical performance of a standard MIL-DTL-38999. 70% Lighter and 50% Smaller than Similar MIL-DTL-38999 Connectors. Fully Intermateable, Intermountable, and Interchangeable with Mighty Mouse.
10155633 | Amphenol Global Search | Amphenol
Description. RF Connector BNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm. Downloads. 112533 STP 3D Model (Size: 248 kb ) 112533 PDF Customer Drawing (Size: 68 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle.
112406 | Amphenol Global Search | Amphenol
112406 STP 3D Model (Size: 184 kb ) 112406 PDF Customer Drawing (Size: 118 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B6251F1-NT3G-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Phosphor Bronze:
68001-102HLF | Amphenol Global Search | Amphenol
Amphenol's ExtremePort™ QSFP-DD 224G interconnect system is comprised of a 76 position, 0.8mm pitch connector built for use in high-speed serial applications. Each port supports up to 1.6Tb/s in aggregate over an 8 x 224Gb/s electrical interface. https://www.amphenol-cs.com/
162gb-16 | Amphenol Global Search | Amphenol
162GB series range of high temperature miniature bayonet lock connectors. Key features. Crimp termination with size 20, 16 and 12 contacts; Operating temperature -55°C to +200°C (dependent on the plating finish) Manufactured from Aluminium Alloy with Cadmium Olive Drab plating; also available with Black Zinc-Nickel (RoHS) and Electroless ...
257982 | Amphenol Global Search | Amphenol
Search Results for LP-597331-735. HIGH DENSITY INTERCONNECTS - Amphenol Aerospace. Size 23 Pins 10-597331-735 (M39029/18-177) Sealing Plugs 10-405996-222 (MS27488-22-2) *Amphenol may use other contacts not listed above TOOLS: Crimp Tool: Daniels M22520/2-01 Positioner: Daniels M22520/2-16 Socket Daniels M22520/2-13 Pin Insertion Tool: Daniels ...
21-33384-51 | Amphenol Global Search | Amphenol
21-33384-51 (PIN) 21-33385-51 (SOCKET) Contact, Pin and Socket, Quadrax, Type M38999 Series I & III Special, Size 8 Installation Instructions See table on reverse side for quadrax cable recommended, tool selector settings, crimping tool, positioner and insertion/removal tool information. A1.Cut cable for assembly of quadrax contacts.