Search Results for bsnl grtuity 25 lakhs bsnl
Amphenol All Sensors Products | All Sensors
Discover Amphenol All Sensors customizable ultra low pressure solutions by family.
Module For crimped contacts Socket With peripheral sealing 1 contact #8 ...
Module For crimped contacts Socket With peripheral sealing 1 contact #8 Supplied with contacts Polarization A Serie3
PRO-ISO-PHY-TETRA-S2
Frequency: Tx : 380 - 385 MHz / Rx : 390 - 395 MHz or Tx : 410 - 415 MHz / Rx : 420 - 425 MHz or Tx : 415 - 420 MHz / Rx : 425 - 430 MHz
ETV38999 Lightweight Composite Connector - Amphenol Aerospace
25-61: I: 61 : 61 • Ground plane proprietary option available. Arrg. 9-5 is exclusively ground plane type. See page xx for further information on ground plane connectors. * Two size 16 contacts dedicated to fiber optics. Contact us for more information. † For RG180/U and RG195/U cables only. (Contact us for other cable application).
Amphenol All Sensors Products | All Sensors
Pressure Max: 20 Units: IN H2O Operating Temperature:-25 to 85 C Supply Voltage: 5 VS Honeywell PN: Supply Voltage: 5 VS
Module With angled PCB contacts (SIM 2 and 4 modules) Socket Without ...
Module With angled PCD contacts (SIM 2 and 4 modules) Socket Without peripheral sealing Contacts #23 Gold-plated (RoHS) Polarization N
Module 1750 With inserted diodes 1 N 5617
Module 1750 With inserted diodes 1 N 5617
Model 216B Force ring, 80k lb comp., 18 pC/lb, charge output ...
Non-Linearity ≤ 1.25 % FS ≤ 1.25 % FS [3] Environmental Temperature Range -100 to +400 °F -73 to +204 °C Temperature Coefficient of Sensitivity ≤ 0.03 %/°F ≤ 0.054 %/°C Electrical Capacitance 80 pF 80 pF [4] Insulation Resistance ≥ 1E12 ≥ 1E12 Output Polarity(Compression) Negative Negative Physical Preload 16,000 lb 71.172 kN
SIM3E0108SCP - Amphenol Air LB
Module With straight PCB contacts Socket With peripheral sealing Contacts #8 Tin-plated with Lead Polarization C Serie3
SIM2S100B - Amphenol Air LB
SIM splice Polarization B
00197722400 - Amphenol Air LB
Connector 1977 Male 50 contacts #20 With socket polarizer
Receptacle Standard 4 Modules Composite Shielded Bright nickel ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
TECHNICAL FEATURES - RFS Technologies
m (ft) 1 / 1.2 (3.25 / 4) PRODUCT DATASHEET HB114-U6S12-330-LI HYBRIFLEX® Hybrid Feeder Cabling Solution 6x12, 1-1/4”, 6 pairs 6AWG, Low-Inductance Coaxial Power Wire, 12 pairs Single-Mode Fiber, DLC Connectors, 330 ft HB114-U6S12-330-LI REV : F REV DATE : 08 Sep 2021 www.rfstechnologies.com
REVISION HISTORY PRODUCT DATA DRAWING - svmicrowave.com
vswr: 1.25 to 26.5 ghz 1.35 to 50.0 ghz insertion loss: .12 x sqrt(f(f in ghz)) dwv: 250 vrms operating temp.: -55c to +125c engagement: 1.5 lbs typical disengagement: .50 lbs typical notes: 1. for recommended footprint to your specific pcb, contact sv microwave sales department ...
AT04-3P-PM11 3 Position Receptacle, Pin, Panel Mount, Self-T
AT06-3S-SR01BLK 3-Way Plug Female Connector with Strain Relief Endcap with Standard Seal, Black. Comparable to PNs# DT06-3S-EP11, DT06-3S-P032, 934452601
Multimedia 2016 17 - el-cab.com.pl
You need help? - We advise you! Fon: +49 5723 94 170 8 AND 10 INCH Monitor LCM 809 8-inch LCD monitor for the connection of up to two cameras or video sources.
Module For crimped contacts Socket With peripheral sealing 1 contact ...
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solu
NTC Type JR - amphenol-sensors.com
• B 25/85: 3977 K ± 0.75% • Temperature range: -22°F to 221°F (-30°C to 105°C) • Insulation resistance: 500 VDC • Wire conductors: Tin-plated copper 7 x 0.1 mm diameter • Wire insulation: Irradiated PVC • Pack quantity and MOQ: 200 pcs Resistance-Temperature Data For JR Series Temperature R t/R 25 Resistance Temperature
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
95077 m3933/25-xx cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is prohibited. surface area: sheet 1 of 2