Search Results for bsnl grtuity 25 lakhs bsnl
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
January 25, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions
PRE-SHIELD ADAPTER BACKSHELLS - amphenolpcd.com
pre-shield adapter straight; 90°; spin coupling; self-lock w/ shield connector group k mil-dtl-38999 series i & ii m85049 /109
Single Pair Ethernet IP20 Connectors
§Humidity: Low temperature +25°C, high temperature +65°C, cold sub-cycle -10°C, 93% humditiy, 10 x 24hr cycles (per IEC 60068-2-38, Test Z/AD) APPROVALS AND CERTIFICATIONS § RoHS per EU directive 2011/65/EU and amendments § UL pending TARGET MARKETS/APPLICATIONS Industrial Internet of Things (IIoT) Factory/Process Automation – Machine to
Amphenol
4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip67 ( mated condition ) 4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5. mating part: at04-08px* receptacle ( x = a,b,c,d keys; * = modifications and colors ) 6. all dimensions are for reference use only. 7 contact size and rear seal wire range: contact ...
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
SIZE TYPE B C- - Amphenol Sine
3.1 current rating: 25 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k(mated condition).
Amphenol Aerospace
21-33486-1 (PIN) Contact, Size 12, Pin, Twinaxial, Type ARINC 404, Crimp Installation Instructions See table below for cable recommended and crimp tool information.
Aerospace 12-CHANNEL RUGGE D ETHERNET SWITCH - Amphenol Aerospace
Jared Sibrava • +1 (607) 643 - 1845 • jsibrava@amphenol-aao.com amphenol-aerospace.com 1 DESCRIPTION Amphenol’s 12-channel Rugged Ethernet Switchbox is conduction cooled and configurable for system connectivity,
Greece - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
HEAVY|MATE HV - アンフェノールジャパン株式会社
25 Ø7.0 Ø10.0 C42000234607 35 Ø9.0 Ø12.5 C42000234601 50 Ø10.0 Ø14.5 C42000234602 70 Ø11.5 Ø16.5 C42000234603 95 Ø13.5 Ø19.0 C42000234604 120 Ø15.5 Ø21.0 C42000234605 Extraction tool Crimping tool (electric) #R14 Extraction tool ASRC-350-R14 APSM240-10 (Cable size: 10 to 240mm2)
Amphenol
3.3 insulation resistance: 1000 megohm min @ 25 °c. 3.4 moisture resistance: ip67&ip69k ( mated condition ). 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-24-19s* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: 7. receptacle is supplied with dust cap. ahdp04-24 ...
C:UsersjheadDesktopC-AHD10-9-1939PX-B022 REV A1 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
5HI - Amphenol Sine
5(9'(6&5,37,21 '$7(5(9,6,216 (&2%<$335 $ 5(/($6(' '5$:,1* $xj /8&$6 352&(66 63(&,),&$7,216 0$7(5,$/ 63(&,),&$7,216 48$17,7< $33529$/ (1*,1((5
PS1&PS4-H2-4%-MOD HydrogenModule Datasheet - SGX Sensortech
Note: Temperature (0-25) ℃, Humidity (30-70)% RH, the measured gas concentration is within the range, and there is no gas environment that affects the warm-up time mentioned above Sensorexpectedlife me >3 years Humidity measurement range: (10 ~ 95)% RH non-condensing Relative error: ± 2%
Aquacon Series E - アンフェノールジャパン株式会社
16 13 10 25 20 85 .067 ±.001 .209.078 +.004 –.002.141 12 23 17 25 20 85 .100 ±.002 .209.116 ±.004.151 AQUACON SERVICE RATINGS Service Rating Suggested Operating Voltage (Sea Level) AC (RMS) DC M 400 550 I 600 850 II 900 1250 ALTERNATE POSITIONING Alternate positioning of connectors allows connectors with
NON-ENVIRONMENTAL BACKS HELLS - amphenolpcd.com
non-environmental backs hells straight, spin coupling connector group l mil-dtl-38999 series iii & iv m85049 /21 11 w 02 a slash# accessory shell size finish clamp size length
Rückblick: EUROMICRON auf der W3+ Fair | Amphenol Precision Optics
Zum sechsten Mal fand am 25. + 26.02.2019 die Netzwerkveranstaltung W3+ Fair in unserer mittelhessischen Region statt. Wetzlar hat sich in den Jahren zu einem innovativen Branchentreff im Bereich der Optik-, Mechanik- und Elektronik-Industrie entwickelt.