Search Results for bsnl grtuity 25 lakhs bsnl
B A1 - Amphenol Sine
3.4 insulation resistance: 1000 megohms min @ 25°c 3.5 moisture resistance: ip67 ( mated condition ) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: at06-12sx-* (x = a,b,c,d keys ; * = all modifications) 5. this receptacle is used with aipxe-5x650a-xxxx and aipxe-5x650b-xxxxenclosure(xxxx= all modifications) 6.
RFM 계열 - Amphenol Socapex
Amphenol Socapex는 RFM 계열, 랙 및 패널 커넥터를 제공하며, 블라인드 연결이 가능하고 플로팅 픽스처가 장착되어 있습니다. RFM 커넥터는 EN45545-2 및 NF F 61-032 표준을 준수합니다. RFM 커넥터는 열악한 환경과 보안 시스템을 위한 철도 애플리케이션에서 OEM이 수년 동안 사용해 왔습니다.
Aerospace 12-CHANNEL RUGGE D ETHERNET SWITCH - Amphenol Aerospace
Jared Sibrava • +1 (607) 643 - 1845 • jsibrava@amphenol-aao.com amphenol-aerospace.com 1 DESCRIPTION Amphenol’s 12-channel Rugged Ethernet Switchbox is conduction cooled and configurable for system connectivity,
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
ATSeries Cable Assemblies - Amphenol Sine
ATSeries ™ Cable Assemblies Standard products. Custom solutions www.amphenol.com.au www.amphenol.com.au Amphenol Sine Systems’ AT Series™ Cable Assemblies are an overmolded strain relief option for our high-performance, thermoplastic, cost-effective AT Series™ Connectors. Available in 2, 3, 4, 6, 8 and 12 position Plugs and Receptacles with single-ended cordset standard lengths of 1, 2 ...
MS10B23G15 Socket contact, 2.5mm, 15µ gold plating over nick
MS10B23G15 Socket contact, 2.5mm, 15µ gold plating over nickel . MS10B23G15 Socket contact, 2.5mm, 15µ gold plating over nickel. $0.00
Amphenol
3.3 insulation resistance: 1000 megohm min @ 25 °c. 3.4 moisture resistance: ip67&ip69k ( mated condition ). 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-24-19s* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: 7. receptacle is supplied with dust cap. ahdp04-24 ...
∅40.1 - Amphenol Sine
3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 hours, mated condition); ip69k(mated condition) 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-24-21p* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range:
B A3 - Amphenol Sine
3.4 insulation resistance: 1000 megohms min @ 25°c 3.5 moisture resistance: ip69k ( mated condition ) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: atm06-12sx-* ( x = a,b,c,d keys ; * = all modifications) 5. this receptacle is used with aipxe-325x4a-xxxx and enclosure (xxxx= all modifications) 3.3 7.4 9.5
FIBERQUAD - amphenol.co.jp
Jar S Pne Email siravaampenlaacm SPECIFICATIONS Parameter Min Nom Max Units Notes Supply Voltage 2.9 3.3 3.6 V -40°C to +85°C, [1] Support Current (all channels active) 298 345 402 mA -40°C to +85°C, [1]
C-P30727-A1 - Amphenol
25.4mm [1.00"] AACCROSROSSS FLLATATS 29.3mm [1.15"] Title: C-P30727-A1 Author: mforce Created Date: 6/27/2014 8:22:41 AM ...
PANEL CUT OUT REFERENCE Amphenol
ronald aug-25-2023 joe aug-29-2023 tommy aug-31-2023 none n key-40°c ~ 105°c part number-40°c ~ 125°c rts718n4s a1 --released drawing aug-25-2023 ronald tommy panel cut out reference 30.6+0.2 0 Ø32.1+0.2 0 rts718n4s03 41.3 36.5 33.8ref 19.3 Ø28.6 2.2 unef 1"1/16"-18-2a unef 1"1/4"-18-2a 36.4ref master keyway notes:(unless ...
Amphenol
4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip67 ( mated condition ) 4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5. mating part: at04-08px* receptacle ( x = a,b,c,d keys; * = modifications and colors ) 6. all dimensions are for reference use only. 7 contact size and rear seal wire range: contact ...
アンフェノールジャパン株式会社
Beta (25/85)oc 3977K 3977K 3977K Weight Molex 31403-2100 without CPA Lock Molex 31403-2110 with CPA Lock Thermistor Material System Material 1 Mechanical Number GE-2i02 GE-193S GE-2103 CT-rs-302651-F01 SAE Hose Hose Dash Size Sizg 0.50 in (12.70 mm) 0.75 in mm) 25 in (31.75 mm) in (14.00 mm) Typical Circuit Diagram
EC4-2000-NO Nitric Oxide Electrochemical Sensor - SGX Sensortech
A1A-764873 Version 2, October 2009 PERFORMANCE Range.....0 - 2000 ppm Maximum overload .....10000 ppm