Search Results for bsnl grtuity 25 lakhs bsnl
EC4-2000-NO Nitric Oxide Electrochemical Sensor - SGX Sensortech
A1A-764873 Version 2, October 2009 PERFORMANCE Range.....0 - 2000 ppm Maximum overload .....10000 ppm
STRAIN RELIEF CLAMP BACKSHELLS - Amphenol PCD
Contact backshells@amphenolpcd.com TABLE A DASH # A Ø Max. B Max. C Max. D Max. E Closed ±.031 ±.787 inch mm inch mm inch mm inch mm inch mm 08 0.86 21.79 0.77/0.51 19.56/12.95 1.01 25.65 0.88 22.35 0.22 5.56
Powersafe - VG96944 - Série 38999 | Amphenol Socapex
O conetor PowerSafe da Amphenol Socapex é uma solução de alto desempenho concebida para a transmissão de alta potência com tensões superiores a 500 V, satisfazendo os requisitos mais rigorosos do mercado em matéria de segurança do utilizador. Está certificado de acordo com as normas EN61984 e EN60664, garantindo que é seguro para utilização mesmo nas aplicações mais exigentes.
C-P30727-A1 - Amphenol
25.4mm [1.00"] AACCROSROSSS FLLATATS 29.3mm [1.15"] Title: C-P30727-A1 Author: mforce Created Date: 6/27/2014 8:22:41 AM ...
D38999 Series III Filter Connectors - Amphenol Aerospace
Amphenol’s MIL-DTL-38999 Series III connectors are unrivaled in their performance and reliability. With added filter features, the high-performance general duty threaded connector is designed to withstand the pressures of severe environment applications.
Password reset - kayeinstruments.com
Kaye ValProbe RT {Visão Geral} Kaye ValProbe RT {Estação Base} Kaye ValProbe RT {Sensor de Temperatura Flexível} Kaye ValProbe RT {Sensor de Temperatura Maleável}
B A1 - Amphenol Sine
3.1 current rating: 25 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k (mated condition)
www.kayeinstruments.com
www.kayeinstruments.com
B A1 - amphenol-sine.com
2.4 insulation resistance: 1000 megohms min @ 25°c. 2.5 moisture resistance: ip67&ip69k ( mated condition ) 2.6 mating cycle durability: 500 min cycles 2.7 rohs compliant 3. mating part: ats06-34sx2-* plug (x = a,b keys ; * = all modifications) 4. all dimensions are for reference use only. 2x24.0–0.1
MS10B23G15 Socket contact, 2.5mm, 15µ gold plating over nick
MS10B23G15 Socket contact, 2.5mm, 15µ gold plating over nickel . MS10B23G15 Socket contact, 2.5mm, 15µ gold plating over nickel. $0.00
P30763-M( ) ( ) METERS - Amphenol
a1 - technical data sheet release 12-may-14 kmm rfc materials list size process specifications: material specifications: unless otherwise specified
AHDP04-18-21SN-WTA Size 18 Receptacle with 21 positions, soc
AHDP04-18-21SN-WTA Size 18 Receptacle with 21 positions, socket, reversed arrangement, wide thread adapter. Comparable to PN# HDP24-18-21SN-L024
Amphenol®
1000MΩ Min. (at 25 °C) 1500 AC (RMS) IP67 (mated) 500 VAC 16-12 AWG Size 8 System 70A with RADSOK®, and 60A with standard contacts 1 8 AWG-55 °C to 125 °C with 150°C upon request 156N 100 1000MΩ Min. (at 25 °C) 1500 AC (RMS) IP67 (mated) 500 VAC 10-8 AWG E F D OVERALL LENGTH A 1.498(38.05) 1.498(38.05) OVERALL HEIGHT B.771(19.58).861(21 ...
RFM 계열 - Amphenol Socapex
Amphenol Socapex는 RFM 계열, 랙 및 패널 커넥터를 제공하며, 블라인드 연결이 가능하고 플로팅 픽스처가 장착되어 있습니다. RFM 커넥터는 EN45545-2 및 NF F 61-032 표준을 준수합니다. RFM 커넥터는 열악한 환경과 보안 시스템을 위한 철도 애플리케이션에서 OEM이 수년 동안 사용해 왔습니다.
ATSeries Cable Assemblies - Amphenol Sine
ATSeries ™ Cable Assemblies Standard products. Custom solutions www.amphenol.com.au www.amphenol.com.au Amphenol Sine Systems’ AT Series™ Cable Assemblies are an overmolded strain relief option for our high-performance, thermoplastic, cost-effective AT Series™ Connectors. Available in 2, 3, 4, 6, 8 and 12 position Plugs and Receptacles with single-ended cordset standard lengths of 1, 2 ...
RJF TV6A - amphenolpcd.com
Amphenol Socapex 4, promenade de lArve BP2 411 Thyez Cedex France Phone: 04 50 2 00 contactamphenolsocapex.fr We reserve the right to modify our products in any way we deem necessary.
B RT0W01626S*H B1 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt0w01626s*h eco-mate,receptacle,size 16,26pos,socket. b1 - released drawing july-04-2014 ben see part number chart
Kabelkonfektionierung nach SIEMENS 6FX Standard - Lutze
fest verlegt -25 °C bis +80 °C Mindestbiegeradius bewegt D × 10 fest verlegt D × 6 Brennverhalten Flammwidrig nach VDE 0482 T 265-2, DIN EN 50265-2, IEC 60332-1, UL 1581 section 1080 VW-1, CSA FT 1 Produktfoto Die Produktfotos sind nicht maßstäblich und keine detail-getreuen Abbildungen der jeweiligen Produkte.
SMA Female Solderless PCB Compression Mount Connector, 2 Hole ...
SV Microwave presents SMA Female Solderless PCB Compression Mount Connector, 2 Hole (Stripline) SF2921-61356, explore this one here!