Search Results for bsnl grtuity 25 lakhs bsnl
PRODUCT DATA DRAWING - SV Microwave
1.15:1 1.20:1 1.25:1 1.35:1 3-6.5 db 0.3 db 7-15.5 db 0.5 db 16-20 db 0.7 db date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads.
RJSwitch_UserManual_RESMLAC8MGCAPS_Hardware_Rev2
RESMLAC 8MG CAPS UM rev. 2 Page 1 of 14 Last Rev: 25-Jan-13 Amphenol – 948, Promenade de l‘Arve – B.P. 29 – 74311 THYEZ Ced ex – France - +33(0)4.50.89.28.00 – www.rjswitch.com Amphenol RJ-Switch IP67 rugged Ethernet Managed Switch RESMLAC 8MG CAPS - Hardware User Manual - Contents Section 1 General Information Page 3
Single Pair Ethernet IP20 Connectors
§Humidity: Low temperature +25°C, high temperature +65°C, cold sub-cycle -10°C, 93% humditiy, 10 x 24hr cycles (per IEC 60068-2-38, Test Z/AD) APPROVALS AND CERTIFICATIONS § RoHS per EU directive 2011/65/EU and amendments § UL pending TARGET MARKETS/APPLICATIONS Industrial Internet of Things (IIoT) Factory/Process Automation – Machine to
Greece - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Rückblick: EUROMICRON auf der W3+ Fair | Amphenol Precision Optics
Zum sechsten Mal fand am 25. + 26.02.2019 die Netzwerkveranstaltung W3+ Fair in unserer mittelhessischen Region statt. Wetzlar hat sich in den Jahren zu einem innovativen Branchentreff im Bereich der Optik-, Mechanik- und Elektronik-Industrie entwickelt.
Thermometrics NTC Cryogenics Thermistors - amphenol-sensors.com
Liquid Nitrogen) (25°C to -196°C). These units are very stable, exhibit no hysteresis effects,and rapid temperature cycling from 77°F to -320.8°F (25°C to -196°C) has no measurable effect on electrical, thermal or mechanical properties. These units are well suited for Cryogenic control applications such as liquid level in the 77°F to
DWG NO - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Telaire HS30P Relative Humidity Sensor - Amphenol
Heat Cycle Test <±5 %RH -25℃~70℃, 500 cycles Low Humidity Storage <±5 %RH 20℃, 20%RH, 1000 hours. 3 HS30P Specifications (Cont.) Figure 2 - Typical Response Figure 3 - Dimensions (Unit - mm) No Part Name Material 1 Humidity Sensor HS 2 Filter Mesh 3 Lead PBR 4 Case Polypropylene
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
1. Accuracies measured at 25°C, nominal voltage. 2. 30% RH step response, measured at 25°C in a 1 m/sec air flow. Resolution 14 bit (0.01°C) Accuracy1 ±0.5°C Repeatability ±0.1°C Response Time2 ≤116 sec (T 63) Operating Range3-20°C to 70°C Long Term Drift <0.05°C/year (Normal conditions) 1. Accuracies measured at 25°C, nominal voltage.
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION DATE - SV Microwave
- dcn 38051 03/11 pjs approved: checked: drawn: pjs 03/07/11 pjs 03/07/11 fed 03/07/11 rohs compliant product data drawing db value to "xxx" number chart
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
Thermometrics Surface Mount Devices - amphenol-sensors.com
• Resistance tolerance at 77°F (25°C) ±5%; for ±10% replace T5 by T10 in code. • Tolerance on B value ±200 K • Minimum temperature: -40°F (-40°C) • Maximum temperature: 257°F (125°C) • Dissipation factor: 3 mW/K • Time constant: 8 seconds maximum Code R25 W B (25/85) NHQ202B410T5 2000 4100 NHQ222B410T5 2200 4100 ...
Exhaust Gas Recycle (EGR) Temperature Sensor
Specifications Operating Temperature 150°C Sensor: Sensing Range: 150°C Sensor: -40 to 150°C 300°C Sensor: Sensing Range: 300°C Sensor: -40 to 300°C
SOSA™ Aligned Products - SV Microwave
D38999/***J8SN-LC Class 1&2 Shell 25 D38999/***G75SN-LC Class 3 Shell 21. Rev. 0 (10/22) O: 561.840.1800 marketing@svmicrowave.com Contact sales at marketing@svmicro.com to get started on your custom configurations. VITA 65 and 67.3 SOSA™ Aligned Products Plug-In Cable Contact
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
95077 m3933/25-xx cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is prohibited. surface area: sheet 1 of 2
ts ch ta n o C y n D F - SV Microwave
Coaxial Contacts Coaxial Contacts Still looking Contact us for access to over 10,000 products. 2 www.svmicrowave.com | 561.840.1800 Cable Series Part Number Freq. 0.085 NSME 8001-4102 3 GHz
Cat-6 Silverline 041594 11/4/2016 8:50 AM Page 1 TCAT-6 & TCAT-6-DB
25 39.8 36.8 541 45 31.25 37.9 34.9 540 45 62.5 31.9 28.9 539 45 100 27.8 24.8 538 45 200 21.8 18.8 537 45 250 19.8 16.8 536 45 Electrical Characteristics (20ºC) TCAT - 09/16 Cat-6_Silverline 041594 11/4/2016 8:50 AM Page 2. Title: Silverline 041594 Created Date: