Search Results for bsnl grtuity 25 lakhs bsnl
NTC Type NDP - amphenol-sensors.com
insulated 0.0078 in (0.25 mm) nickel lead-wires. Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDP102C2R1 NDP102C2R2 NDP102C2R3 NDP102C2R5 NDP102C2R10
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
1. Accuracies measured at 25°C, nominal voltage. 2. 30% RH step response, measured at 25°C in a 1 m/sec air flow. Resolution 14 bit (0.01°C) Accuracy1 ±0.5°C Repeatability ±0.1°C Response Time2 ≤116 sec (T 63) Operating Range3-20°C to 70°C Long Term Drift <0.05°C/year (Normal conditions) 1. Accuracies measured at 25°C, nominal voltage.
Fiber Optic Solutions PROMI - amphenol.co.jp
Amphenol Socapex 948, promenade de l’Arve BP29 74311 Thyez Cedex - France Phone: +33 (0)4 50 89 28 00 contact@amphenol-socapex.fr We reserve the right to modify our products in any way we deem necessary.
PRODUCT DATA DRAWING DATE APPROVED - amphenol.co.jp
.500±.010 12.70±0.25 detail a scale 12 : 1 board pin.007 0.18 body i.d..039 0.99.0115 0.29 internal pin the information contained in this drawing.005 date approved revision history rev description sheet 1 of 1 see notes see notes scale: 6:1 surface area: dwg. no. b material: finish: 4) cham. 1st & last threads. 7) remove all burrs third angle ...
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
NTC Thermistors Type RL20 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
Thermometrics JS8746 Temperature Sensor - amphenol-sensors.com
tin-coated, conductors cross-sectional area 0.25 mm2 (23 AWG) min, configured as 19mm x 0.14mm • Crimp caps, tin-coated brass, with integral strain relief for the conductor Applications • Transportation of goods by land, sea and air Amphenol Advanced Sensors
Declaration of Conformity to RoHS
Tuesday, April 25, 2023 PAGE 1 of 1 Questions about this document? (561) 840-1800 | compliance@svmicro.com VERSION 20221201 SV Microwave, Inc. 2400 CentrePark West Dr. Suite 100 West Palm Beach, FL 33409 Phone: (561) 840-1800 Web: www.svmicrowave.com Certificate of Compliance
HN0202500011 Stamped contacts on reel for crimp machines (fe
Stamped contacts on reel for crimp machines (feeds right). Socket, 2.5mm contact diameter, silver plated. For contact arrangements 3+PE, 14+PE (size 1); 12+PE (size 2).
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
95077 m3933/25-xx cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is prohibited. surface area: sheet 1 of 2
REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION 23NOV20 LOUIE TOMMY
3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours, mated condition) ip69k(mated condition) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: at04-3p* receptacle ( * = modifications and colors ) 5. all dimensions are for reference use only.
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
www.amphenol-sensors.com
Thermometrics® Sensor Temperature Resistance Curves -Reference Guide 2 © Amphenol Thermometrics, Inc., 967 Windfall Road, St. Marys, PA 15857, USA www.amphenol ...
NTC Type NDL - amphenol-sensors.com
0.0098 in (0.25 mm) tinned copper lead-wires. Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDL102C2R1 NDL102C2R2 NDL102C2R3 NDL102C2R5 NDL102C2R10
NTC Type NDM - amphenol-sensors.com
25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDM102C2R1 NDM102C2R2 NDM102C2R3 NDM102C2R5 NDM102C2R10 2000 2 3540 ± 1% 257 (125) NDM202C2R1 NDM202C2R2 NDM202C2R3 NDM202C2R5 NDM202C2R10
PANTHER - amphenol.co.jp
FAR 25.853 NFF 16-101/102 Salt spray test MECHANICAL Contact Style Fixed Removable Female Contact Design Closed entry Mating Cycles Up to 1000 MATERIAL Insulator Material LCP Insulator Color Black Flammability Rating UL94 V-0 Contact Material Copper alloy Contact Plating Gold flash 0.76µm Au 1.27µm Au ENVIRONIMENTAL Operating Temperature -55 ...
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.