Search Results for budget 2024-25 haïti
Drawing & Models - Amphenol PCDAmphenol PCD
Search Part Number. Search. 75520 items Page 1 of 1511 Next page »
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
Amphenol PCD Shenzhen
BIG DATA SERVER. POSITIONS Search All
Protimeter F-CAL Test Kit - amphenol-sensors.com
2 INS8801, Rev. A Protimeter F-CAL Test Kit for Calibrating and Leak Testing Speedy® Moisture Testers May 2017 Important: Before you start 1. Before using the F-CAL kit to calibrate a Speedy Moisture Tester please read the Model
High Frequency Coaxial Contacts | High Speed Contacts | Contacts ...
Superior electrical performance and high frequency capability Blindmate advantage and maintenance of an accurate phase length when mated Can be terminated to a multiple of cable types depending on the application Uses standard interfaces based on MIL-STD-348, and can be installed in any MIL-DTL-38999 size 8, 12 or 16 insert Unique “Float Mount” technology allows for consistent microwave ...
PRODUCT DATA DRAWING DATE REV DESCRIPTION D DCN 41843 11/15 STW
d dcn 41843 11/15 stw approved: checked: drawn: dgg 03/01/77 brt 04/04/97 rohs compliant.2225.64 2x .103±.0032.62±0.08.62515.88.48112.22.50012.70.3759.53
Amphenol All Sensors Products | All Sensors
Pressure Max: 10 Units: IN H2O Operating Temperature:-25 to 85 C Supply Voltage: 3.3 VS Honeywell PN: Supply Voltage: 3.3 VS
AT06-2S-LED1224V-OMC 2 Position LED Overmold Plug, Socket, L
AT06-2S-LED1224V-OMC 2 Position LED Overmold Plug, Socket, LED 12 V or 24 V, Clear Body, RVP Circuit, Green LED
订购信息 Ordering Information - amphenol-gec.com
D --Change the temperature of technical points Star JL 01/25/2022 E --Rated voltage increased from 1000V to 1500V, change operating temperature JS JL 08/09/2022 F -- Change specification parameter JY JL 03/20/2023 Model No. H+S Part No. Dia. Primary Insulation(mm) Dia. of Screen max. (mm) Overall-Dia.
NTC Miniature Series - amphenol-sensors.com
a 77°F (25°C)/257°F (125°C) ratio of 16.9 or less are aged at 392°F (200°C); and all other material systems are aged at 572°F (300°C). Intermittent operation at temperatures up to 1112°F (600°C) is permissable, however, degraded stability will
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
1. Accuracies measured at 25°C, nominal voltage. 2. 30% RH step response, measured at 25°C in a 1 m/sec air flow. Resolution 14 bit (0.01°C) Accuracy1 ±0.5°C Repeatability ±0.1°C Response Time2 ≤116 sec (T 63) Operating Range3-20°C to 70°C Long Term Drift <0.05°C/year (Normal conditions) 1. Accuracies measured at 25°C, nominal voltage.
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
1. Accuracies measured at 25°C, nominal voltage. 2. 30% RH step response, measured at 25°C in a 1 m/sec air flow. Resolution 14 bit (0.01°C) Accuracy1 ±0.5°C Repeatability ±0.1°C Response Time2 ≤116 sec (T 63) Operating Range3-20°C to 70°C Long Term Drift <0.05°C/year (Normal conditions) 1. Accuracies measured at 25°C, nominal voltage.
NTC Thermistor Type RL10 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
C:\Users\jhead\Desktop\ATF13 Boardlock drawing updates - Amphenol
Title: C:\Users\jhead\Desktop\ATF13 Boardlock drawing updates - Zenin\C-ATF13-12PX-BM1X-A3.dwg Author: JHead Created Date: 7/25/2019 1:40:46 PM
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
Kadmium- & Chrom(VI)-freie Steckverbinder Cadmium & Chrom(VI) free ...
III in Größe 9 bis 25. Vibrationsfeste Tri-Start Schraubkupplung. Baureihe mit sehr hohen Kontaktdichte und einem 100% Kontaktschutz. Eigenschaften • Temperatureinsatzbereich: von -65°C bis +200°C • Anschlussart: Crimp, AWG28 bis AWG4 • Geeignet für Koax-, Triax-, Twinax- und Quadrax-Kontakte, sowie optische Kontakte MIL-M29504/4/5
Temperature Calibrator - LTR-150 Dry Block and Liquid Bath - KAYE
The Kaye LTR-150 is the most advanced multi-purpose temperature calibrator specifically designed to address the capacity and flexibility needs for thermal validation.
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
1. Accuracies measured at 25°C, nominal voltage. 2. 30% RH step response, measured at 25°C in a 1 m/sec air flow. Resolution 14 bit (0.01°C) Accuracy1 ±0.5°C Repeatability ±0.1°C Response Time2 ≤116 sec (T 63) Operating Range3-20°C to 70°C Long Term Drift <0.05°C/year (Normal conditions) 1. Accuracies measured at 25°C, nominal voltage.