Search Results for budget 2024-25 haïti
NTC Miniature Series - amphenol-sensors.com
a 77°F (25°C)/257°F (125°C) ratio of 16.9 or less are aged at 392°F (200°C); and all other material systems are aged at 572°F (300°C). Intermittent operation at temperatures up to 1112°F (600°C) is permissable, however, degraded stability will
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
NTC Type NDM - amphenol-sensors.com
25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDM102C2R1 NDM102C2R2 NDM102C2R3 NDM102C2R5 NDM102C2R10 2000 2 3540 ± 1% 257 (125) NDM202C2R1 NDM202C2R2 NDM202C2R3 NDM202C2R5 NDM202C2R10
Temper-Grip | High Power 5015 | Electric Mobility | Markets | Amphenol ...
High-Temperature Capability: For use in high-temperature (392 °F/200 °C+) applications, the Temper-grip socket has been tested to maintain current capability in high-temperature situations where standard mil-spec socket contacts can begin to relax
Login - kayeinstruments.com
Kaye ValProbe RT {Übersicht} Kaye ValProbe RT {Basis Station} Kaye ValProbe RT {Temperatur Logger Flexibel} Kaye ValProbe RT {Temperatur Logger Biegsam}
NovaSensor NPP-301 Series Pressure Sensor - amphenol-sensors.com
Electrical @ 77°F (25°C) unless otherwise stated Excitation 3.0 V 10 VDC maximum Input Impedance 5,000 ±20% Ω Output Impedance 5,000 ±20% Ω Environmental Electrostatic Damage (ESD) Class 1 Operating Temperature Range –40°F to 257°F (–40°C to 125°C) Mechanical (1) Weight ≈ 0.0002 lb (0.10 g) Parameter Value Units Notes General Media
Amphenol Sine Systems - Product Index
MB5RJN0601 6 Position 90° Rotatable Receptacle, Checkmate™, Standard Flange(25.7x25.7) MB5RJN0601-KIT M23, 90° rotatable Receptacle Kit, Checkmate™ Quick Locking, 6 positions, male pins, Standard flange (25.7x 25.7) MB5RJN0602 6 Position 90° Rotatable Receptacle, , Checkmate™, Large Flange(28.0x28.0)
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
Amphenol and Tigo Optimize PV Junction Box Technology New box receives ...
Editorial Contact: The Simon Group, Inc. Joanna Puglisi-Barley or Beth Smith Phone: (215) 453-8700 E-mail: publicrelations@simongroup.com
BD-06AFMM-LL6A02: Ceres Standard Size | Amphenol LTW
BD-06AFMM-LL6A02, ALTW Ceres connectors are environmentally sealed, up to IP68, rugged, and cost-effective circular connectors, available in plastic and metal shell. Ceres connectors provide variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments.
D38999 Series II - JT Hermetic Connectors - Amphenol Aerospace
Amphenol MIL-DTL-38999 Series II Hermetic Connectors offer the highest performance capabilities for both general duty and severe environment applications and meet or exceed MIL-DTL-38999 Series II requirements.
FLOS Push-Pull Connector Series - Amphenol Aerospace
Amphenol is pleased to present FLOS, a new product line of metal push-pull micro-miniature connectors intermateable with Fisher, Lemo, ODU and Souriau.
1901123456 1901123456 - pulse.sachsenkabel.de
Kabelgewicht 45Kg/km Betriebstemperatur -25°C bis +70°C CPR Klassifizierung empty-parameter-value LWL-Sachsenkabel GmbH · Hauptstraße 110, 09390 Gornsdorf · Telefon +49 (0) 3721/ 39 88-0 · info@sachsenkabel.de, www.sachsenkabel.de, pulse.sachsenkabel.de Unverbindliches Datenblatt, Druckfehler,Irrtümer, Änderungen vorbehalten
PRODUCT DATA DRAWING DATE REV DESCRIPTION E DCN 41843 11/15 STW
.240±.0106.10±0.25.1804.57 1/4-36 uns-2a material: body: stainless steel per ams-5640, alloy uns s30300, type 1 contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b finish: body & contact: gold per astm b488, type ii, ...
Installing the Sensor - amphenol-sensors.com
Telaire Ventostat™ 8000 Series CO2 Sensor User Instructions T63216-008 September 2014 Page 1 of 4 ® Amphenol Advanced Sensors Installing the Sensor!WARNING!
ATM04-4P-SR01BN 4 Position, Receptacle, Pin, SR01 Strain R - Amphenol Sine
ATM04-4P-SR01BN 4 Position, Receptacle, Pin, SR01 Strain Relief (Standard Seal), Brown Body
Ventostat T8002-ACD Series CO Transmitters - amphenol-sensors.com
250 ppm or 25% of the reading (whichever is greater) over 10 years Temperature Dependence ±0.2% FS per °C (±0.11% per °F) Pressure Dependence 0.13% of reading per mm Hg Response Time < 2 minutes for 90% step change Ventostat dimensions 3.24 in (82.3 mm) 2.88 in (73.1 mm)
NTC Miniature Series - amphenol-sensors.com
a 77°F (25°C)/257°F (125°C) ratio of 16.9 or less are aged at 392°F (200°C); and all other material systems are aged at 572°F (300°C). Intermittent operation at temperatures up to 1112°F (600°C) is permissable, however, degraded stability will
NTC Type NDK - amphenol-sensors.com
25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDK102C2R1 NDK102C2R2 NDK102C2R3 NDK102C2R5 NDK102C2R10 2000 2 3540 ± 1% 257 (125) NDK202CR1 NDK202C2R2 NDK202C2R3 NDK202C2R5 NDK202C2R10
AT15-18PD-BM01BK 18 Position, Flange Mount PCB Receptacle, - Amphenol Sine
AT15-18PD-BM01BK 18 Position, Flange Mount PCB Receptacle, Gold Plated Contacts Included, Keyed D, Black