Search Results for burst oc spray instructions
SMZ PCB Through Hole Right Angle Jack 75 Ohm | 142147 - Amphenol RF
RF Connector SMZ PCB Through Hole Right Angle Jack 75 Ohm
Rail 1100 / 1200 Metallic Type I L=1000 mm
Rail 1100 / 1200 Metallic Type I L=1000 mm
SIMEF0412PN - Amphenol Air LB
Railway module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
SIMM0912PB - amphenol-airlb.fr
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solu
Receptacle Standard 2 Modules Composite Standard Without plating ...
Receptacle Standard 2 Modules Composite Standard Without plating Polarization A Not mounted
Plug Clicker nut 4 Modules Composite Rugged Bright nickel
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Plug monomodule With ESD protection cap Polarization D
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
SMP Straight Plug to SMP Straight Plug Tflex 405 50 Ohm 4 M
SMP Straight Plug to SMP Straight Plug Tflex 405 50 Ohm 4 M (157.48 Inches)
Plug monomodule With ESD protection cap Polarization E
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
AE-AN-TR-001-TR Multicoax Series Straight Mount Installation
This application note provides detailed instructions on how to successfully install and mount the Straight Mount TR Multicoax Series, and the Right Angle TR Multicoax series connector to a printed circuit board. Board Preparation: Prior to installing a TR Multicoax Series connector, it is necessary to inspect and clean the PCB.
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
RF Connector SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
00197761300 - Amphenol Air LB
Connector 1977 Female 7 contacts #10 With pin polarizer
Module For fiber optics termini (Elio, Lumiere, Elix) Pin With ...
Amphenol Air LB offers a wide range of optical modules fitted with different standards of fiber optic termini or optical connectors. The module SIM Elio can be used with the whole
SMA Right Angle Plug to Unterminated RG-316DS 24 inches
SMA Right Angle Plug to Unterminated RG-316DS 24 inches (610 mm)
SMA Straight Plug to SMA Straight Plug RG-316 50 Ohm 16 inches
SMA Straight Plug to SMA Straight Plug RG-316 50 Ohm 16 inches (152 mm)
00121520802 - Amphenol Air LB
Module 1200 Not sealed 10 contacts #20
SSMC PCB End Launch Straight Plug 50 Ohm 0.062 PCB | 153104 - Amphenol RF
RF Connector SSMC PCB End Launch Straight Plug 50 Ohm 0.062 PCB
Model 682B03/477A05 ICP® Vibration Transmitter Installation and ... - PCB
Instructions Materials Authorization (RMA) Number. This RMA number should be clearly marked on the outside of all package(s) and on the packing Service, Repair, and Return Policies and Instructions . list(s) accompanying the shipment. A detailed account of the nature of the ...
SMA Panel Mount Jack 4-Hole Flange Slot 50 Ohm
RF Connector SMA Panel Mount Jack 4-Hole Flange Slot 50 Ohm
AT16-18PB-PM15 18 Position Panel Mount Receptacle with Strai
AT16-18PB-PM15 18 Position Panel Mount Receptacle with Strain Relief End Cap, Pin, Keyed B, Black