Search Results for c runtime error
FASTENER TESTING SYSTEMS - PCB
5 EXAMPLE TEST SYSTEM CONFIGURATIONS PART NUMBER DESCRIPTION* 080962-01000 Model 962 2-channel Recorder 08CLEC-00MTR DC Drive Motor, 15-150 Nm, 165 RPM max, controller and
at04-03 | Amphenol Global Search | Amphenol
search results for at04-03 c-at04-12px-bmxx rev a2 - amphenol sine specifications: 3.1 current rating: 13 amps. 3.2 operating temperature: -55°c to +125°c. 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip67 ( mated ...
RTS6BS14N3S03 Plug, 3 positions, size 14, socket contact, s - Amphenol Sine
RTS6BS14N3S03 Plug, 3 positions, size 14, socket contact, silicone rubber seal. Comparable to PN #UTS6JC142G1S
vn01 | Amphenol Global Search | Amphenol
VN01 016 0028 2C Single turned crimp contact, pin, gold plated, 1.6mm. Comparable to PN# 9150006126. REQUEST A QUOTE. VN01 016 0040 8X Single Fiber Optic series crimp contact, pin.
mfk0252bw | Amphenol Global Search | Amphenol
mfk0252bw | Amphenol Global Search | Amphenol hsd-nasp | Amphenol Global Search | Amphenol mfk1252aw-001-tl30g-50 | Amphenol Global Search | Amphenol Search Results for hsd-nasp -pcb-2b Model 352B10 | PCB Piezotronics Model 352B10:Miniature, lightweight (0.7 gm), ceramic shear ICP® accel., 10 mV/g, 2 to 10k Hz, 10-ft integral cable
SMA PCB End Launch Jack 50 Ohm Round Flange with Flats ... - Amphenol RF
RF Connector SMA PCB End Launch Jack 50 Ohm Round Flange with Flats High Frequency 0.010 Pin
SMA Fixed Attenuator 8 dB 2 W | ATS-1M1F-08DB2W - Amphenol RF
RF Fixed Coaxial Attenuator SMA Jack to SMA Plug 8 dB 2 Watt
HARDLINE 2-CONDUCTOR CABLE - pcb.com
°F (21 °C)) 20 pF/ft 66 pF/m [2] Capacitance(conductor to shield / drain @ 70 °F (21 °C)) 25 pF/ft 82 pF/m [2] Insulation Resistance(@ 70 °F (21 °C)) ≥ 1T Ohm ≥ 1T Ohm Physical Cable Jacket Diameter .125 in 3.2 mm [1] Cable Jacket Material Stainless Steel Stainless Steel Conductor Material Solid Nickel Wire Solid Nickel Wire
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
MS27467T25F24P YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace ... for any errors or omissions attributed to our supplier base. Should you have any further questions, please contact AAO and/or ACAD at your convenience. Sincerely,
B B2 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
Model 3991B1120KG | PCB Piezotronics
[4] -65 to +250 °F, ref. 75 °F (-54 to +121 °C, ref. 24 °C) [5] Half-sine pulse duration, >= 20 µsec. [1] Typical. [6] Settling Time is the maximum time after power-up for the Offset Voltage to be within +/-2% of Measurement Range output of the final offset value. Mounting surface must be at thermal equilibrium.
Data Sheet - temposonics.com
−40 °C ≤ Ta ≤ 80 °C Ex db IIC T4 Ga/Gb Ex tb IIIC T130°C Ga/Db Zone 0/1, Zone 21 −40 °C ≤ Ta ≤ 85 °C Ex db IIC T4 Ga/Gb Ex tb IIIC T130°C Ga/Db Zone 0/1, Zone 21 −40 °C ≤ Ta ≤ 85 °C No hazardous area approval UK Ex (England, Wales and Scotland) Ex db eb IIC T4 Ga/Gb Ex tb IIIC T130°C Ga/Db Zone 0/1, Zone 21 −40 °C ...
N-Type Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
MS27468T17F6P YES CONNECTOR, ELECTRICAL RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Military - ... for any errors or omissions attributed to our supplier base. Should you have any further questions, please contact me at your convenience. Sincerely,
Model EX623C00 | PCB Piezotronics
Model EX623C00:Intrinsically-safe, high frequency, industrial, ceramic shear ICP® accel, 10 mV/g, 0.8 to 15k Hz, top exit, 2-pin conn., frequency swee
B DECIM ALS - XMA Corp
5 4 5 3 mil-std-100 & 1000 4 2 1 specifications are the property of xma corp. or omni spectra part - as a basis for the written permission of xma corp.
C01630F00610012 6+PE Female, right angled cable connector w - Amphenol Sine
C01630F00610012 6+PE Female, right angled cable connector with strain relief and clamping ring, black backshell. Comparable to 99-4226-70-07, CA6WLD
PRODUCT DATA DRAWING - SV Microwave
%PDF-1.4 %Çì ¢ 1 0 obj >/PageMode/UseOutlines>> endobj 2 0 obj > endobj 3 0 obj > endobj 4 0 obj[0 >] endobj 5 0 obj >/Contents 6 0 R>> endobj 6 0 obj > stream xœÄ½KÏ.IÖ &ƒÁ¸°| ß gX5è×™‘qɘZB–˜A÷Ìx„e$ë”%`Àßw¬½Ö¾§N7Ìld}}v=o^"#bßÖZño¾]_×ûôgÌo þßÇ¿þÕï¿ü¯ÿâýö¯ÿÝ/ãk ¶û· ÿËýíŸ ...