Search Results for c runtime error
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
MB14DZ-0833P YES CONNECTOR, ELECTRICAL, RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace ... for any errors or omissions attributed to our supplier base. Should you have any further questions, please contact AAO and/or ACAD at your convenience. Sincerely,
AcquaLink® 7" TFT Display - Gemeco
The full 24 bit / 16 mio colors optically bonded IPS displays feature transmissive layer technology for unprecedented and unsurpassed readability even in direct sunlight.
Measuring displacement using accelerometers - Wilcoxon Sensing Technologies
Measuring displacement using accelerometers By Renard Klubnik, Applications Engineer, Wilcoxon Research Displacement is the most easily understood vibration parameter, yet
Accessories and Other | Products - Amphenol
The USB3CF TV Memory Keys are rugged USB 3.2 Gen1 Type-C storage devices designed for harsh environments. They feature a Tri Start Thread coupling mechanism (MIL-DTL-38999 series III type) with an anti-decoupling device and are available in capacities of 16, 32, 64, 128, and 256 GB. These keys are compatible only with USB3CFTV receptacles.
M250 SERIES | DC-DC Holdup Units | Products | Amphenol Aerospace
The M250 Series is a compact, high-efficiency energy storage solution designed to meet demanding operational requirements. It features a wide input range and fixed switching frequency.
KA-56595 4/C, 10AWG, 1PR, Shielded, 18AWG+ Overall Shield, 9
KA-56595 4/C, 10AWG, 1PR, Shielded, 18AWG+ Overall Shield, 90°C, 600V, UL TYPE TC-ER, RoHS Compliant-4/C, 10AWG, 1PR, Shielded, 18AWG+ Overall Shield, Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions ...
Datenblatt R-Serie V RP5 SSI - Temposonics
Betriebstemperatur: −40…+105 °C Material: Kunststoffträger mit Hartferrit Magnet Gewicht: Ca. 20 g Anzugsmoment für M4-Schrauben: 1 Nm Betriebstemperatur: −40…+75 °C Dieser Magnet kann bei einigen An-wendungen die Leistungscharakteristik des Sensors beeinfl ussen. Material: Edelstahl (AISI 304) Anzugsmoment für M5-Schraube: 4,5 Nm
Protimeter Mini Moisture Meters - amphenol-sensors.com
Specifications Calibration Chart 150 commonly used species Plug in Extension pin probe (Included) Calibration Check device (Included) Case Pouch with belt loop (Included)
2017-5-30Movie Watching_Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
Flex to Board | FPC-to-Board Connectors - Amphenol CS
Flex-to-board connectors are compatible with flex and rigid-flex PCBs, offering various termination options to suit different requirements. They can easily accommodate traditional thru-hole and surface-mount (SMT) connectors, Zero Insertion Force (ZIF) connectors, pin and socket connectors, and point-to-point or multi-branch connectorized jumpers.
LOW PIM N-TYPE CONNECTORS REACH EXTENDED FREQUENCY - Amphenol RF
These interconnects are fully interchangeable with N-Type connectors made to the MIL-C-39012 specification. They are ideal for use in systems where reliable RF and mechanical performance is critical such as wireless infrastructure, military and industrial applications. For more information: 18 GHz N-Type Connectors.
High temperature accelerometer - Wilcoxon Sensing Technologies
Temperature response: –50°C +260°C +10% +20% Capacitance 500 pF Resistance, min 1,000 MΩ Grounding case isolated Temperature range –50° to +260°C Vibration limit 500 g peak Shock limit, max 5,000 g peak Sealing welded Base strain sensitivity, max 0.002 g/µstrain Humidity limit 100% relative Sensing element design PZT ceramic / compression
BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
Magnetostrictive Liquid Level Transmitters with Temposonics
Safety Integrity Level IEC 61508 Safety Integrity Level IEC 61508 Safety Integrity Level IEC 61508 Level Plus® Safety Manual LP Series Magnetostrictive Liquid Level ...
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Rugged Multi-Channel RS-422 Concentrator and Extender
Amphenol High Speed Solutions is pleased to introduce a new multi-channel RS422 data concentrator and extender. This is a stand-alone unit with 13-32VDC power interface to the system.
Compact high temperature accelerometer, 165°C, 100 mV/g
Compact high temperature accelerometer, operation to 165°C/329°F, 100 mV/g sensitivity, ±5% sensitivity tolerance, top exit 2-pin MIL-C-5015-style connector, case isolated. Buy This Online Now! Compact high temperature accelerometer features. Operates in environments up to 165°C;
Amphenol Assembletech
Last:No data show... Next:No data show... Amphenol . Accountability Motivation People Honesty Energy Number Obligation Leadership
B175 Medium Chirp, 1kW, 20° Tilt, Humminbird #9, DT
Features. Depth and fast-response water-temperature sensing; 1 kW of power; Medium frequency: 85 to 135 kHz; 16° to 11° beamwidth; Maximum depth of 457 m (1500')
Whip Antennas GF 402/... - AMPHENOL PROCOM
Environmental- and car temperature must be above 15 °C at installation, and surfaces to be glued must be dry and clean. 2. Installation. Do not use sealer on rubber gasket or other places. 3. After installation. Allow the silicone gluings to dry off 2 hours at a temperature above 15 °C. To ensure full strength of the glue, it is recommended ...